Modicon™ TM3 Bus Coupler Modules

Distributed I/O

Modicon™ TM3 Bus Coupler Modules

TM3BCEIP

TM3BCCO

TM3BCSL

The Modicon TM3 Bus Coupler enables the creation of separate groups of industrial TM3 I/Os, each positioned as near to the machine as possible, that are managed by a master controller via a fieldbus.

The TM3 Bus Coupler is offered with the following options:

  • TM3BCEIP: EtherNet/IP and Modbus/TCP support

  • TM3BCCO: CANopen support

  • TM3BCSL: Modbus Serial Line support

Main features:

  • Full and simple integration with Modicon M221, M241, M251, and M262 controllers

  • Digitization: WebServer embedded, cybersecurity, and discovery service

  • Connectivity: Two isolated RJ45 ports, USB port, EtherNet/IP and Modbus/TCP support, CANopen and Modbus serial line support

  • Used in third party controller architectures

Modicon TM3 Bus Couplers

Catalog Number

Description

TM3BCEIP

Ethernet interface, Modicon TM3 bus coupler module

TM3BCCO

CANopen interface, Modicon TM3 bus coupler module

TM3BCSL

Serial Line interface, Modicon TM3 bus coupler module

More information is available in catalog DIA3ED2140109EN.

Feedback