Lexium™ Linear Motion

Motion Control

Lexium Cobot (Collaborative Robots)

Cobot and Controller

Lexium Cobots take on monotonous, tedious, repetitive or physically demanding tasks. They can work in environments which are hazardous to people and can be easily applied to existing or new production lines in a variety of different industries.

Lexium Cobot and Controller Options

Payload (Max.)

Power (Max.)

Operating Radius

Controller Catalog Number

Cobot Catalog Number

6.61 lb (3 kg)

150 W

24.65 in (626 mm)

LXMRL03C1000

LXMRL03S0000

11.02 lb (5 kg)

350 W

37.56 in (954 mm)

LXMRL07C1000

LXMRL05S0000

15.43 lb (7 kg)

350 W

32.24 in (819 mm)

LXMRL07S0000

26.46 lb (12 kg)

500 W

52.24 in (1327 mm)

LXMRL12C1000

LXMRL12S0000

39.68 lb (18 kg)

600 W

42.24 in (1073 mm)

LXMRL18S0000

Links to Websites and Downloads:

Lexium Cobot on www.se.com/us

Catalog DIA7ED2220801EN: Lexium Cobot Collaborative Robots

PacDrive 3 Robotics

Delta robots for pick and place solutions. The robotics solution is an add-on to the PacDrive product line, designed to satisfy the rapidly rising demand for the integration of robots into machine design: using Lexium 52, Lexium 62 servo motors or Lexium 62 ILM integrated servo motors for robot kinematics with up to 6 axes allows full integration into the PacDrive automation solution. Users can select library functions for integrating robots into the IEC 61131-3-compliant machine program structures of PacDrive LMC Eco/Pro/Pro 2 controllers.

Links to Websites and Downloads:

PacDrive 3 Robotics on www.se.com/us

Catalog DIA3ED2160301EN: PacDrive 3 General Presentation

Catalog DIA3ED2160307EN: Lexium T and P Delta Robots

Lexium Cartesian Robots

 

Portal axes, Linear tables, Cantilever axes, Multi axes systems.

Links to Websites and Downloads:

Catalog DIA7ED2210101EN: Lexium Cartesian Robots

Lexium CAS 4: Cantilever axes with moving axis body Standardized telescopic axes for a wide range of linear movements.

Lexium MAX: Multi-axis systems for 1, 2 or 3-dimensional positioning solutions.

Lexium PAS, PAD: Portal axes with movable carriage and fixed axis.

Lexium TAS: Linear tables with movable carriage and fixed axis.

Feedback