PLC and PAC Software

PLC/PAC Software

EcoStruxure Machine Expert Software

EcoStruxure Machine Expert (formerly known as SoMachine) is the OEM solution software for developing, configuring, and commissioning the entire machine in a single software environment, including logic, motion control, HMI, and related network automation functions. EcoStruxure Machine Expert allows you to program and commission all the elements in Schneider Electric’s Flexible and Scalable Control platform, the comprehensive solution-oriented offer for OEMs, which helps you achieve the most optimized control solution for each machine’s requirements. Flexible and Scalable Control platforms include:

Match your controller to the available software package:

MachineStruxure Product Range

Schneider Electric Software

Software Distribution

Zelio Logic: Smart Relays 10 to 40 I/O

Zelio Soft: Zelio Logic configuration software

Free to Download

Modicon M171 / M172: HVAC Logic Controller

EcoStruxure Machine Expert HVAC

Available to order

Modicon M221 Nano PLC

EcoStruxure Machine Expert Basic

Free to Download

Modicon Motion:
M221, M241, M251, M258, M262LMC058

EcoStruxure Machine Expert
NOTE: Vijeo™ Designer and Basic are included

Available to order

Harmony™ HMI:
SCU and XBT GC

PacDrive Motion Controller

EcoStruxure Machine Expert

Available to order


More information is available at EcoStruxure Machine Expert on www.se.com/us and in catalog DIA3ED2180701EN.

EcoStruxure Control Expert Software

EcoStruxure Control Expert software is the common programming, debugging, and operating software for Modicon M340, M580, M580S, Premium, Momentum, and Quantum ranges.


Features

  • 5 IEC61131-3 languages + Legacy LL984

  • FDT / DTM standard for EcoStruxure Field Device integration

  • Cybersecurity and traceability

  • Change Configuration on the Fly (CCOTF)

  • Standard objects and libraries

  • Customizable integrated Function Block Library (DFB)

  • PLC simulator on PC, built-in test and diagnostic

  • Animation tables, operator screens and trending tool

  • Integrated conversion tools from Concept, ProWORX, PL7 Pro

  • ACR available for Section 508/VPAT requirements

More details are available at EcoStruxure Control Expert Software on www.se.com/us and catalog MKTED2140504EN.

Feedback