Modicon PLCs

Refer to PLC/PAC and Controllers Online

Modicon™ M221 PLC

TM221ME16T

TM221CE16R

Providing “Best in Class” performance for compact machine automation, the Modicon M221 PLC features intuitive machine programming using EcoStruxure™ Machine Expert Basic Software (formerly SoMachine), ready-to-use applications and standard function blocks. Its flexible and scalable machine control allows you to easily upgrade to higher performance platforms when necessary. With Ethernet, USB and serial ports, the Modicon M221 PLC provides optimum connectivity for simplified machine integration and maintenance. See catalog DIA3ED2140110EN.

Catalog Number

Description

Inputs

Outputs

Supply Volts

TM221C16R

Compact PLC 16 I/O Relay

9 Digital, 2 Analog

7 Relay

120 AC

TM221C24R

Compact PLC 24 I/O Relay

14 Digital, 2 Analog

10 Relay

120 AC

TM221C40R

Compact PLC 40 I/O Relay

24 Digital, 2 Analog

16 Relay

120 AC

TM221CE16R

Ethernet Compact PLC 16 I/O Relay

9 Digital, 2 Analog

7 Relay

120 AC

TM221CE16T

Ethernet Compact PLC 16 I/O PNP Transistor

9 Digital, 2 Analog

7 PNP

24 DC

TM221CE24R

Ethernet Compact PLC 24 I/O Relay

14 Digital, 2 Analog

10 Relay

120 AC

TM221CE24T

Ethernet Compact PLC 24 I/O PNP Transistor

14 Digital, 2 Analog

10 PNP

24 DC

TM221CE40R

Ethernet Compact PLC 40 I/O Relay

24 Digital, 2 Analog

16 Relay

120 AC

TM221CE40T

Ethernet Compact PLC 40 I/O PNP Transistor

24 Digital, 2 Analog

16 PNP

24 DC

TM221ME16R

Ethernet Modular PLC 16 I/O Relay

8 Digital, 2 Analog

8 Relay

24 DC

TM221ME16T

Ethernet Modular PLC 16 I/O PNP Transistor

8 Digital, 2 Analog

8 PNP

24 DC

Modicon™ M241 PLC

Designed for high-performance compact machines incorporating speed and position control functions.

TM241CE40T

Designed for high-performance compact machines, incorporating speed and position control functions–the Modicon M241 PLC features a dual core processor–that provides tremendous processing power and memory size for complex applications. Machine programming is highly intuitive using EcoStruxure Machine Expert Software (formerly SoMachine), function blocks and ready-to-use applications. And, the M241 PLC’s simplified motor control integration and wiring allow for quick start-up and commissioning.

Catalog Number Communication Inputs Outputs Supply Volts

TM241CE24R

Modbus TCP, EthernetIP, Modbus Serial, Ascii [1]

14 Digital

4 PNP, 6 Relay

24 dc

TM241CE24T

14 Digital

10 PNP

TM241CE40R

24 Digital

4 PNP, 12 Relay

TM241CE40T

24 Digital

16 PNP

TM241CEC24R

Modbus TCP, EthernetIP, Modbus Serial, Ascii, CanOpen, CAN J1939 [1]

14 Digital

4 PNP, 6 Relay

TM241CEC24T

14 Digital

10 PNP

TM241CEC24U

14 Digital

10 NPN

Additional versions available, please see Modicon M241 Micro PLC or catalog DIA3ED2140107EN for additional information.

Modicon™ M251 PLC

Modicon M251 PLC — Innovative, high-performance solution for modular machines and distributed architectures with line control.

TM251MESE

TM251MESC

The Modicon M251 PLC provides innovative, high-performance solutions for modular machines and distributed architectures with line control. Its intuitive EcoStruxure Machine Expert software (formerly SoMachine), ready-to-use applications and function blocks allow you to optimize your programming time. And, its flexible and scalable machine control allows you to change the PLC hardware type to fit the application, using the same programming across the range. The M251 PLC allows you to stay connected everywhere via Ethernet, wireless access, web servers and remote visualization, simplifying machine integration and maintenance. Its integrated Ethernet switch—on a separate channel from the machine control network—allows data exchange with other machines and system networks, while keeping the machine control on a dedicated high-performance local network.

Catalog Number Description Com 1 Com 2 Supply Volts

The M251 can be further enhanced using the TM3 (I/O & Safety). TM4 (communication), and TMC (I/O) expansion modules.

TM251MESE

Dual Channel Ethernet PLC

Dual Port Ethernet

Ethernet as Master

24 dc

TM251MESC

Ethernet and CANopen PLC

Dual Port Ethernet

CANopen as Master

24 dc

Additional versions available, please see Modicon M251 and catalog DIA3ED2140108EN for additional information.

Modicon TM3 Expansion I/O Modules for
M221, M241, and M251

Catalog Number

Description

TM3 I/O Expansion Modules for M221, M241, M251 PLCs. Up to 7 modules per PLC. Add TM3XTRA1 + TM3XREC1 to add 8-14 TM3 modules. Additional TM3 modules are available.

TM3AI4

I/O Module 4 Analog Inputs

TM3AI8

I/O Module 8 Analog Inputs

TM3AM6

I/O Module 4 Analog Inputs and 2 Analog Outputs

TM3AQ2

I/O Module 2 Analog Outputs

TMA3Q4

I/O Module 4 Analog Outputs

TMA3DI16

I/O Module 16 Inputs

TM3DI8

I/O Module 8 Inputs

TM3DI8A

I/O Module 8 Inputs 120 Vac

TM3DM8R

I/O Module 8 IO Relays

TM3DQ16R

I/O Module 16 Outputs Relays

TM3DQ16T

I/O Module Outputs Transistor PNP

TM3DQ8R

I/O Module 8 Outputs Relays

TM3DQ8T

I/O Module Outputs Transistor PNP

TM3TI4

I/O Module 4 Inputs Temperature

TM3TI8T

I/O Module 8 Inputs Temperature

TM3XTRA1

I/O Expansion Transmitter for 8–14 TM3 Modules

TM3XREC1

I/O Expansion Receiver for 8–14 TM3 Modules

Modicon™ M258 PLC

The Modicon M258 logic controller is a compact, high-performance and fully expandable PLC. It forms a part of Flexible Machine Control approach, a key component of Machine Struxure, which brings you maximum flexibility and ensures the most optimized control solution. This PLC is designed for machine manufacturers (OEMs) focusing on applications such as packaging, conveying and storage, textiles and woodworking, etc. It offers high-performance solutions for speed control, counting, axis control, and communication functions. The Modicon M258 logic controller’s dual-core processor provides extremely high performance. Core 1 is dedicated exclusively to managing program tasks and offers the maximum resources for real-time execution of the application code. Core 2 is dedicated to executing communication tasks, which have no impact on the application performance. More information is available at Modicon M258 PLC and in catalog DIA6ED2100402EN.

Modicon™ M262 Logic/Motion Controller

TM262M15MESS8T

As the latest controller for Logic and Motion with cloud protocols (MQTT, HTTP, JSON, OPC UA) and encryption (TLS), the Modicon M262 is made for you. Modicon controllers are a key part of our EcoStruxure™ Machine that provides complete architecture from Connected Products and Edge Control to Apps, Analytics, and services. Modicon M262 controllers embed Industrial Internet of Things (IIoT) protocols and encryption to provide direct cloud connectivity and digital services. The Modicon M262 Logic/Motion controller offer is made for performance-demanding machines. M262 controllers are IIoT-ready (MQTT, HTTP, OPC UA, TLS) and combine logic, motion, and safety control applications. TM262L is for logic control of multiple input/output arrangements. TM262M is for motion control of up to 16 synchronized axes, embedding a safety control application capable of attaining Safety Integrity Level (SIL) 3. More information is available at Modicon M262 and in catalog DIA3ED2180503EN.

Catalog Number

I/O

Execution Speed
ns/Instruction

Maximum No. of Sync Axes

Embedded Communication Networks

Ethernet

Sercos

Serial

Logic Controllers

TM262L10MESE8T

4 fast digital inputs / 4 fast digital outputs

5

2

1

TM262L20MESE8T

3

2

1

Motion Controllers

TM262M15MESS8T

4 fast digital inputs / 4 fast digital outputs
+ 1 encoder input (Incremental/SSI, 5/24 Vdc)

5

4 Axes

2

1

1

TM262M25MESS8T

3

8 Axes

2

1

1

TM262M35MESS8T

3

16 Axes

2

1

1

Modicon™ Momentum™ PLC

The small footprint and open architecture of the Momentum PLC product line make it extremely versatile for a variety of automation applications. The Momentum PLC is ideal for PC-based control, distributed control, distributed I/O, and traditional, standalone PLC control. The Momentum PLC product line includes I/O bases and communication adapters that are interchangeable and snap together to deliver optimal flexibility throughout the control system life cycle. Using Ethernet as its communications backbone, the Modicon Momentum CPU delivers all the performance benefits of real-time control. The open architecture of the Momentum CPU makes it a universal controller for distributed I/O, compatible with many of the major fieldbus and control network environments. An integral Ethernet port in the Momentum CPU allows users to perform a wide range of functions over Ethernet, including data acquisition, peer-to-peer communications, and I/O scanning. Embedded web pages enable the use of a standard web browser to read status and diagnostic information from the processor. The Momentum CPU not only seamlessly connects I/O and other control devices via open standards; it delivers the performance of a full function, real-time controller for stand-alone and distributed system configurations in one money saving unit. Additional information can be found at Modicon Momentum on the www.se.com/us website.

Footnotes

  1. NOTE: Profibus DB is available via TM4 expansion module.
Feedback