Lexium™ Integrated Drives

Motion Control

Lexium 32i Series Integrated Servo Drives

Lexium 32i Integrated Servo

With servo motor and drive integrated in one housing, the Lexium 32i is designed for application areas requiring high precision and advanced motor control. Unlike traditional servo drives that are installed in a cabinet, the Lexium 32i servo drive is installed directly on the machine to help you improve cost, energy, and can reduce cabinet space by up to 60%. Thanks to standard safety functions (STO), communication options, backup memory card, and its modular design the Lexium 32i sets itself apart in the market place to meet the needs of today’s machine builders.

Lexium 32i Characteristics

Input Voltage

Single phase: 115–240 Vdc

3-phase: 208–480 Vac

Motor Size

400 W–2.1 kW

Control Options

CANopen, CANmotion, EtherCAT, ProfiNet


Links to Websites and Downloads:

Lexium 32i Integrated Servo Drives on www.se.com/us

SoMove FDT Standalone Commissioning (Free) Software

Motion Sizer (Free) Software

Lexium 62 ILM Integrated Servo Modules

Lexium 62 ILM

Lexium 62 ILM integrated servo modules can be controlled with all PacDrive LMC Pro and Eco series motion controllers via Sercos communication. All of the system’s main components are equipped with electronic name plates that allow the controller to automatically detect and configure the drives.

Links to Websites and Downloads:

Lexium 62 ILM on www.se.com/us

Catalog DIA7ED2160306EN: Lexium 62 ILM Integrated Servo Modules

Lexium ILA, ILE, ILS Integrated Drives

The Lexium ILA, ILE, and ILS drive series is an integrated, or combination, drive and motor series. This series comes in 3 different motor versions (DC brushless, stepper, and servo). Safe Torque Off (STO), highly customizable cable entry and communication options combined with detailed user guides, function blocks, and sample code, make this product ideal for use with both our Modicon and 3rd party controllers.

Lexium ILA
Combination Stepper Motor

Lexium ILE
Combination DC Brushless Motor

Lexium ILS
Combination Stepper Motor

Lexium ILx Characteristics

Input Voltage

12–48 Vdc

Motor Size

150–305 W

Control Options

CANopen, Modbus TCP/IP, Ethernet/IP, EtherCAT, Ethernet Powerlink, Modbus RS485, DeviceNet, Profibus DP, Pulse & Direction, & Motion Table


Links to Websites and Downloads:

Lexium ILA, ILE, and ILS Integrated Drives on www.se.com/us

Lexium CT Commissioning (Free) Software

Feedback