Modicon M171/M172/M173 HVAC Solutions

M171/M172/M173 Logic Controllers

Modicon M171/M172/M173


Flexible and Scalable Performance

Whether you specialize in chillers, Air Handling Units for commercial buildings, residential, or industrial applications, with Modicon M171/M172/M173 logic controllers, EcoStruxure Machine is well positioned: Multiple BMS connectivity, embedded or as an option, and an embedded web server make remote control and remote access simple to implement, while a unique software environment supports the development of algorithms and functions that can be used on any platform.

Connected

Modicon M171/M172/M173 logic controllers offer a wide choice of connectivity options to support integration with a variety of BMS: A ready-to-connect device, the Modicon M172 embeds Ethernet, Modbus, and BACnet protocols as standard and LonWorks or Konnex protocols as optional. Furthermore, the integrated webserver enables solutions for remote control or cloud connectivity. It simplifies the maintenance thanks to the built-in WebVisu that is compatible with standard Web browsers.

Efficient

EcoStruxure Machine Expert - HVAC 2.0 provides advanced algorithms for greater energy efficiency in Modicon M171/M172/M173-based automation. Ready-to-use TVDAs (tested, validated, and documented architectures) and AFBs- (application function block) libraries dedicated to HVAC applications are reducing the time to market.

Sustainable

Modicon M171/M172/M173 products adhere to refrigerant compliance and RoHS guidelines. Also see more information on sustainability products on www.se.com/us.


Links to Websites and Downloads on www.se.com/us

Modicon M171/M172/M73 Logic Controllers on www.se.com/us

Modicon M171/M172/M173 Catalog Document Number DIA3ED2151001EN

M171 Logic Controllers

TM171OD14R

TM171OBM22R

TM171OF22R

Features:

  • Simple and compact machines

  • Minimal installation time — (DIN rail or flush mounting)


Links to Websites and Downloads on www.se.com/us

M172 Logic Controllers

TM172PDG28SI

TM172DCLFG

Logic controllers for any size of connectable or connected HVAC machine: manage small to large HVAC machines, and boosters for buildings, connectable to BMS or the cloud.


Links to Websites and Downloads on www.se.com/us

M173 Logic Controllers

TM173ODM22R

TM173OBM22R

Features:

  • Sustainability Product

  • 1MB — to support simple and complex programs

  • Adaptive — One unit for super compact machines; for bigger machines, just add I/O expansions

  • Multiple connection capabilities (Modbus RTU client and server, CANopen, USB-C, Remote display bus

  • Flexible and configurable

  • Integrated EEVD

  • Ready-to-use assets — many templates, libraries, function blocks available

  • IoT on deck — straightforward connection to the Secure Interface: cybersecure IoT module

Modicon TM173O PLCs

Description

Catalog Number

TM173 optimized, display, 22 IOs, 24 Vac/dc, 2 x RS485

TM173ODM22R

TM173 optimized, display, 22 IOs, 24 Vac/dc, 2 x RS485, 2 x SSR

TM173ODM22S

TM173 optimized, 22 IOs, 24 Vac/dc, 2 x RS485

TM173OBM22R


Links to Websites and Downloads on www.se.com/us

Feedback