Harmony™ Universal Panels

GTU/GTUX

Harmony™ GTU Universal Panels

The Harmony GTU Universal Panels are a high performance HMI product range designed with the uniqueness of modularity that allows you to select and assemble the best combination of display unit and CPU module for the application requirements. Harmony GTU features operator efficiency, simplified installation and flexibility that fits almost any system. This product range includes: display modules (Advanced and Smart) and CPU box modules (Premium and Open).

Key features of the Harmony GTU:

 

Premium Box CPU Module:

  • Harmony proprietary OS

  • SD Card for OS and application

  • Second SD Card socket for
    user data

  • 2x USB 2.0 (Type A) and
    1x USB 2.0 (mini-B)

Open Box CPU Module:

  • Window Embedded 7 OS

  • CFast Card for OS and application

  • SD and CFast Card sockets for user data

  • 3x USB 2.0 (Type A) and 1x USB 2.0 (mini-B)

  • DVI-D output for external monitor

CPU Box Type

Catalog Number

Operating System

Video Out

Com Ports

Ethernet

USB 2.0 Ports

Memory Card Socket

Standard Box

HMIG2U

Proprietary OS

1x RS232
1x RS485

2x 100 Mb

2x (Type A)
1x (mini-B)

On board Flash (1 GB)
64 MB user data

Premium Box

HMIG3U

Proprietary OS

2 Ports

2 Ports

3x (Type A)
1x (mini-B)

1x CD for system (included)
1x SD socket for user data

Open Box

HMIG5U2

WES7 OS

DVI-D

2 Ports

2 Ports

3x (Type A)
1x (mini-B)

1x CFast for system (included)
1x CFast socket for user data
1x SD socket for user data

Open Box

HMIG5U21

Windows 10 IoT Enterprise

DVI-D

2 Ports

2 Ports

3x (Type A)
1x (mini-B)

1x CFast for system (included)
1x CFast socket for user data
1x SD socket for user data

Open Box

HMIG5U22

Windows 10 IoT Enterprise

DVI-D

2 Ports

2 Ports

3x (Type A)
1x (mini-B)

1x CFast for system (included)
1x CFast socket for user data
1x SD socket for user data

HMIDT732FC

Common Features:

  • Modular design, any combination of display module and CPU box

  • Two serial and two Ethernet ports for communications

  • Powered by 12–24 Vdc

  • Operating temperature: 32–140°F (0–60°C)

  • Configured by Vijeo Designer

  • IP66/67, NEMA 4X (indoor use)

  • Certifications include: CE, cULus, Class 1 Div. 2, Marine

Smart Display Module:

Advanced Display Module:


  • 16M color TFT LCD display (4:3 format)

  • Resistive analog touch screen, multi-touch capable

  • Front panel USB 2.0 ports, 1x (Type A) and 1x (mini-B)

  • Sensor for automatic backlight brightness control


  • 262k color TFT LCD display
    (16:9 format)

  • Resistive analog touch screen, single touch

Display Type

Catalog No.

Screen Size

Front USB Ports

Brightness Sensor

Built-in Wireless LAN

Multi-touch Capable [1]

Smart Display (4:3 or 16:9) 16 M Colors

HMIDT542

10.4 in. SVGA (800x600)

Yes

Yes

Yes

HMIDT642

12. 1 in. XGA
(1024x768)

Yes

Yes

Yes

HMIDT643

12.1 in. XGA
(1024x768)

Yes

Yes

Yes

Yes

HMIDT732

15.0 in. XGA
(1024x768)

Yes

Yes

Yes

HMIDT752

15.0 in. W FWXGA
(1366x768)

Yes

Yes

Yes

HMIDT952

19.0 in. W FWXGA
(1366x768)

Yes

Yes

Yes

Advanced Display (16:9) 262k Colors

HMIDT351

7.0 in. WVGA
(800x480)

HMIDT551

10.1 in. WVGA
(1280x800)

HMIDT651

12.1 in. WVGA
(1280x800)


For complete information and the latest updates, see:

Harmony GTUX™ Universal Panels

HMIG3X Base Unit

Harmony GTUX is a modularly designed robust terminal suitable for harsh outdoor environments. Features like high brightness and UV protection against direct sunlight, protection against water and dust, and supporting a wide range of temperatures make it an ideal choice for direct outdoor operation in O&G, WWW, and MMM segments.

Features

  • A wide temperature range from −30 °C to +70 °C

  • Sunlight readable: High brightness LCD (1000 cd/m2), anti-glare surface

  • Robustness: UV protection, conformal coated (fully coated)

  • Dust and water proof: IP66F, IP67F, and NEMA4X (outdoor use)

  • Environmental standard: Class 1, Div 2, ATEX/IECEx Zone 2/22

  • Variety of interfaces, including dual Ethernet ports

  • Modular design with stainless front face

Harmony GTUX Base Units

CPU Box Type

Catalog Number

Operating System

Conformal Coated

Com Ports

Ethernet

USB 2.0 Ports

Memory Card Socket

eXtreme Box

HMIG3X

Proprietary OS

Partially coated

1x RS232/422/485
1x RS485

2x 10/100/1000BaseT

2x (Type A)
1x (mini-B)

2x SD card

eXtreme Box
Fully Coated

HMIG3XFH

Proprietary OS

Fully coated 3C3

1x RS232/422/485
1x RS485

2x 10/100/1000BaseT

2x (Type A)
1x (mini-B)

2x SD card

HMIDT35X Display

Touchscreen Displays

CPU Box Type

Catalog Number

Screen Size

Conformal Coated

Operating Temperature

Supply Voltage

Touch Screen

Memory Card Socket

eXtreme Displays

HMIDT35X

7 in. W WVGA (800x480)

Partially coated

−30 to +65 °C

12–24 Vdc

Single Touch Analog Resistive

1000 cd/m2

HMIDT35XFH

7 in. W WVGA (800x480)

Fully coated 3C3

−30 to +65 °C

12–24 Vdc

Single Touch Analog Resistive

1000 cd/m2

HMIDT65X

12.1 in. W WXGA (1280x800)

Partially coated

−30 to +70 °C

12–24 Vdc

Single Touch Analog Resistive

1000 cd/m2

HMIDT65XFH

12.1 in. W WXGA (1280x800)

Fully coated 3C3

−30 to +70 °C

12–24 Vdc

Single Touch Analog Resistive

1000 cd/m2

HMIDT75X

15.6 in. W FWXGA (1366x768)

Partially coated

−20 to +60 °C

12–24 Vdc

Single Touch Analog Resistive

1000 cd/m2

HMIDT75XFH

15.6 in. W FWXGA (1366x768)

Fully coated 3C3

−20 to +60 °C

12–24 Vdc

Single Touch Analog Resistive

1000 cd/m2


For complete information and the latest updates, see:

Footnotes

  1. Projects created in Vijeo Designer do not support multi-touch.
Feedback