Harmony™ Advanced Panels
HMI
Harmony™ Advanced Panels HMI Products
The Harmony Advanced Panels are touch screen HMIs that are designed for the most demanding industrial applications. Choose between several platforms and screen sizes for the best cost and performance to suit your needs.
Harmony™ GTO Optimized Panels
The Harmony GTO Optimized Panels are ideal for OEMs that need a
cost-effective solution with enough functionality for demanding applications.
The GTO’s build-in connectivity includes serial ports, Ethernet,
and USB. Via Ethernet, they support a Web server, FTP, e-mail, and
remote access from a PC, smart phone, or tablet applications. The
panels are designed for industrial environments. A stainless steel
version is available that is resistant to high-pressure cleaning (conforming
to DIN 40050–9).
Features:
-
TFT color LCD display with 50,000 hour backlight
-
Resistive analog touch screen
-
One USB v2.0 host type A port + one USB v2.0 mini-B port
-
Powered by 244 V dc
-
Configured by Vijeo Designer
-
IP65, NEMA 4X (indoor use), IP66K for Stainless Steel models
-
Certifications include CE, cULus, Class 1 Div. 2, Marine
GTO Optimized Panels
|
Catalog No. |
Screen Size |
Stainless Steel |
Function Keys |
Com Ports |
Ethernet |
SD Card Socket |
Operating Temp |
|---|---|---|---|---|---|---|---|
|
3.5 in. QVGA (320x240) |
— |
Yes |
2 Ports |
— |
— |
32—131 °F (0—55 °C) |
|
|
3.5 in. QVGA (320x240) |
— |
Yes |
1 Port |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
5.7 in. QVGA (320x240) |
— |
— |
2 Ports |
— |
— |
32—131 °F (0—55 °C) |
|
|
5.7 in. QVGA (320x240) |
— |
— |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
5.7 in. QVGA (320x240) |
Yes |
— |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
7.0 in. WVGA (800x480) |
— |
Yes |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
7.5 in. VGA (640x480) |
— |
— |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
10.4 in. VGA (640x480) |
— |
— |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
10.4 in. VGA (640x480) |
Yes |
— |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
12.1 in. SVGA (800x600) |
— |
— |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
|
|
12.1 in. SVGA (800x600) |
Yes |
— |
2 Ports |
1 Port |
Yes |
32—131 °F (0—55 °C) |
For complete information and the latest updates, see:
-
Product Range Harmony GTO on www.se.com/us
-
Product Catalog DIA5ED2130616EN