Harmony™ Industrial PC Products

Panel/Box PCs

Harmony™ Panel PC

The Harmony Panel PC is a family of panel-mounted all-in-one industrial PCs, certified for automation applications.
Features of the Harmony Panel PCs:

  • TFT color LCD display, available in 10.4, 12.1, 15.0, and 19.0 in. screen sizes

  • Resistive analog touch screen

  • Stainless steel models available

  • Variety of CPUs and performance levels

  • Options for mass storage (HDD, SDD, memory card, DVD-RW, RAID)

  • Variety of Windows operating systems options

  • Options for add-in card slots

  • Communication options including COM ports, Ethernet, and USB

  • Fanless models available

  • Supply power, 100...240 V ac or 24 V dc with option for battery back-up

  • Vijeo Designer Run-time trial mode pre-installed

  • IP65, NEMA 4X (indoor use)

  • Certifications inlcude CE, cULus, Class 1 Div. 2

Harmony P6 Modular Box PCs and Displays

Harmony P6
Modular Box PCs and Displays

Harmony P6 Industrial PC connects Operational Technology (OT) to the field of Information Technology for the IIoT.

This range features interface modularity with slot-in design for HDD/SSD and optional PCI/PCIe slots and slot-in design of operational interfaces. The two standard Ethernet ports allow OT and IT communications to be separated if necessary.

Features

  • Versatile and open to applications running Windows software at the Edge: HMI, SCADA, IIoT Edge, engineering and maintenance tools, and thin clients.

  • Best-in-class visualization and control with associated software enhancing the operator experience.

  • Leverage crew reactivity for business maximization with 4 high-performing Intel CPU cores for industry.

  • Modern display design for best visibility and operability for increased ease of use.

  • Consistent operator workstations at the edge with modularity to make Box PCs, Panel PCs, and monitors for the ergonomic environment while using the application.

  • Designed accordingly to IEC62443 Cybersecurity standard for control systems.

  • Enhanced security with associated software, Achilles and Trellix.

  • EcoStruxure Secure Connect for remote connections.

  • New online configurator with an enlarged line-up, linked with EcoStruxure Plant Builder V5 for faster deliveries

For more information, visit the Harmony P6 product overview on www.se.com/us and catalog DIA5ED2140501EN.

Harmony™ Edge Box

Harmony Edge Box offers edge control for EcoStruxure™ Machine and EcoStruxure Plant.

HMIBMI

  • Intel Atom “Apollo lake” E3930 Dual-core 1.8 GHz fanless

  • 4 GB RAM, 2x Ethernet, 1x COM, 2x USB, 1x DP (working with modular display HMIDM mounted)

  • 64 or 128 GB eMMC (soldered), 1x mini PCIe slot [1], antenna connectors

  • Runs Node-RED to wired devices on the Industrial Internet of Things

HMIBMO

  • Intel Atom “Apollo lake” E3930 Dual-core 1.8 GHz fanless

  • 4 or 8 GB RAM, 2x Ethernet (supporting real time), 2x COM, 4x USB, 2x DP (both working with modular display HMIDM mounted)

  • 64 or 250 GB M.2 SSD, 1x mini PCIe slot (without optional interface) [1], antenna connectors

  • Expandable model with HDD/SSD 2.5" slot and optional interface for Mini PCIe [1]

  • Runs Node-RED to wired devices on the Industrial Internet of Things

Harmony™ Edge Box

Family

Catalog Number

Operating System

CPU

Storage

RAM

TPM

Configured to order

HMIBMO Optimized

HMIBMIEA5DD1E01

Win10 IOT Enterprise

Intel Atom E3930 Dual Core

64 GB M.2 SSD

4 GB

Yes

Yes

HMIBMIEA5DD1101

Win10 IOT Enterprise

Intel Atom E3930 Dual Core

64 GB M.2 SSD

4 GB

No

No

HMIBMIEA5DD110L

Win10 IOT Enterprise

Intel Atom E3930 Dual Core

250 GB M.2 SSD

8 GB

No

No

HMIBMIEA5DD1001

No OS

Intel Atom E3930 Dual Core

64 GB M.2 SSD

4 GB

No

No

HMIBMIEA5DD100A

No OS

Intel Atom E3930 Dual Core

250 GB M.2 SSD

8 GB

No

Yes

HMIBMI IIoT

HMIBMIEA5DD1E01

Win10 IOT Enterprise

Intel Atom E3930 Dual Core

64 GB eMMC

4 GB

Yes

Yes

HMIBMIEA5DD1101

Win10 IOT Enterprise

Intel Atom E3930 Dual Core

64 GB eMMC

4 GB

No

No

HMIBMIEA5DD110L

Win10 IOT Enterprise

Intel Atom E3930 Dual Core

128 GB eMMC

4 GB

No

No

HMIBMIEA5DD1001

No OS

Intel Atom E3930 Dual Core

64 GB eMMC

4 GB

No

No

HMIBMIEA5DD100A

No OS

Intel Atom E3930 Dual Core

64 GB eMMC

4 GB

No

No

Footnotes

  1. Mini PCIe cards not requiring optional interface (no external connector): Cellular WiFi, Saved RAM, etc. Mini PCIe cards requiring optional interface: COM, USB, Audio, Video, Fieldbus, I/O, etc.
Feedback