Zelio Logic Smart Relays

Refer to PLC/PAC and Controllers Online

Zelio Logic Smart Relays

For applications that require more flexibility than a simple relay, timer or counter, but are too simple for the smallest Nano PLC, Zelio Logic smart relays are available. Designed to accept and control outputs just like a relay, Zelio Logic features logic programming with Function Block Diagram (FBD) or Ladder Logic Programming using either the front panel or by utilizing ZelioSoft software. For more information, refer to www.se.com/us/en Zelio Logic or catalog DIA3ED2111202EN.

Catalog Number

Description

Inputs

Outputs

Supply Volts

SR2A101FU

SR2 with Display

6 Digital

4 Relay

120 Vac

SR2B121BD

SR2 with Display

8 Digital, 4 Analog

4 Relay

24 Vdc

SR2B121FU

SR2 with Display

8 Digital

4 Relay

120 Vac

SR2D101FU

SR2 without Display

6 Digital

4 Relay

120 Vac

SR3B101BD

SR3 with Display

6 Digital, 4 Analog

4 Relay

24 Vdc

SR3B101FU

SR3 with Display

6 Digital

4 Relay

120 Vac

SR3B261BD

SR3 with Display

16 Digital, 6 Analog

10 Relay

24 Vdc

SR3B261FU

SR3 with Display

16 Digital

10 Relay

120 Vac

SR3XT101FU

SR3 Expansion

6 Digital

4 Relay

SR3XT61FU

SR3 Expansion

4 Digital

2 Relay

Catalog Number

Description

SR2MEM02

Memory Cartridge

SR2USB01

USB Programming Cable

Feedback