DOCA0006EN-07

Alarms

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

PM3250

PM3255

Alarm Status

Activated Alarm Bitmaps

0x2B0C

11021

R

R

1

Bitmap

  • 0 = Alarm is inactive
  • 1 = Alarm is active
  • BitN = Alarm ID N (1-16)

0x2B0D

11022

R

R

1

Bitmap

BitN = Alarm ID N (17-32)

0x2B0E

11023

R

R

1

Bitmap

  • BitN = Alarm ID N (33-40)
  • BitN fixed to 0

0x2B0F

11024

R

R

1

Bitmap

  • BitN = Alarm ID N (41-56)
  • BitN fixed to 0 for PM3250

Enabled Alarm Bitmaps

0x2B1F

11040

R

R

1

Bitmap

  • 0 = Alarm is disabled
  • 1 = Alarm is enabled
  • BitN = Alarm ID N (1-16)

0x2B20

11041

R

R

1

Bitmap

BitN = Alarm ID N (17-32)

0x2B21

11042

R

R

1

Bitmap

  • BitN = Alarm ID N (33-40)
  • BitN fixed to 0

0x2B22

11043

R

R

1

Bitmap

  • BitN = Alarm ID N (41-56)
  • BitN fixed to 0 for PM3250

Unacknowledged Alarm Bitmaps

0x2B45

11078

R

R

1

Bitmap

  • 0 = Historic alarms are acknowledged by the user
  • 1 = Historic alarms are unacknowledged by the user
  • BitN = Alarm ID N (1-16)

0x2B46

11079

R

R

1

Bitmap

BitN = Alarm ID N (17-32)

0x2B47

11080

R

R

1

Bitmap

  • BitN = Alarm ID N (33-40)
  • BitN fixed to 0

0x2B48

11081

R

R

1

Bitmap

  • BitN = Alarm ID N (41-56)
  • BitN fixed to 0 for PM3250

Alarm Event Queue

0x2B68

11113

R

R

1

UInt16

Size of Event Queue:

  • Fixed as 20

0x2B69

11114

R

R

1

UInt16

Number of entries in Event Queue

0x2B6A

11115

R

R

1

UInt16

Entry number of Most Recent Event

Entry 001

0x2B6B

11116

R

R

1

UInt16

Entry Number

0x2B6C

11117

R

R

4

DATETIME

Date/Time

0x2B70

11121

R

R

1

UInt16

Record Type:

  • 0xFF10 = UInt16
  • 0xFF40 = Float32

0x2B71

11122

R

R

1

UInt16

Register Number or Event Code:

  • Primary Event: Modbus Address of the Unit
  • Secondary Event: Event Code

0x2B72

11123

R

R

4

UInt16

Value:

  • Primary Event: Alarm Attributes Register Address
  • Secondary Event: Worst value of source registers

0x2B76

11127

R

R

1

UInt16

Sequence Number

Entry 020

0x2C4F

11344

R

R

1

UInt16

Entry Number

0x2C50

11345

R

R

4

DATETIME

Date/Time

0x2C54

11349

R

R

1

UInt16

Record Type

0x2C55

11350

R

R

1

UInt16

Register Number or Event Code

0x2C56

11351

R

R

4

UInt16

Value

0x2C5A

11355

R

R

1

UInt16

Sequence Number

Alarm History Log

0x301B

12316

R

R

1

UInt16

Size of History Log

0x301C

12317

R

R

1

UInt16

Number of entries in History Log

0x301D

12318

R

R

1

UInt16

Entry number of most Recent Event

Entry 001

0x301E

12319

R

R

1

UInt16

Entry Number

0x301F

12320

R

R

4

DATETIME

Date/Time

0x3023

12324

R

R

1

UInt16

Record Type:

  • 0xFF10 = UInt16
  • 0xFF40 = Float32

0x3024

12325

R

R

1

UInt16

Register Number or Event Code:

  • Primary Event: Modbus Address of the Unit
  • Secondary Event: Event Code

0x3025

12326

R

R

4

UInt16

Value:

  • Primary Event: Alarm Attributes Register Address
  • Secondary Event: Worst value of source registers

0x3029

12330

R

R

1

UInt16

Sequence Number

Entry 020

0x3102

12547

R

R

1

UInt16

Entry Number

0x3103

12548

R

R

4

DATETIME

Date/Time

0x3107

12552

R

R

1

UInt16

Record Type

0x3108

12553

R

R

1

UInt16

Register Number or Event Code

0x3109

12554

R

R

4

UInt16

Value

0x310D

12558

R

R

1

UInt16

Sequence Number

1- Second Alarms - Standard

Over Current, Phase

Alarm ID = 1

0x36B4

14005

R/WC

R/WC

2

Float32

A

Pickup Setpoint

0x36B6

14007

R/WC

R/WC

2

UInt32

Second

Pickup Time Delay

0x36B8

14009

R/WC

R/WC

2

Float32

%

  • Dropout Setpoint
  • Deviation percentage from pickup setpoint

0x36BA

14011

R/WC

R/WC

2

UInt32

Second

  • Dropout Time Delay
  • Same as pickup time delay

0x36BC

14013

R/WC

R/WC

1

Bitmap

Digital Outputs to Associate:

  • 0 = Unassociated
  • 1 = Associated
  • Bit0 = DO1 association
  • Bit1 = DO2 association

Under Current, Phase

Alarm ID = 2

0x36C8

14025

R/WC

2

Float32

A

Pickup Setpoint

0x36CA

14027

R/WC

2

UInt32

Second

Pickup Time Delay

0x36CC

14029

R/WC

2

Float32

%

Dropout Setpoint

0x36CE

14031

R/WC

2

UInt32

Second

Dropout Time Delay

0x36D0

14033

R/WC

1

Bitmap

Digital Outputs to Associate

Over Voltage, L-L

Alarm ID = 5

0x3704

14085

R/WC

2

Float32

V

Pickup Setpoint

0x3706

14087

R/WC

2

UInt32

Second

Pickup Time Delay

0x3708

14089

R/WC

2

Float32

%

Dropout Setpoint

0x370A

14091

R/WC

2

UInt32

Second

Dropout Time Delay

0x370C

14093

R/WC

1

Bitmap

Digital Outputs to Associate

Under Voltage, L-L

Alarm ID = 6

0x3718

14105

R/WC

R/WC

2

Float32

V

Pickup Setpoint

0x371A

14107

R/WC

R/WC

2

UInt32

Second

Pickup Time Delay

0x371C

14109

R/WC

R/WC

2

Float32

%

Dropout Setpoint

0x371E

14111

R/WC

R/WC

2

UInt32

Second

Dropout Time Delay

0x3720

14113

R/WC

R/WC

1

Bitmap

Digital Outputs to Associate

Over Voltage, L-N

Alarm ID = 7

0x372C

14125

R/WC

2

Float32

V

Pickup Setpoint

0x372E

14127

R/WC

2

UInt32

Second

Pickup Time Delay

0x3730

14129

R/WC

2

Float32

%

Dropout Setpoint

0x3732

14131

R/WC

2

UInt32

Second

Dropout Time Delay

0x3734

14133

R/WC

1

Bitmap

Digital Outputs to Associate

Under Voltage, L-N

Alarm ID = 8

0x3740

14145

R/WC

R/WC

2

Float32

V

Pickup Setpoint

0x3742

14147

R/WC

R/WC

2

UInt32

Second

Pickup Time Delay

0x3744

14149

R/WC

R/WC

2

Float32

%

Dropout Setpoint

0x3746

14151

R/WC

R/WC

2

UInt32

Second

Dropout Time Delay

0x3748

14153

R/WC

R/WC

1

Bitmap

Digital Outputs to Associate

Over Power, Total Active

Alarm ID = 9

0x3754

14165

R/WC

R/WC

2

Float32

kW

Pickup Setpoint

0x3756

14167

R/WC

R/WC

2

UInt32

Second

Pickup Time Delay

0x3758

14169

R/WC

R/WC

2

Float32

%

Dropout Setpoint

0x375A

14171

R/WC

R/WC

2

UInt32

Second

Dropout Time Delay

0x375C

14173

R/WC

R/WC

1

Bitmap

Digital Outputs to Associate

Over Power, Total Reactive

Alarm ID = 10

0x3768

14185

R/WC

2

Float32

kVAR

Pickup Setpoint

0x376A

14187

R/WC

2

UInt32

Second

Pickup Time Delay

0x376C

14189

R/WC

2

Float32

%

Dropout Setpoint

0x376E

14191

R/WC

2

UInt32

Second

Dropout Time Delay

0x3770

14193

R/WC

1

Bitmap

Digital Outputs to Associate

Over Power, Total Active

Alarm ID = 11

0x377C

14205

R/WC

R/WC

2

Float32

kVA

Pickup Setpoint

0x377E

14207

R/WC

R/WC

2

UInt32

Second

Pickup Time Delay

0x3780

14209

R/WC

R/WC

2

Float32

%

Dropout Setpoint

0x3782

14211

R/WC

R/WC

2

UInt32

Second

Dropout Time Delay

0x3784

14213

R/WC

R/WC

1

Bitmap

Digital Outputs to Associate

Leading Power Factor, Total

Alarm ID = 12

0x3790

14225

R/WC

2

Float32

Pickup Setpoint

0x3792

14227

R/WC

2

UInt32

Second

Pickup Time Delay

0x3794

14229

R/WC

2

Float32

%

Dropout Setpoint

0x3796

14231

R/WC

2

UInt32

Second

Dropout Time Delay

0x3798

14233

R/WC

1

Bitmap

Digital Outputs to Associate

Lagging Power Factor, Total

Alarm ID = 13

0x37A4

14245

R/WC

2

Float32

Pickup Setpoint

0x37A6

14247

R/WC

2

UInt32

Second

Pickup Time Delay

0x37A8

14249

R/WC

2

Float32

%

Dropout Setpoint

0x37AA

14251

R/WC

2

UInt32

Second

Dropout Time Delay

0x37AC

14253

R/WC

1

Bitmap

Digital Outputs to Associate

Over Demand, Total Active Power, Present

Alarm ID = 16

0x37E0

14305

R/WC

2

Float32

kW

Pickup Setpoint

0x37E2

14307

R/WC

2

UInt32

Second

Pickup Time Delay

0x37E4

14309

R/WC

2

Float32

%

Dropout Setpoint

0x37E6

14311

R/WC

2

UInt32

Second

Dropout Time Delay

0x37E8

14313

R/WC

1

Bitmap

Digital Outputs to Associate

Over Demand, Total Apparent Power, Present

Alarm ID = 22

0x3858

14425

R/WC

2

Float32

kVA

Pickup Setpoint

0x385A

14427

R/WC

2

UInt32

Second

Pickup Time Delay

0x385C

14429

R/WC

2

Float32

%

Dropout Setpoint

0x385E

14431

R/WC

2

UInt32

Second

Dropout Time Delay

0x3860

14433

R/WC

1

Bitmap

Digital Outputs to Associate

Over THD-U, Phase

Alarm ID = 28

0x38D0

14545

R/WC

2

Float32

%

Pickup Setpoint

0x38D2

14547

R/WC

2

UInt32

Second

Pickup Time Delay

0x38D4

14549

R/WC

2

Float32

%

Dropout Setpoint

0x38D6

14551

R/WC

2

UInt32

Second

Dropout Time Delay

0x38D8

14553

R/WC

1

Bitmap

Digital Outputs to Associate

Under Power, Total Active

Alarm ID = 30

0x39E8

14825

R/WC

R/WC

2

Float32

kW

Pickup Setpoint

0x39EA

14827

R/WC

R/WC

2

UInt32

Second

Pickup Time Delay

0x39EC

14829

R/WC

R/WC

2

Float32

%

Dropout Setpoint

0x39EE

14831

R/WC

R/WC

2

UInt32

Second

Dropout Time Delay

0x39F0

14833

R/WC

R/WC

1

Bitmap

Digital Outputs to Associate

Over THD-I, Phase

Alarm ID = 31

0x3A10

14865

2

Float32

%

Pickup Setpoint

0x3A12

14867

R/WC

2

UInt32

Second

Pickup Time Delay

0x3A14

14869

R/WC

2

Float32

%

Dropout Setpoint

0x3A16

14871

R/WC

2

UInt32

Second

Dropout Time Delay

0x3A18

14873

R/WC

1

Bitmap

Digital Outputs to Associate

Over THD-V, Phase

Alarm ID = 32

0x3A38

14905

R/WC

2

Float32

%

Pickup Setpoint

0x3A3A

14907

R/WC

2

UInt32

Second

Pickup Time Delay

0x3A3C

14909

R/WC

2

Float32

%

Dropout Setpoint

0x3A3E

14911

R/WC

2

UInt32

Second

Dropout Time Delay

0x3A40

14913

R/WC

1

Bitmap

Digital Outputs to Associate

1-Second Alarms - Custom

Over Energy, Total Active

Alarm ID = 41

0x3A5D

14942

R/WC

2

UInt16

Source Register:

  • ENERGY_LOG_DAY_REALTIME_VALUE: 41504
  • ENERGY_LOG_WEEK_REALTIME_VALUE: 41874
  • ENERGY_LOG_MONTH_REALTIME_VALUE: 42043

0x3A60

14945

R/WC

2

Float32

Wh

Pickup Setpoint

0x3A62

14947

R/WC

2

UInt32

Second

Pickup Time Delay

0x3A64

14949

R/WC

2

Float32

%

Dropout Setpoint

0x3A66

14951

R/WC

2

UInt32

Second

Dropout Time Delay

0x3A68

14953

R/WC

1

Bitmap

Digital Outputs to Associate

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?