DOCA0006EN-07

Command request

The following table describes a Modbus command request:

Slave Number

Function Code

Command block

CRC

Register Address

Command Description

1 – 247

16 (W)

5250 (up to 5374)

The command is made of a command number and a set of parameters. See the detailed description of each command in the command list.

NOTE: All the reserved parameters can be considered as any value, e.g. 0.

Checking

The following table describes a command block:

Register Address

Content

Size (Int16)

Data (example)

5250

Command Number

1

2008 (Set Tariff)

5251

(Reserved)

1

0

5252 – 5374

Parameter

n

4 (Tariff = 4)

NOTE: Command number 2008 supports only one parameter with the size of 1.

Command Result

Register Address

Content

Size (Int16)

Data (example)

5375

Requested Command Number

1

2008 (Set Tariff)

5376

Result

List of Command result codes:

  • 0 = Valid Operation

  • 3000 = Invalid Command

  • 3001 = Invalid Parameter

  • 3002 = Invalid Number of Parameters

  • 3007 = Operation Not Performed

1

0 (Valid Operation)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?