DOCA0006EN-07

Energy Pulse Output Setup

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

PM3250

PM3255

Energy Output Pulses (Global Settings)

0x0850

2129

R/WC

1

UInt16

Millisecond

Energy Pulse Duration

Active Energy Pulse Output Channel

0x0852

2131

R/WC

1

UInt16

Digital Output Association:

  • 0 = Disable
  • 1 = DO1 enable for active energy pulse output

0x0853

2132

R/WC

2

Float32

pulse/kWh

Active Energy Pulse Frequency

Reactive Energy Pulse Output Channel

0x0856

2135

R/WC

1

UInt16

Digital Output Association:

  • 0 = Disable
  • 1 = DO2 enable for reactive energy pulse output

0x0857

2136

R/WC

2

Float32

pulse/kVARh

Reactive Energy Pulse Frequency

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?