Default configuration mode settings
|
Function |
Factory settings |
|---|---|
|
Wiring |
3PH4W; VT Direction connection; 3 CTs on I1, I2, and I3 |
|
CT Ratio |
CT Secondary = 5 A; CT Primary = 5 A |
|
VT Ratio |
NA |
|
Nominal frequency |
50 Hz |
|
Nominal phase order |
A-B-C |
|
Date / Time |
1-Jan-2000/00:00:00 |
|
Multi-tariffs |
Disable |
|
Demand |
Method: sliding block; Interval: 15 minutes |
|
Power demand log |
Disable |
|
Energy log |
Disable |
|
Digital outputs |
Disable |
|
Digital inputs |
Input status |
|
Pulse output |
100 pulse/kWh, pulse width: 100 ms |
|
Communication |
Baud Rate = 19200; Parity = Even; Address = 1 |
|
Password |
High: 0010; Low: 0000 |
|
Alarms |
Disable |
|
Front panel display LCD |
Backlight: 4; Contrast: 5 |
|
Front panel display mode |
Full screen: Enable; Auto scroll: Disable |
|
Language |
English |