DOCA0006EN-07

Current, voltage, power, power factor and frequency

Address

Register

Action
(R/W/WC)

Size

Type

Units

Description

PM3250

PM3255

Current

0x0BB7

3000

R

R

2

Float32

A

I1: phase 1 current

0x0BB9

3002

R

R

2

Float32

A

I2: phase 2 current

0x0BBB

3004

R

R

2

Float32

A

I3: phase 3 current

0x0BBD

3006

R

R

2

Float32

A

In: Neutral current

0x0BC1

3010

R

R

2

Float32

A

Current Avg

Voltage

0x0BCB

3020

R

R

2

Float32

V

Voltage L1-L2

0x0BCD

3022

R

R

2

Float32

V

Voltage L2-L3

0x0BCF

3024

R

R

2

Float32

V

Voltage L3-L1

0x0BD1

3026

R

R

2

Float32

V

Voltage L-L Avg

0x0BD3

3028

R

R

2

Float32

V

Voltage L1-N

0x0BD5

3030

R

R

2

Float32

V

Voltage L2-N

0x0BD7

3032

R

R

2

Float32

V

Voltage L3-N

0x0BDB

3036

R

R

2

Float32

V

Voltage L-N Avg

Power

0x0BED

3054

R

R

2

Float32

kW

Active Power Phase 1

0x0BEF

3056

R

R

2

Float32

kW

Active Power Phase 2

0x0BF1

3058

R

R

2

Float32

kW

Active Power Phase 3

0x0BF3

3060

R

R

2

Float32

kW

Total Active Power

0x0BF5

3062

R

R

2

Float32

kVAR

Reactive Power Phase 1

0x0BF7

3064

R

R

2

Float32

kVAR

Reactive Power Phase 2

0x0BF9

3066

R

R

2

Float32

kVAR

Reactive Power Phase 3

0x0BFB

3068

R

R

2

Float32

kVAR

Total Reactive Power

0x0BFD

3070

R

R

2

Float32

kVA

Apparent Power Phase 1

0x0BFF

3072

R

R

2

Float32

kVA

Apparent Power Phase 2

0x0C01

3074

R

R

2

Float32

kVA

Apparent Power Phase 3

0x0C03

3076

R

R

2

Float32

kVA

Total Apparent Power

Power Factor

0x0C05

3078

R

R

2

Float32

Power Factor Phase 1 (Complex format)

0x0C07

3080

R

R

2

Float32

Power Factor Phase 2 (Complex format)

0x0C09

3082

R

R

2

Float32

Power Factor Phase 3 (Complex format)

0x0C0B

3084

R

R

2

Float32

Power Factor Total:

  • -2 < PF < -1 = Quad 2, active power negative, capacitive
  • -1 < PF < 0 = Quad 3, active power negative, inductive
  • 0 < PF < 1 = Quad 1, active power positive, inductive
  • 1 < PF < 2 =Quad 4, active power positive, capacitive

Current Unbalance

0x0BC3

3012

R

R

2

Float32

%

Current Unbalance I1

0x0BC5

3014

R

R

2

Float32

%

Current Unbalance I2

0x0BC7

3016

R

R

2

Float32

%

Current Unbalance I3

0x0BC9

3018

R

R

2

Float32

%

Current Unbalance Worst

Voltage Unbalance

0x0BDD

3038

R

R

2

Float32

%

Voltage Unbalance L1-L2

0x0BDF

3040

R

R

2

Float32

%

Voltage Unbalance L2-L3

0x0BE1

3042

R

R

2

Float32

%

Voltage Unbalance L3-L1

0x0BE3

3044

R

R

2

Float32

%

Voltage Unbalance L-L Worst

0x0BE5

3046

R

R

2

Float32

%

Voltage Unbalance L1-N

0x0BE7

3048

R

R

2

Float32

%

Voltage Unbalance L2-N

0x0BE9

3050

R

R

2

Float32

%

Voltage Unbalance L3-N

0x0BEB

3052

R

R

2

Float32

%

Voltage Unbalance L-N Worst

Tangent Phi (Reactive Factor)

0x0C23

3108

R

R

2

Float32

Tangent Phi, Total

Frequency

0x0C25

3110

R

R

2

Float32

Hz

Frequency

Temperature

0x0C3B

3132

R

R

2

Float32

°C

Temperature

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?