DOCA0006EN-07

Table format

Register tables have the following columns:

Address

Register

Action
(R/W/WC)

Size

Type

Units

Range

Description

  • Address: A 16-bit register address in hexadecimal. The address is the data used in the Modbus frame.

  • Register: A 16-bit register number in decimal (register = address + 1).

  • Action: The read/write/write by command property of the register.

  • Size: The data size in Int16.

  • Type: The encoding data type.

  • Units: The unit of the register value.

  • Range: The permitted values for this variable, usually a subset of what the format allows.

  • Description: Provides information about the register and the values that apply.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?