DOCA0006EN-07

Viewing alarm status on the display

The alarm status summary page includes the following items:

  • Tot Enable: displays total number of the alarms enabled by the user in the alarm configuration.

  • Tot Active: displays total number of the active alarms. One active alarm with several entries is considered as one. For example, over current at phase 1 creates the first entry, over current at phase 2 creates the second entry, but the total number of the active alarms is one.

  • Output: refers to the association with digital output (DO).

The alarm level 2 page lists the number of entries of the active and logged alarms.

The logged alarm entries include the active alarms and the historic alarms. One alarm that has occurred several times can create several active or logged entries.

The alarm level 3 page lists the detailed information of each active/log entry.

NOTE: When an active alarm is not present and you enter the log entry list, the meter considers that you have acknowledged all the logged alarms.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?