DOCA0006EN-07

Flex log

The meter has the following list of flex logs:

Log type

Maximum entries stored

Flex log (power demand log)

4608

Flex log (KWH_KVAH)

2336

Flex log (KWH_KVARH)

2336

Flex log (KVARH_KVAH)

2336

Flex log (KWH_KW)

2336

Flex log (KWH_KVA)

2336

The following table describes the flex log types and format. The date and time recorded in the log are accurate as per the meter's internal clock.

Flex Log (KWH_KVAH / KWH_KVARH / KVARH_KVAH / KWH_KW / KWH_KVA)

Log type

Log date/time

Log value1

Log value2

KWH_KVAH

4 registers

2 registers (KWH)

2 registers (KVAH)

KWH_KVARH

4 registers

2 registers (KWH)

2 registers (KVARH)

KVARH_KVAH

4 registers

2 registers (KVARH)

2 registers (KVAH)

KWH_KW

4 registers

2 registers (KWH)

2 registers (KW)

KWH_KVA

4 registers

2 registers (KWH)

2 registers (KVA)

The first 4 registers of the record provide the timestamp, the next 2 registers provide the first value (for example, kWh in the KWH_KVAH flex log), and the last 2 registers provide the second value (for example, kVAh in the KWH_KVAH flex log).

The data format of the values from the flex log depends on the values you configured the flex log to provide.

  • Energy values are provided in Float32

  • Peak demand values are provided in Float32

NOTE:
  • Only one flex log can be selected at a time. For example, you can log either power demand or KWH_KVAH, not both.

  • Synchronize the time on the meter regularly to avoid incorrect flex log timestamp values. To synchronize the time, use ION Setup.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?