Other Characteristics
|
Characteristics |
Description |
|---|---|
|
Reset |
|
|
Epart |
Per phase, partial, by tariff energy values |
|
Minimum and maximum values |
— |
|
Peak demand values |
— |
|
Local or remote setup |
|
|
Distribution system type |
Three-phase 3-wire or 4-wire with 1, 2, or 3 CTs Single-phase 2-wire or 3-wire with 1 or 2 CTs, with or without VTs |
|
Current transformers rating |
Primary 5 to 32767 A Secondary 5 A, 1 A |
|
Voltage transformers rating |
Primary 1000000 Vmax Secondary 100, 110, 115, 120 |
|
Current demand calculation method |
1 to 60 minutes |
|
Power demand calculation method |
1 to 60 minutes |