Energy readings
You can view energy values from the display. The resolution of the energy value automatically changes from kWh to MWh (kVAh to MVARh).
The energy values automatically resets to 0 when it reaches the limit of 1 x 106 MWh, 1 x 106 MVAh, or 1 x 106 MVARh. Manual reset of total energy is not allowed. You can reset the partial energy values including partial energy import, energy by tariff, and phase energy manually using the display.
Energy values can be reported over communications as 64-bit signed integers. The units are always Wh, VARh, or VAh.
The following table lists the energy readings from the meter:
Characteristics |
Description |
---|---|
Energy values (import) |
|
Active energy |
Total and per phase, partial, by tariff 0 to 1 x 1012 Wh Auto reset to 0 in case of over limit |
Reactive energy |
Total and per phase, partial 0 to 1 x 1012 VARh Auto reset to 0 in case of over limit |
Apparent energy |
Total and per phase, partial 0 to 1 x 1012 VAh Auto reset to 0 in case of over limit |
Energy values (export) |
|
Active energy |
Total 0 to 1 x 1012 Wh Auto reset to 0 in case of over limit |
Reactive energy |
Total 0 to 1 x 1012 VARh Auto reset to 0 in case of over limit |
Apparent energy |
Total 0 to 1 x 1012 VAh Auto reset to 0 in case of over limit |