DOCA0006EN-07

Function list

The following table lists the supported Modbus functions:

Function code

Function name

Decimal

Hexadecimal

3

0x03

Read Holding Registers

16

0x10

Write Multiple Registers

43/14

0x2B/0x0E

Read Device Identification

20

0X14

Read File Record

For example:

  • To read different parameters from the meter, use function 3 (Read).

  • To change the tariff, use function 16 (Write) to send a command to the meter.

NOTE: The file number for flex log in the request should be 0x0001 and other elements should be as per the specifications.

To read the information about flex logs, you can use additional Modbus registers.

To read Flex log information

Function code

1 Byte

0x14

Byte Count

1 Byte

0x07 to 0xF5 bytes

Sub-Req. x, Reference Type

1 Byte

6

Sub-Req. x, File Number

2 Bytes

0x0001

Sub-Req. x, Record Number

2 Bytes

Register (45408)

Sub-Req. x, Record Length

2 Bytes

Register (45407)

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?