Maximum Values
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|
|---|---|---|---|---|---|---|---|
|
PM3250 |
PM3255 |
||||||
|
Current |
|||||||
|
0x6C2D |
27694 |
R |
R |
2 |
Float32 |
A |
Maximum Current I1 |
|
0x6C2F |
27696 |
R |
R |
2 |
Float32 |
A |
Maximum Current I2 |
|
0x6C31 |
27698 |
R |
R |
2 |
Float32 |
A |
Maximum Current I3 |
|
0x6C33 |
27700 |
R |
R |
2 |
Float32 |
A |
Maximum Current N |
|
0x6C37 |
27704 |
R |
R |
2 |
Float32 |
A |
Maximum Current Avg |
|
Voltage |
|||||||
|
0x6C41 |
27714 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L1-L2 |
|
0x6C43 |
27716 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L2-L3 |
|
0x6C45 |
27718 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L3-L1 |
|
0x6C47 |
27720 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L-L Avg |
|
0x6C49 |
27722 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L1-N |
|
0x6C4B |
27724 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L2-N |
|
0x6C4D |
27726 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L3-N |
|
0x6C51 |
27730 |
R |
R |
2 |
Float32 |
V |
Maximum Voltage L-N Avg |
|
Power |
|||||||
|
0x6C63 |
27748 |
R |
R |
2 |
Float32 |
kW |
Maximum Active Power Phase 1 |
|
0x6C65 |
27750 |
R |
R |
2 |
Float32 |
kW |
Maximum Active Power Phase 2 |
|
0x6C67 |
27752 |
R |
R |
2 |
Float32 |
kW |
Maximum Active Power Phase 3 |
|
0x6C69 |
27754 |
R |
R |
2 |
Float32 |
kW |
Maximum Active Power Total |
|
0x6C6B |
27756 |
R |
R |
2 |
Float32 |
kVAR |
Maximum Reactive Power Phase 1 |
|
0x6C6D |
27758 |
R |
R |
2 |
Float32 |
kVAR |
Maximum Reactive Power Phase 2 |
|
0x6C6F |
27760 |
R |
R |
2 |
Float32 |
kVAR |
Maximum Reactive Power Phase 3 |
|
0x6C71 |
27762 |
R |
R |
2 |
Float32 |
kVAR |
Maximum Reactive Power Total |
|
0x6C73 |
27764 |
R |
R |
2 |
Float32 |
kVA |
Maximum Apparent Power Phase 1 |
|
0x6C75 |
27766 |
R |
R |
2 |
Float32 |
kVA |
Maximum Apparent Power Phase 2 |
|
0x6C77 |
27768 |
R |
R |
2 |
Float32 |
kVA |
Maximum Apparent Power Phase 3 |
|
0x6C79 |
27770 |
R |
R |
2 |
Float32 |
kVA |
Maximum Apparent Power Total |
|
Power Factor |
|||||||
|
0x6C85 |
27782 |
R |
R |
2 |
4Q FP PF |
— |
Maximum Power Factor Phase 1 |
|
0x6C87 |
27784 |
R |
R |
2 |
4Q FP PF |
— |
Maximum Power Factor Phase 2 |
|
0x6C89 |
27786 |
R |
R |
2 |
4Q FP PF |
— |
Maximum Power Factor Phase 3 |
|
0x6C8B |
27788 |
R |
R |
2 |
4Q FP PF |
— |
Maximum Power Factor Total |
|
Tangent Phi (Reactive Factor) |
|||||||
|
0x6CA3 |
27812 |
R |
R |
2 |
Float32 |
— |
Maximum Tangent Phi, Total |
|
Total Harmonic Distortion, Current |
|||||||
|
0x6CA5 |
27814 |
R |
R |
2 |
Float32 |
% |
Maximum THD Current I1 |
|
0x6CA7 |
27816 |
R |
R |
2 |
Float32 |
% |
Maximum THD Current I2 |
|
0x6CA9 |
27818 |
R |
R |
2 |
Float32 |
% |
Maximum THD Current I3 |
|
0x6CAB |
27820 |
R |
R |
2 |
Float32 |
% |
Maximum THD Current N |
|
Total Harmonic Distortion, Voltage |
|||||||
|
0x6CBB |
27836 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L1-L2 |
|
0x6CBD |
27838 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L2-L3 |
|
0x6CBF |
27840 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L3-L1 |
|
0x6CC1 |
27842 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L-L Avg |
|
0x6CC3 |
27844 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L1-N |
|
0x6CC5 |
27846 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L2-N |
|
0x6CC7 |
27848 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L3-N |
|
0x6CCB |
27852 |
R |
R |
2 |
Float32 |
% |
Maximum THD Voltage L-N Avg |
|
Frequency |
|||||||
|
0x6DBB |
28092 |
R |
R |
2 |
Float32 |
Hz |
Maximum Frequency |