Command Interface
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|
|---|---|---|---|---|---|---|---|
|
PM3250 |
PM3255 |
||||||
|
0x1481 |
5250 |
R/W |
R/W |
1 |
UInt16 |
— |
Requested Command |
|
0x1483 |
5252 |
R/W |
R/W |
1 |
UInt16 |
— |
Command Parameter 001 |
|
0x14FD |
5374 |
R/W |
R/W |
1 |
UInt16 |
— |
Command Parameter 123 |
|
0x14FE |
5375 |
R |
R |
1 |
UInt16 |
— |
Command Status |
|
0x14FF |
5376 |
R |
R |
1 |
UInt16 |
— |
Command Result codes:
|
|
0x1500 |
5377 |
R/W |
R/W |
1 |
UInt16 |
— |
Command Data 001 |
|
0x157A |
5499 |
R |
R |
1 |
UInt16 |
— |
Command Data 123 |