Power Quality
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|
|---|---|---|---|---|---|---|---|
|
PM3250 |
PM3255 |
||||||
|
0xB02B |
45100 |
R |
R |
2 |
Float32 |
% |
THD Current I1 |
|
0xB02D |
45102 |
R |
R |
2 |
Float32 |
% |
THD Current I2 |
|
0xB02F |
45104 |
R |
R |
2 |
Float32 |
% |
THD Current I3 |
|
0xB031 |
45106 |
R |
R |
2 |
Float32 |
% |
THD Current Neutral |
|
0xB033 |
45108 |
R |
R |
2 |
Float32 |
% |
THD Phase Current Worst |
|
0xB035 |
45110 |
R |
R |
2 |
Float32 |
% |
THD Voltage L1-L2 |
|
0xB037 |
45112 |
R |
R |
2 |
Float32 |
% |
THD Voltage L2-L3 |
|
0xB039 |
45114 |
R |
R |
2 |
Float32 |
% |
THD Voltage L3-L1 |
|
0xB03B |
45116 |
R |
R |
2 |
Float32 |
% |
THD Voltage L-L Avg |
|
0xB03D |
45118 |
R |
R |
2 |
Float32 |
% |
THD Voltage L-L Worst |
|
0xB03F |
45120 |
R |
R |
2 |
Float32 |
% |
THD Voltage L1-N |
|
0xB041 |
45122 |
R |
R |
2 |
Float32 |
% |
THD Voltage L2-N |
|
0xB043 |
45124 |
R |
R |
2 |
Float32 |
% |
THD Voltage L3-N |
|
0xB045 |
45126 |
R |
R |
2 |
Float32 |
% |
THD Voltage L-N Avg |
|
0xB047 |
45128 |
R |
R |
2 |
Float32 |
% |
THD Voltage L-N Worst |