DOCA0006EN-07

Read Device Identification

The meter supports the Read Device Identification with the mandatory objects:

  • Vendor Name

  • Product Code

  • Revision Number

Object ID

Name / Description

Length

Value

Note

0x00

Vendor Name

16

Schneider Electric

0x01

Product Code

11

METSEPM3200

METSEPM3210

METSEPM3250

METSEPM3255

The Product Code value is identical to the catalog number of each reference

0x02

Major Minor Revision

04

X.Y.ZTT

Equivalent to X.Y in register 1637

The Read Device ID codes 01 and 04 are supported:

  • 01 = request to get basic device identification (stream access)

  • 04 = request to get one specific identification object (individual access)

The Modbus request and response are compliant with the Modbus Application Protocol Specification.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?