DOCA0006EN-07

Set Pulse Output (PM3255)

Command Number

Action
(R/W)

Size

Type

Unit

Range

Description

2003

W

1

UInt16

(Reserved)

W

1

UInt16

(Reserved)

W

1

UInt16

0, 1

Pulse output

  • 0 = DO1 Disable
  • 1 = DO1 Enable

W

2

Float32

pulse/kWh

0.01, 0.1, 1, 10, 100, 500

Active energy pulse frequency

W

1

UInt16

(Reserved)

W

1

UInt16

0, 2

Pulse output

  • 0 = DO2 Disable
  • 1 = DO2 Enable

W

2

Float32

pulse/kVARh

0.01, 0.1, 1, 10, 100, 500

Reactive energy pulse frequency

W

1

UInt16

(Reserved)

W

1

UInt16

(Reserved)

W

2

Float32

(Reserved)

2038

W

1

UInt16

(Reserved)

W

1

UInt16

(Reserved)

W

1

UInt16

ms

50, 100, 200, 300

Energy pulse duration

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?