Set Wiring
Command Number |
Action |
Size |
Type |
Unit |
Range |
Description |
---|---|---|---|---|---|---|
2000 |
W |
1 |
UInt16 |
— |
— |
(Reserved) |
W |
1 |
UInt16 |
— |
1, 3 |
Number of phases |
|
W |
1 |
UInt16 |
— |
2, 3, 4 |
Number of wires |
|
W |
1 |
UInt16 |
— |
0, 1, 2, 3, 11, 13 |
Power System Configuration:
|
|
W |
1 |
UInt16 |
Hz |
50, 60 |
Nominal Frequency |
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
W |
2 |
Float32 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
2 |
Float32 |
V |
VT Secondary – 1000000.0 |
VT Primary |
|
W |
1 |
UInt16 |
V |
100, 110, 115, 120 |
VT Secondary |
|
W |
1 |
UInt16 |
— |
1, 2, 3 |
Number of CTs |
|
W |
1 |
UInt16 |
A |
1 – 32767 |
CT Primary |
|
W |
1 |
UInt16 |
A |
1, 5 |
CT Secondary |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
— |
(Reserved) |
|
W |
1 |
UInt16 |
— |
0, 1, 2 |
VT Connection type:
|