Minimum Values
|
Address |
Register |
Action |
Size |
Type |
Units |
Description |
|
|---|---|---|---|---|---|---|---|
|
PM3250 |
PM3255 |
||||||
|
Current |
|||||||
|
0x6A51 |
27218 |
R |
R |
2 |
Float32 |
A |
Minimum Current I1 |
|
0x6A53 |
27220 |
R |
R |
2 |
Float32 |
A |
Minimum Current I2 |
|
0x6A55 |
27222 |
R |
R |
2 |
Float32 |
A |
Minimum Current I3 |
|
0x6A57 |
27224 |
R |
R |
2 |
Float32 |
A |
Minimum Current N |
|
0x6A5B |
27228 |
R |
R |
2 |
Float32 |
A |
Minimum Current Avg |
|
Voltage |
|||||||
|
0x6A65 |
27238 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L1-L2 |
|
0x6A67 |
27240 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L2-L3 |
|
0x6A69 |
27242 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L3-L1 |
|
0x6A6B |
27244 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L-L Avg |
|
0x6A6D |
27246 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L1-N |
|
0x6A6F |
27248 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L2-N |
|
0x6A71 |
27250 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L3-N |
|
0x6A75 |
27254 |
R |
R |
2 |
Float32 |
V |
Minimum Voltage L-N Avg |
|
Power |
|||||||
|
0x6A87 |
27272 |
R |
R |
2 |
Float32 |
kW |
Minimum Active Power Phase 1 |
|
0x6A89 |
27274 |
R |
R |
2 |
Float32 |
kW |
Minimum Active Power Phase 2 |
|
0x6A8B |
27276 |
R |
R |
2 |
Float32 |
kW |
Minimum Active Power Phase 3 |
|
0x6A8D |
27278 |
R |
R |
2 |
Float32 |
kW |
Minimum Active Power Total |
|
0x6A8F |
27280 |
R |
R |
2 |
Float32 |
kVAR |
Minimum Reactive Power Phase 1 |
|
0x6A91 |
27282 |
R |
R |
2 |
Float32 |
kVAR |
Minimum Reactive Power Phase 2 |
|
0x6A93 |
27284 |
R |
R |
2 |
Float32 |
kVAR |
Minimum Reactive Power Phase 3 |
|
0x6A95 |
27286 |
R |
R |
2 |
Float32 |
kVAR |
Minimum Reactive Power Total |
|
0x6A97 |
27288 |
R |
R |
2 |
Float32 |
kVA |
Minimum Apparent Power Phase 1 |
|
0x6A99 |
27290 |
R |
R |
2 |
Float32 |
kVA |
Minimum Apparent Power Phase 2 |
|
0x6A9B |
27292 |
R |
R |
2 |
Float32 |
kVA |
Minimum Apparent Power Phase 3 |
|
0x6A9D |
27294 |
R |
R |
2 |
Float32 |
kVA |
Minimum Apparent Power Total |
|
Power Factor |
|||||||
|
0x6AA9 |
27306 |
R |
R |
2 |
4Q FP PF |
— |
Minimum Power Factor Phase 1 |
|
0x6AAB |
27308 |
R |
R |
2 |
4Q FP PF |
— |
Minimum Power Factor Phase 2 |
|
0x6AAD |
27310 |
R |
R |
2 |
4Q FP PF |
— |
Minimum Power Factor Phase 3 |
|
0x6AAF |
27312 |
R |
R |
2 |
4Q FP PF |
— |
Minimum Power Factor Total |
|
Tangent Phi (Reactive Factor) |
|||||||
|
0x6AC7 |
27336 |
R |
R |
2 |
Float32 |
— |
Minimum Tangent Phi, Total |
|
Total Harmonic Distortion, Current |
|||||||
|
0x6AC9 |
27338 |
R |
R |
2 |
Float32 |
% |
Minimum THD Current I1 |
|
0x6ACB |
27340 |
R |
R |
2 |
Float32 |
% |
Minimum THD Current I2 |
|
0x6ACD |
27342 |
R |
R |
2 |
Float32 |
% |
Minimum THD Current I3 |
|
0x6ACF |
27344 |
R |
R |
2 |
Float32 |
% |
Minimum THD Current N |
|
Total Harmonic Distortion, Voltage |
|||||||
|
0x6ADF |
27360 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L1-L2 |
|
0x6AE1 |
27362 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L2-L3 |
|
0x6AE3 |
27364 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L3-L1 |
|
0x6AE5 |
27366 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L-L Avg |
|
0x6AE7 |
27368 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L1-N |
|
0x6AE9 |
27370 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L2-N |
|
0x6AEB |
27372 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L3-N |
|
0x6AEF |
27376 |
R |
R |
2 |
Float32 |
% |
Minimum THD Voltage L-N Avg |
|
Frequency |
|||||||
|
0x6BDF |
27616 |
R |
R |
2 |
Float32 |
Hz |
Minimum Frequency |