DUG_Matter Thermostat_ELKO-03

Technical Data

Nominal voltage

AC 230 V ~, 50 Hz

Maximum current rating

Resistive load

max. 16 A, 3680 W

Inductive load

max. 4 A

Power consumption

  • In standby mode (Psm) : 0.17 W

  • Standby mode with display of information (P) : 0.59 W

  • In networked standby (Pnsm) : 0.55 W

  • Networked Standby with Display (P) : 0.75 W

Type of temperature control:

TW = Electronic room temperature control plus week timer

This control has the following control functions:

TW (0/f2/f3/0/f5/0/0/f8)

Control functions:

NOTE: The control function codes are described in the below table.
  • f2 = Open window detection

  • f3 = Distance control option

  • f5 = Working time limitation

  • f8 = Control accuracy

Connecting terminals

Screw terminals for max. 2.5 mm², 0.5 Nm

Neutral conductor

Required

Ambient temperature

0 to 40 °C

Relative humidity

max. 90% non-condensing

IP rating

IP21

Temperature accuracy

max. ±0.5 °C (across the range of 4 to 30 °C)

Temperature measurement resolution

max. 0.5 °C

Display

7x5 dot matrix, 5 additional LEDs

Wi-Fi® standard

IEEE 802.11 b/g/n 2.4 GHz

Wi-Fi® security

WPA-PSK / WPA2-PSK

Operating frequency

2.401 GHz to 2.483 GHz

Max. radio-frequency power transmitted

< 100 mW

Floor sensor types

2, 10, 12, 15, 33, 47 (Thermistor resistance values in kOhm. Nominal value at 25 °C)

Protection Class

II

Working voltage

230 V

Over-voltage category

III

Rated impulse voltage

4 kV

Pollution degree

2

CTI rating of insulation components

175 V

Material group

IIIa (based on CTI value)

Disconnection type

1.B

Control function codes

    Code of temperature control (TC) Control functions
f1 f2 f3 f4 f5 f6 f7 f8
Type of temperature control Single stage, no temperature control NC                
Two or more manual stages, no temperature control TX                
Mechanic thermostat room temperature control TM                
Electronic room temperature control TE                
Electronic room temperature control plus day timer TD                
Electronic room temperature control plus week timer TW                
Control functions Presence detection   1              
Open window detection     2            
Distance control option       3          
Adaptive start control         4        
Working time limitation           5      
Black bulb sensor             6    
Self-learning functionality               7  
Control accuracy with CA < 2 Kelvin and CSD < 2 Kelvin                 8
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.