DUG_Matter Thermostat_ELKO-03

Thermostat menu overview

: The menu level apply to the preset.
: The menu level does not apply to the preset.

Section

Menu Item

Function Description

User Option and Display

Preset default

Preset mode P1

Preset mode P2

Preset mode P3

Preset mode P4

Installer Level 1

P1

Preset Mode 1
Room control (Internal sensor only)

Go to Level 2 menu

NA

NA

P2

Preset Mode 2
Room Control (Internal sensor only)

Go to Level 2 menu

Default for 16 A without probe

P3

Preset Mode 3
Room Control with floor limits (Internal & external temperature sensing probe only)

Go to Level 2 menu

NA

P4

Preset Mode 4
Floor Control (External temperature sensing probe only)

Go to Level 2 menu

Default for 16 A with probe

99

Ex-factory Reset.

: Cancel and go back to previous preset.
: Hold [O] 5 s to confirm.

NA

Installer Level 2

51

Floor Probe Type

  • 00 Not equipped with any probe

  • 02 kOhm

  • 10 kOhm

  • 12 kOhm

  • 15 kOhm

  • 33 kOhm

  • 47 kOhm

00

52

Minimum Floor limit

10° C to 39° C

10° C

53

Maximum Floor limit

11° C to 40° C

27° C

54

Control Method

  • 01 PWM 20 mins

  • 02 PWM 20 mins

  • 03 PWM 5 mins

  • 04 2 pt 0.5 K

  • 05 2 pt 0.1 K

01

55

2-pt min On/Off Time, in mins

1 to 10
(Only available when Control Method is set to 2-pt)

2 : 02 mins

56

Temporal Limit

: Disable
: Enable

X: Enable

57

Windows open detection

: Disable
: Enable

X : Disable

User settings

1

Idle Brightness

  • 00: 0% (No display)

  • 01: 10%

  • 02: 25%

  • 03: 50%

  • 04: 75%

  • 05: 100%

00 (0%)

2

Room Sensor calibration

-9° C to +9° C

0 (0.0° C)

3

Floor Sensor calibration

-9° C to +9° C

0 (0.0° C)

4

Minimum setpoint

4° C to 29° C: Room control range
10° C to 39° C: Floor control range

For room control (P1 and P2) : 4° C
For floor control (P3 and P4) : 10° C

5

Maximum setpoint,

5° C to 30° C: Room control range
11° C to 40° C: Floor control range

For room control (P1 and P2) : 30 ° C
For floor control (P3 and P4) : 27° C

6

Stand-by mode

: Disable
: Enable

X (disabled)

49

Reset user data

: Cancel and go back.
: Hold [O] 5 s to confirm.

NA

Home

Setpoint

Occupied Heat setpoint

Minimum setpoint to Maximum setpoint

NA

Lock

Lock / Unlock thermostat

No lock

No lock

Schedule

h

Set hours

00 to 24
in 24 hr format

Disabled

m

Set minutes

00 to 59 in mins

d

Set day of week

  • 01: Monday

  • 02: Tuesday

  • 03: Wednesday

  • 04: Thursday

  • 05: Friday

  • 06: Saturday

  • 07: Sunday

sb

Schedule feature

: Disable
: Enable

T

Setback Temperature

Set setback setpoint temperature

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.