Specifications
For a 1+1 parallel system for redundancy, the parallel maintenance bypass panel can support a load of up to 120 kW/kVA as long as the neutral current (250 A) is not exceeded:
-
at 380 V, the maximum neutral current capability is reached with a 95 kVA non-linear load.
-
at 400 V, the maximum neutral current capability is reached with a 100 kVA non-linear load.
For a 2+0 parallel system for capacity, the parallel maintenance bypass panel can support a load of up to 240 kW/kVA as long as the neutral current (500 A) is not exceeded:
-
at 380 V, the maximum neutral current capability is reached with a 190 kVA non-linear load.
-
at 400 V, the maximum neutral current capability is reached with a 200 kVA non-linear load.
Recommended Cable Sizes for Galaxy VS
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminum conductors
-
Installation method C
PE size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC. Aluminum cables are not recommended for ambient temperatures over 30 °C.
Copper
Copper
Commercial reference |
GVSBPAR60K120H | |||||||
---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||
Parallel system rating |
120 kW | 160 kW | 200 kW | 240 kW | 60 kW | 80 kW | 100 kW | 120 kW |
Input phases (mm2) |
95 |
120 |
185 |
2 x 120 |
35 |
50 |
70 |
95 |
Input PE (mm2) |
50 |
70 |
95 |
120 |
25 |
25 |
35 |
50 |
Input N (mm2) |
120 |
2 x 120 |
2 x 150 |
3 x 150 |
50 |
95 |
120 |
120 |
UPS input (mm2) |
35 |
50 |
2 x 25 |
2 x 50 |
35 |
50 |
2 x 25 |
2 x 50 |
UPS output (mm2) |
25 |
50 |
2 x 25 |
2 x 35 |
25 |
50 |
2 x 25 |
2 x 35 |
UPS PE (mm2) |
25 |
25 |
35 |
50 |
25 |
25 |
35 |
50 |
UPS N (mm2) |
50 |
95 |
3 x 35 |
3 x 35 |
50 |
2 x 50 |
3 x 35 |
3 x 35 |
Load (mm2) |
95 |
120 |
185 |
2 x 95 |
25 |
50 |
70 |
95 |
Load PE (mm2) |
50 |
70 |
95 |
95 |
16 |
25 |
35 |
50 |
Load N (mm2) |
120 |
2 x 120 |
2 x 150 |
3 x 150 |
50 |
95 |
120 |
120 |
Aluminum
Commercial reference |
GVSBPAR10K30H | GVSBPAR40K50H | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
Capacity (2+0) |
Redundancy (1+1) |
||||||
Parallel system rating |
20 kW | 40 kW | 60 kW | 10 kW | 20 kW | 30 kW | 80 kW | 100 kW | 40 kW | 50 kW |
Input phases (mm2) |
6 | 25 | NA | 6 | 6 | NA |
70 |
NA |
25 |
NA |
Input PE (mm2) |
6 | 16 | NA | 6 | 6 | NA |
35 |
NA |
16 |
NA |
Input N (mm2) |
2 x 16 | 2 x 16 | NA | 6 | 16 | NA |
2 x 70 |
NA |
50 |
NA |
UPS input (mm2) |
6 | 6 | NA | 6 | 6 | NA |
25 |
NA |
25 |
NA |
UPS output (mm2) |
6 | 6 | NA | 6 | 6 | NA |
16 |
NA |
16 |
NA |
UPS PE (mm2) |
6 | 6 | NA | 6 | 6 | NA |
16 |
NA |
16 |
NA |
UPS N (mm2) |
6 | 16 | NA | 6 | 16 | NA |
2 x 16 |
NA |
2 x 16 |
NA |
Load (mm2) |
6 | 16 | NA | 6 | 6 | NA |
70 |
NA |
16 |
NA |
Load PE (mm2) |
6 | 16 | NA | 6 | 6 | NA |
35 |
NA |
16 |
NA |
Load N (mm2) |
16 | 2 x 16 | NA | 6 | 2 x 16 | NA |
2 x 70 |
NA |
50 |
NA |
Aluminum
Commercial reference |
GVSBPAR60K120H | |||||||
---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||
Parallel system rating |
120 kW | 160 kW | 200 kW | 240 kW | 60 kW | 80 kW | 100 kW | 120 kW |
Input phases (mm2) |
150 |
185 |
2 x 120 |
NA |
50 |
70 |
95 |
NA |
Input PE (mm2) |
95 |
95 |
150 |
NA |
25 |
70 |
50 |
NA |
Input N (mm2) |
185 |
2 x 120 |
3 x 150 |
NA |
70 |
150 |
185 |
NA |
UPS input (mm2) |
50 |
2 x 35 |
2 x 50 |
NA |
50 |
2 x 35 |
2 x 50 |
NA |
UPS output (mm2) |
50 |
2 x 35 |
2 x 35 |
NA |
50 |
2 x 35 |
2 x 35 |
NA |
UPS PE (mm2) |
25 |
35 |
50 |
NA |
25 |
35 |
50 |
NA |
UPS N (mm2) |
2 x 35 |
3 x 35 |
3 x 50 |
NA |
2 x 35 |
3 x 35 |
3 x 50 |
NA |
Load (mm2) |
120 |
185 |
2 x 120 |
NA |
50 |
70 |
95 |
NA |
Load PE (mm2) |
70 |
95 |
120 |
NA |
25 |
35 |
50 |
NA |
Load N (mm2) |
185 |
2 x 120 |
4 x 95 |
NA |
70 |
150 |
185 |
NA |
Recommended Upstream Protection for Galaxy VS
Input
Input
Commercial reference |
GVSBPAR40K50H | |||
---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||
Parallel system rating |
80 kW | 100 kW | 40 kW | 50 kW |
Breaker type |
LV430670 | LV431671 | LV429671 | LV429670 |
In (A) |
160 | 200 | 80 | 100 |
Ir (A) |
160 | 200 | 80 | 100 |
Im (A) |
1250 (fixed) | 5-10 x In | 640 (fixed) | 800 (fixed) |
Input
Commercial reference |
GVSBPAR60K120H | |||||||
---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||
Parallel system rating |
120 kW | 160 kW | 200 kW | 240 kW | 60 kW | 80 kW | 100 kW | 120 kW |
Breaker type |
LV431670 | LV432695 | LV432695 | LV432895 | LV430671 | LV430670 | LV431671 | LV431670 |
In (A) |
250 | 320 | 400 | 500 | 125 | 160 | 200 | 250 |
Ir (A) |
250 | 1 | 0.94 | 125 | 160 | 200 | 250 | |
Im (A) / Isd (A) | 5-10 x In | 1.5-10 | 1250 (fixed) | 5-10 x In |
Recommended Cable Sizes for Easy UPS 3S and Easy UPS 3M
![]() |
---|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or
electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper or aluminum conductors
-
Installation method C
PE size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC. Aluminum cables are not recommended for ambient temperatures over 30 °C.
Easy UPS 3S – 3:1 UPS System
Commercial reference | GVSBPAR40K50H | GVSBPAR60K120H | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
Capacity (2+0) |
Redundancy (1+1) |
|||||||
Parallel system rating |
20 kVA | 30 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | 60 kVA | 20 kVA | 30 kVA | |
Single mains system | Input phases (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
Input N (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
Input PE (mm2) |
16 |
25 |
16 |
16 |
16 |
25 |
35 |
70 |
16 |
25 |
|
Dual mains system | Bypass phases (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
Bypass N (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
Bypass PE (mm2) |
16 |
25 |
16 |
16 |
16 |
25 |
35 |
70 |
16 |
25 |
|
Load (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
Load N (mm2) |
35 |
50 |
16 |
25 |
35 |
50 |
2 x 35 |
2 x 70 |
35 |
50 |
|
Load PE (mm2) |
16 |
25 |
16 |
16 |
16 |
25 |
35 |
70 |
16 |
25 |
|
UPS input (mm2) /UPS bypass (mm2) |
16 |
25 |
16 |
25 |
16 |
25 |
35 |
50 |
35 |
50 |
|
UPS output (mm2) |
16 |
25 |
16 |
25 |
16 |
25 |
35 |
50 |
35 |
50 |
|
UPS N (mm2) |
16 |
25 |
16 |
25 |
16 |
25 |
35 |
50 |
35 |
50 |
|
UPS PE (mm2) |
16 |
16 |
16 |
16 |
16 |
16 |
16 |
25 |
16 |
25 |
Easy UPS 3S – 3:3 UPS System
Commercial reference | GVSBPAR40K50H | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
|||||||||
Parallel system rating |
20 kVA | 30 kVA | 40 kVA | 60 kVA | 80 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | |
Single mains system | Input phases (mm2) |
10 |
16 |
25 |
35 |
50 |
6 |
6 |
10 |
16 |
25 |
Input N (mm2) |
2 x 10 |
2 x 16 |
2 x 25 |
2 x 25 |
2 x 50 |
6 |
6 |
10 |
16 |
25 |
|
Input PE (mm2) |
10 |
16 |
16 |
16 |
25 |
6 |
6 |
10 |
16 |
16 |
|
Dual mains system | Bypass phases (mm2) |
10 |
16 |
25 |
25 |
50 |
6 |
6 |
10 |
16 |
25 |
Bypass N (mm2) |
2 x 10 |
2 x 16 |
2 x 25 |
2 x 25 |
2 x 50 |
6 |
6 |
10 |
16 |
25 |
|
Bypass PE (mm2) |
10 |
16 |
16 |
16 |
25 |
6 |
6 |
10 |
16 |
16 |
|
Load (mm2) |
10 |
16 |
25 |
25 |
50 |
6 |
6 |
10 |
16 |
25 |
|
Load N (mm2) |
2 x 10 |
2 x 16 |
2 x 25 |
2 x 25 |
2 x 50 |
6 |
6 |
10 |
16 |
25 |
|
Load PE (mm2) |
10 |
16 |
16 |
16 |
25 |
6 |
6 |
10 |
16 |
16 |
|
UPS input (mm2) /UPS bypass (mm2) |
6 |
6 |
10 |
16 |
25 |
6 |
6 |
10 |
16 |
25 |
|
UPS output (mm2) |
6 |
6 |
10 |
16 |
25 |
6 |
6 |
10 |
16 |
25 |
|
UPS N (mm2) |
6 |
6 |
10 |
16 |
25 |
6 |
6 |
10 |
16 |
25 |
|
UPS PE (mm2) |
6 |
6 |
10 |
16 |
16 |
6 |
6 |
10 |
16 |
16 |
Easy UPS 3M – 3:3 UPS System
Commercial reference | GVSBPAR60K120H | ||||
---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
|||
Parallel system rating |
120 kVA | 160 kVA | 60 kVA | 80 kVA | |
Single mains system | Input phases (mm2) |
95 |
120 |
35 |
50 |
Input N (mm2) |
2 x 95 |
2 x 120 |
2 x 25 |
2 x 50 |
|
Input PE (mm2) |
50 |
70 |
16 |
25 |
|
Dual mains system | Bypass phases (mm2) |
95 |
120 |
35 |
50 |
Bypass N (mm2) |
2 x 95 |
2 x 120 |
2 x 25 |
2 x 50 |
|
Bypass PE (mm2) |
50 |
70 |
16 |
25 |
|
Load (mm2) |
95 |
120 |
25 |
50 |
|
Load N (mm2) |
2 x 95 |
2 x 120 |
2 x 25 |
2 x 50 |
|
Load PE (mm2) |
50 |
70 |
16 |
25 |
|
UPS input (mm2) /UPS bypass (mm2) |
35 |
50 |
35 |
50 |
|
UPS output (mm2) |
25 |
50 |
25 |
50 |
|
UPS N (mm2) |
2 x 25 |
2 x 50 |
2 x 25 |
2 x 50 |
|
UPS PE (mm2) |
16 |
25 |
16 |
25 |
Recommended Upstream Protection for Easy UPS 3S and Easy UPS 3M
Easy UPS 3S – 3:1 UPS System
Input /Bypass (Only for Dual Mains System)
Commercial reference | GVSBPAR40K50H | GVSBPAR60K120H | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
Capacity (2+0) |
Redundancy (1+1) |
||||||
Parallel system rating |
20 kVA | 30 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA | 60 kVA | 20 kVA | 30 kVA |
Breaker type |
C120H-C-100A/ NSX100F 100A TM100D C10F3TM100 |
CompactNSX160F 160A TM160D C16F3TM160 |
iC65H-C-50A/ C60H-C-50A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
C120H-C-100A/ NSX100F 100A TM100D C10F3TM100 |
CompactNSX160F 160A TM160D C16F3TM160 |
CompactNSX250F TM200D C25F3TM200 |
NSX400N mic2.3 ( C40N32D400 |
C120H-C-100A/ NSX100F 100A TM100D C10F3TM100 |
CompactNSX160F 160A TM160D C16F3TM160 |
In (A) |
Fixed |
160 |
Fixed |
Fixed |
Fixed |
160 |
250 |
400 |
Fixed/100 |
160 |
Ir (A) |
Fixed/100 |
144 |
Fixed |
Fixed/80 |
Fixed/100 |
144 |
200 |
280 |
Fixed/100 |
144 |
Im (A) |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
5~10*In |
Io=1.5~10 |
Fixed |
Fixed |
Easy UPS 3S – 3:3 UPS System
Input
Commercial reference | GVSBPAR40K50H | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||||
Parallel system rating |
20 kVA | 30 kVA | 40 kVA | 60 kVA | 80 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
Breaker type |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
Compact NSX160F TM125D ( C16F3TM125) |
Compact NSX160F TM160D ( C16F3TM160) |
iC65H-C-20A / C60H-C-20A |
iC65H-C-32A / C60H-C-32A |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
In (A) |
Fixed |
Fixed |
Fixed/80 |
125 |
160 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
Ir (A) |
Fixed |
Fixed |
Fixed/80 |
125 |
160 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
Im (A) |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Bypass (Only for Dual Mains System)
Commercial reference | GVSBPAR40K50H | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||||||||
Parallel system rating |
20 kVA | 30 kVA | 40 kVA | 60 kVA | 80 kVA | 10 kVA | 15 kVA | 20 kVA | 30 kVA | 40 kVA |
Breaker type |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
Compact NSX100F TM100D (C10F3TM100) |
Compact NSX160F TM160D (C16F3TM160) |
iC65H-C-20A / C60H-C-20A |
iC65H-C-32A / C60H-C-32A |
iC65H-C-40A / C60H-C-40A |
iC65H-C-63A / C60H-C-63A /C120H-C-63A |
C120H-C-80A / NSX100F 80A TM80D C10F3TM080 |
In (A) |
Fixed |
Fixed |
Fixed/80 |
100 |
160 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
Ir (A) |
Fixed |
Fixed |
Fixed/80 |
100 |
144 |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed/80 |
Im (A) |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Fixed |
Easy UPS 3M – 3:3 UPS System
Input /Bypass (Only for Dual Mains System)
Commercial reference | GVSBPAR60K120H | |||
---|---|---|---|---|
Parallel system type |
Capacity (2+0) |
Redundancy (1+1) |
||
Parallel system rating |
120 kVA | 160 kVA | 60 kVA | 80 kVA |
Breaker type |
NSX250N mic2.2 (C25N32D250) |
NSX400N mic2.3 (C40N32D400) |
Compact NSX160F TM125D (C16F3TM125) |
Compact NSX160F TM160D (C16F3TM160) |
Io (A) |
250 |
400 |
125 |
160 |
Ir (A) |
200 |
280 |
125 |
160 |
Isd (A) |
1.5-10 |
1.5-10 |
800 (fixed) |
1250 (fixed) |
Torque Specifications
Bolt size | Torque |
---|---|
M4 | 1.7 Nm |
M5 | 2.2 Nm |
M6 | 5 Nm |
M8 | 17.5 Nm |
M10 | 30 Nm |
M12 | 50 Nm |
Parallel Maintenance Bypass Panel Shipping Weights and Dimensions
Parallel Maintenance Bypass Panel Weights and Dimensions
Commercial reference | Weight kg | Height mm | Width mm | Depth mm |
---|---|---|---|---|
GVSBPAR10K30H | 35 | 700 | 650 | 210 |
GVSBPAR40K50H | 86 | 850 | 750 | 250 |
GVSBPAR60K120H | 110 | 1000 | 900 | 280 |
Clearance
Compliance
Safety | IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements |
Performance | IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements |
Environmental | IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting |
Markings | CE |
Earthing system | TN-C, TN-S, TT |
Overvoltage category | OVCIII |
Protective class | I |
Pollution degree | 2 |
Environment
Operating | Storage | |
---|---|---|
Temperature | 0 °C to 40 °C | -25 °C to 55 °C |
Relative humidity | 5-95% non-condensing | 10-80% non-condensing |
Elevation | 0-3000 m | |
Protection class | IP20 | |
Color | RAL 9003, gloss level 85% |
One Line Diagram
Galaxy VS One Line Diagrams
UIB1 | Unit input breaker for UPS 1 |
UIB2 | Unit input breaker for UPS 2 |
MBB | Maintenance bypass breaker |
IMB | Internal maintenance breaker |
UOB1 | Unit output breaker for UPS 1 |
UOB2 | Unit output breaker for UPS 2 |
BB | Battery breaker |
The parallel maintenance bypass panel is used in single mains systems to parallel two UPSs for either capacity or redundancy.
Easy UPS 3S and Easy UPS 3M One Line Diagrams
UIB | Unit input breaker |
SSIB | Static switch input breaker |
MBB | Internal maintenance bypass breaker |
UOB | Unit output breaker |
Ext. UIB1/Ext. SSIB1 | External unit input breaker/static switch input breaker for UPS 1 |
Ext. UIB2/Ext. SSIB2 | External unit input breaker/static switch input breaker for UPS 2 |
Ext. MBB | External maintenance bypass breaker |
Ext. UOB1 | External unit output breaker for UPS 1 |
Ext. UOB2 | External unit output breaker for UPS 2 |
BB | Battery breaker |