990-91216D-001

Specifications

NOTE: Maximum short circuit rating: 10 kA RMS symmetrical.

For a 1+1 parallel system for redundancy, the parallel maintenance bypass panel can support a load of up to 120 kW/kVA as long as the neutral current (250 A) is not exceeded:

  • at 380 V, the maximum neutral current capability is reached with a 95 kVA non-linear load.

  • at 400 V, the maximum neutral current capability is reached with a 100 kVA non-linear load.

For a 2+0 parallel system for capacity, the parallel maintenance bypass panel can support a load of up to 240 kW/kVA as long as the neutral current (500 A) is not exceeded:

  • at 380 V, the maximum neutral current capability is reached with a 190 kVA non-linear load.

  • at 400 V, the maximum neutral current capability is reached with a 200 kVA non-linear load.

Recommended Cable Sizes for Galaxy VS

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
  • The maximum allowable input cable and load cable size is 35 mm2 and the maximum allowable UPS input/output cable size is 16 mm2 for GVSBPAR10K30H.
  • The maximum allowable input cable and load cable size is 70 mm2 and the maximum allowable UPS input/output cable size is 25 mm2 for GVSBPAR40K50H.
  • The maximum allowable input cable and load cable size is 185 mm2 and the maximum allowable UPS input/output cable size is 50 mm2 for GVSBPAR60K120H.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper or aluminum conductors

  • Installation method C

PE size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC. Aluminum cables are not recommended for ambient temperatures over 30 °C.

NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If no or low harmonic currents are expected, the neutral conductor can be sized as the phase conductor.

Copper

Commercial reference

GVSBPAR10K30H GVSBPAR40K50H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kW 40 kW 60 kW 10 kW 20 kW 30 kW 80 kW 100 kW 40 kW 50 kW

Input phases (mm2)

6 16 35 6 6 10

50

70

16

25

Input PE (mm2)

6 16 16 6 6 10

25

35

16

16

Input N (mm2)

10 35 2 x 16 6 10 16

2 x 50 

2 x 70 

35

50

UPS input (mm2)

6 6 10 6 6 10

16

25

16

25

UPS output (mm2)

6 6 10 6 6 10

16

16

16

16

UPS PE (mm2)

6 6 10 6 6 10

16

16

16

16

UPS N (mm2)

6 10 16 6 10 16

2 x 16

2 x 16

2 x 16

2 x 16

Load (mm2)

6 16 25 6 6 10

50

70

16

16

Load PE (mm2)

6 16 16 6 6 10

25

35

16

16

Load N (mm2)

10 35 2 x 16 6 10 16

2x50

2x70

35

50

Copper

Commercial reference

GVSBPAR60K120H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

120 kW 160 kW 200 kW 240 kW 60 kW 80 kW 100 kW 120 kW

Input phases (mm2)

95

120

185

 2 x 120

35

50

70

95

Input PE (mm2)

50

70

95

120

25

25

35

50

Input N (mm2)

120

2 x 120

2 x 150

3 x 150

50

95

120

120

UPS input (mm2)

35

50

2 x 25

2 x 50

35

50

2 x 25

2 x 50

UPS output (mm2)

25

50

2 x 25

2 x 35

25

50

2 x 25

2 x 35

UPS PE (mm2)

25

25

35

50

25

25

35

50

UPS N (mm2)

50

95

3 x 35

3 x 35

50

2 x 50

3 x 35

3 x 35

Load (mm2)

95

120

185

2 x 95

25

50

70

95

Load PE (mm2)

50

70

95

95

16

25

35

50

Load N (mm2)

120

2 x 120

2 x 150 

3 x 150

50

95

120

120

Aluminum

Commercial reference

GVSBPAR10K30H GVSBPAR40K50H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kW 40 kW 60 kW 10 kW 20 kW 30 kW 80 kW 100 kW 40 kW 50 kW

Input phases (mm2)

6 25 NA 6 6 NA

70

NA

25

NA

Input PE (mm2)

6 16 NA 6 6 NA

35

NA

16

NA

Input N (mm2)

2 x 16 2 x 16 NA 6 16 NA

2 x 70

NA

50

NA

UPS input (mm2)

6 6 NA 6 6 NA

25

NA

25

NA

UPS output (mm2)

6 6 NA 6 6 NA

16

NA

16

NA

UPS PE (mm2)

6 6 NA 6 6 NA

16

NA

16

NA

UPS N (mm2)

6 16 NA 6 16 NA

2 x 16

NA

2 x 16

NA

Load (mm2)

6 16 NA 6 6 NA

70

NA

16

NA

Load PE (mm2)

6 16 NA 6 6 NA

35

NA

16

NA

Load N (mm2)

16 2 x 16 NA 6 2 x 16 NA

2 x 70

NA

50

NA

Aluminum

Commercial reference

GVSBPAR60K120H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

120 kW 160 kW 200 kW 240 kW 60 kW 80 kW 100 kW 120 kW

Input phases (mm2)

150

185

2 x 120 

NA

50

70

95

NA

Input PE (mm2)

95

95

150

NA

25

70

50

NA

Input N (mm2)

185

2 x 120

3 x 150

NA

70

150

185

NA

UPS input (mm2)

50

2 x 35

2 x 50

NA

50

2 x 35

2 x 50

NA

UPS output (mm2)

50

2 x 35

2 x 35

NA

50

2 x 35

2 x 35

NA

UPS PE (mm2)

25

35

50

NA

25

35

50

NA

UPS N (mm2)

2 x 35

3 x 35

3 x 50

NA

2 x 35

3 x 35

3 x 50

NA

Load (mm2)

120

185

2 x 120

NA

50

70

95

NA

Load PE (mm2)

70

95

120

NA

25

35

50

NA

Load N (mm2)

185

2 x 120

 4 x 95

NA

70

150

185

NA

Recommended Upstream Protection for Galaxy VS

NOTE: For local directives which require 4-pole circuit breakers: If neutral conductor is expected to carry a high current, due to line-neutral non-linear load, the circuit breaker must be rated according to expected neutral current.

Input

Commercial reference

GVSBPAR10K30H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kW 40 kW 60 kW 10 kW 20 kW 30 kW

Breaker type

LV429674 LV429671 LV430671 LV429676 LV429674 LV429672

In (A)

40 80 125 25 40 63

Ir (A)

40 80 125 20 40 63

Im (A)

500 (fixed) 640 (fixed) 1250 (fixed) 300 (fixed) 500 (fixed)

Input

Commercial reference

GVSBPAR40K50H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

80 kW 100 kW 40 kW 50 kW

Breaker type

LV430670 LV431671 LV429671 LV429670

In (A)

160 200 80 100

Ir (A)

160 200 80 100

Im (A)

1250 (fixed) 5-10 x In 640 (fixed) 800 (fixed)

Input

Commercial reference

GVSBPAR60K120H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

120 kW 160 kW 200 kW 240 kW 60 kW 80 kW 100 kW 120 kW

Breaker type

LV431670 LV432695 LV432695 LV432895 LV430671 LV430670 LV431671 LV431670

In (A)

250 320 400 500 125 160 200 250

Ir (A)

250 1 0.94 125 160 200 250
Im (A) / Isd (A) 5-10 x In 1.5-10 1250 (fixed) 5-10 x In

Recommended Cable Sizes for Easy UPS 3S and Easy UPS 3M

DANGER
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
  • The maximum allowable input/bypass cable and load cable size is 70 mm2 and the maximum allowable UPS input/bypass/output cable size is 25 mm2 for GVSBPAR40K50H.
  • The maximum allowable input/bypass cable and load cable size is 185 mm2 and the maximum allowable UPS input/bypass/output cable size is 50 mm2 for GVSBPAR60K120H.
Failure to follow these instructions will result in death or serious injury.
NOTE: Overcurrent protection is to be provided by others.

Cable sizes in this manual are based on table B.52.5 of IEC 60364-5-52 with the following assertions:

  • 90 °C conductors

  • An ambient temperature of 30 °C

  • Use of copper or aluminum conductors

  • Installation method C

PE size is based on table 54.2 of IEC 60364-4-54.

If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC. Aluminum cables are not recommended for ambient temperatures over 30 °C.

NOTE: Neutral conductor is sized to handle 1.73 times phase current in case of high harmonic content from non-linear loads. If no or low harmonic currents are expected, the neutral conductor can be sized as the phase conductor.

Easy UPS 3S – 3:1 UPS System

Commercial reference GVSBPAR40K50H GVSBPAR60K120H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kVA 30 kVA 10 kVA 15 kVA 20 kVA 30 kVA 40 kVA 60 kVA 20 kVA 30 kVA
Single mains system Input phases (mm2)

35

50

16

25

35

50

2 x 35

2 x 70

35

50

Input N (mm2)

35

50

16

25

35

50

2 x 35

2 x 70

35

50

Input PE (mm2)

16

25

16

16

16

25

35

70

16

25

Dual mains system Bypass phases (mm2)

35

50

16

25

35

50

2 x 35

2 x 70

35

50

Bypass N (mm2)

35

50

16

25

35

50

2 x 35

2 x 70

35

50

Bypass PE (mm2)

16

25

16

16

16

25

35

70

16

25

Load (mm2)

35

50

16

25

35

50

2 x 35

2 x 70

35

50

Load N (mm2)

35

50

16

25

35

50

2 x 35

2 x 70

35

50

Load PE (mm2)

16

25

16

16

16

25

35

70

16

25

UPS input (mm2)

/UPS bypass (mm2)

16

25

16

25

16

25

35

50

35

50

UPS output (mm2)

16

25

16

25

16

25

35

50

35

50

UPS N (mm2)

16

25

16

25

16

25

35

50

35

50

UPS PE (mm2)

16

16

16

16

16

16

16

25

16

25

Easy UPS 3S – 3:3 UPS System

Commercial reference GVSBPAR40K50H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kVA 30 kVA 40 kVA 60 kVA 80 kVA 10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Single mains system Input phases (mm2)

10

16

25

35

50

6

6

10

16

25

Input N (mm2)

2 x 10

2 x 16

2 x 25

2 x 25

2 x 50

6

6

10

16

25

Input PE (mm2)

10

16

16

16

25

6

6

10

16

16

Dual mains system Bypass phases (mm2)

10

16

25

25

50

6

6

10

16

25

Bypass N (mm2)

2 x 10

2 x 16

2 x 25

2 x 25

2 x 50

6

6

10

16

25

Bypass PE (mm2)

10

16

16

16

25

6

6

10

16

16

Load (mm2)

10

16

25

25

50

6

6

10

16

25

Load N (mm2)

2 x 10

2 x 16

2 x 25

2 x 25

2 x 50

6

6

10

16

25

Load PE (mm2)

10

16

16

16

25

6

6

10

16

16

UPS input (mm2)

/UPS bypass (mm2)

6

6

10

16

25

6

6

10

16

25

UPS output (mm2)

6

6

10

16

25

6

6

10

16

25

UPS N (mm2)

6

6

10

16

25

6

6

10

16

25

UPS PE (mm2)

6

6

10

16

16

6

6

10

16

16

Easy UPS 3M – 3:3 UPS System

Commercial reference GVSBPAR60K120H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

120 kVA 160 kVA 60 kVA 80 kVA
Single mains system Input phases (mm2)

95

120

35

50

Input N (mm2)

2 x 95

2 x 120

2 x 25

2 x 50

Input PE (mm2)

50

70

16

25

Dual mains system Bypass phases (mm2)

95

120

35

50

Bypass N (mm2)

2 x 95

2 x 120

2 x 25

2 x 50

Bypass PE (mm2)

50

70

16

25

Load (mm2)

95

120

25

50

Load N (mm2)

2 x 95

2 x 120

2 x 25

2 x 50

Load PE (mm2)

50

70

16

25

UPS input (mm2)

/UPS bypass (mm2)

35

50

35

50

UPS output (mm2)

25

50

25

50

UPS N (mm2)

2 x 25

2 x 50

2 x 25

2 x 50

UPS PE (mm2)

16

25

16

25

Recommended Upstream Protection for Easy UPS 3S and Easy UPS 3M

Easy UPS 3S – 3:1 UPS System

Input/Bypass (Only for Dual Mains System)

Commercial reference GVSBPAR40K50H GVSBPAR60K120H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kVA 30 kVA 10 kVA 15 kVA 20 kVA 30 kVA 40 kVA 60 kVA 20 kVA 30 kVA
Breaker type

C120H-C-100A/ NSX100F  100A TM100D C10F3TM100

CompactNSX160F  160A TM160D C16F3TM160

iC65H-C-50A/ C60H-C-50A

C120H-C-80A / NSX100F  80A TM80D C10F3TM080

C120H-C-100A/ NSX100F  100A TM100D C10F3TM100

CompactNSX160F  160A TM160D C16F3TM160

CompactNSX250F   TM200D C25F3TM200

NSX400N mic2.3 ( C40N32D400

C120H-C-100A/ NSX100F 100A TM100D C10F3TM100

CompactNSX160F  160A TM160D C16F3TM160

In (A)

Fixed

160

Fixed

Fixed

Fixed

160

250

400

Fixed/100

160

Ir (A)

Fixed/100

144

Fixed

Fixed/80

Fixed/100

144

200

280

Fixed/100

144

Im (A)

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

5~10*In

Io=1.5~10

Fixed

Fixed

Easy UPS 3S – 3:3 UPS System

Input

Commercial reference GVSBPAR40K50H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kVA 30 kVA 40 kVA 60 kVA 80 kVA 10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Breaker type

iC65H-C-40A / C60H-C-40A

iC65H-C-63A / C60H-C-63A /C120H-C-63A

C120H-C-80A / NSX100F 80A TM80D C10F3TM080

Compact NSX160F TM125D (  C16F3TM125)

Compact NSX160F TM160D ( C16F3TM160)

iC65H-C-20A / C60H-C-20A

iC65H-C-32A / C60H-C-32A

iC65H-C-40A / C60H-C-40A

iC65H-C-63A / C60H-C-63A /C120H-C-63A

C120H-C-80A / NSX100F   80A TM80D C10F3TM080

In (A)

Fixed

Fixed

Fixed/80

125

160

Fixed

Fixed

Fixed

Fixed

Fixed/80

Ir (A)

Fixed

Fixed

Fixed/80

125

160

Fixed

Fixed

Fixed

Fixed

Fixed/80

Im (A)

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Bypass (Only for Dual Mains System)

Commercial reference GVSBPAR40K50H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

20 kVA 30 kVA 40 kVA 60 kVA 80 kVA 10 kVA 15 kVA 20 kVA 30 kVA 40 kVA
Breaker type

iC65H-C-40A / C60H-C-40A

iC65H-C-63A / C60H-C-63A /C120H-C-63A

C120H-C-80A / NSX100F  80A TM80D C10F3TM080

Compact NSX100F TM100D (C10F3TM100)

Compact NSX160F TM160D (C16F3TM160)

iC65H-C-20A / C60H-C-20A

iC65H-C-32A / C60H-C-32A

iC65H-C-40A / C60H-C-40A

iC65H-C-63A / C60H-C-63A /C120H-C-63A

C120H-C-80A / NSX100F   80A TM80D C10F3TM080

In (A)

Fixed

Fixed

Fixed/80

100

160

Fixed

Fixed

Fixed

Fixed

Fixed/80

Ir (A)

Fixed

Fixed

Fixed/80

100

144

Fixed

Fixed

Fixed

Fixed

Fixed/80

Im (A)

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Fixed

Easy UPS 3M – 3:3 UPS System

Input/Bypass (Only for Dual Mains System)

Commercial reference GVSBPAR60K120H

Parallel system type

Capacity (2+0)

Redundancy (1+1)

Parallel system rating

120 kVA 160 kVA 60 kVA 80 kVA
Breaker type

NSX250N mic2.2 (C25N32D250)

NSX400N mic2.3 (C40N32D400)

Compact NSX160F TM125D (C16F3TM125)

Compact NSX160F TM160D (C16F3TM160)

Io (A)

250

400

125

160

Ir (A)

200

280

125

160

Isd (A)

1.5-10

1.5-10

800 (fixed)

1250 (fixed)

Torque Specifications

Bolt size Torque
M4 1.7 Nm
M5 2.2 Nm
M6 5 Nm
M8 17.5 Nm
M10 30 Nm
M12 50 Nm

Parallel Maintenance Bypass Panel Shipping Weights and Dimensions

Commercial reference Weight kg Height mm* Width mm Depth mm*
GVSBPAR10K30H 56 500 800 1200
GVSBPAR40K50H 96 580 800 1200
GVSBPAR60K120H 120 500 1000 1200

Parallel Maintenance Bypass Panel Weights and Dimensions

Commercial reference Weight kg Height mm Width mm Depth mm
GVSBPAR10K30H 35 700 650 210
GVSBPAR40K50H 86 850 750 250
GVSBPAR60K120H 110 1000 900 280

Clearance

NOTE: Clearance dimensions are published for airflow and service access only. Consult with the local safety codes and standards for additional requirements in your local area.

Compliance

Safety IEC 62040-1: 2017, Edition 2.0, Uninterruptible Power Systems (UPS) - Part 1: Safety requirements
Performance IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements
Environmental IEC 62040-4: 2013-04, 1st edition Uninterruptible Power Systems (UPS) - Part 4: Environmental aspects – Requirements and reporting
Markings CE
Earthing system TN-C, TN-S, TT
Overvoltage category OVCIII
Protective class I
Pollution degree 2

Environment

  Operating Storage
Temperature 0 °C to 40 °C -25 °C to 55 °C
Relative humidity 5-95% non-condensing 10-80% non-condensing
Elevation 0-3000 m  
Protection class IP20
Color RAL 9003, gloss level 85%

One Line Diagram

Galaxy VS One Line Diagrams

UIB1 Unit input breaker for UPS 1
UIB2 Unit input breaker for UPS 2
MBB Maintenance bypass breaker
IMB Internal maintenance breaker
UOB1 Unit output breaker for UPS 1
UOB2 Unit output breaker for UPS 2
BB Battery breaker

The parallel maintenance bypass panel is used in single mains systems to parallel two UPSs for either capacity or redundancy.

NOTE: The internal maintenance breaker IMB* in the UPS cannot be used in a system with a parallel maintenance bypass panel and the internal maintenance breaker IMB* must be padlocked in the open position.

Galaxy VS – Parallel System – Single Mains

Easy UPS 3S and Easy UPS 3M One Line Diagrams

NOTE: The internal MBB in the Easy UPS 3S/3M cannot be used in a system with a parallel maintenance bypass panel and the internal MBB must be padlocked in the open position. Only use the Ext. MBB in the parallel maintenance bypass panel for maintenance bypass operation.
UIB Unit input breaker
SSIB Static switch input breaker
MBB Internal maintenance bypass breaker
UOB Unit output breaker
Ext. UIB1/Ext. SSIB1 External unit input breaker/static switch input breaker for UPS 1
Ext. UIB2/Ext. SSIB2 External unit input breaker/static switch input breaker for UPS 2
Ext. MBB External maintenance bypass breaker
Ext. UOB1 External unit output breaker for UPS 1
Ext. UOB2 External unit output breaker for UPS 2
BB Battery breaker

Easy UPS 3S and Easy UPS 3M – Parallel System – Single Mains

Easy UPS 3S and Easy UPS 3M – Parallel System – Dual Mains

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.