Modular Battery Cabinet Specifications
| NOTICE |
|---|
|
hazard of equipment damage
Refer to the UPS installation manual for detailed specifications for the UPS system.
Failure to follow these instructions can result in equipment damage.
|
Maximum four modular battery cabinets can be connected to a UPS.
| Number of battery blocks | 40 |
| Number of battery strings | Up to 6 |
| Nominal battery voltage (VDC) | 480 |
| Nominal float voltage (VDC) | 545 |
| Maximum boost voltage (VDC) | 571 |
| Temperature compensation | Enabled |
| End of discharge voltage (full load) (VDC) | 384 |
| Maximum battery current (A) | 150 |
| Maximum short circuit rating | 3.8 kA |
Trip Settings for Battery Breaker
| Breaker type | JDF36150 |
| Ir (A) | 150 (fixed) |
| Im | 5-10 Ir |
Recommended Cable Sizes for 380/400/415 V
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on table B.52.3 and table B.52.5 of IEC 60364-5-52 with the following assertions:
-
90 °C conductors
-
An ambient temperature of 30 °C
-
Use of copper conductors
-
Installation method C
PE cable size is based on table 54.2 of IEC 60364-4-54.
If the ambient temperature is greater than 30 °C, larger conductors are to be selected in accordance with the correction factors of the IEC.
| DC+ / DC- | 35 mm2 |
| DC PE | 16 mm2 |
Recommended Cable Sizes for 200/208/220/480 V
DANGER |
|---|
|
hazard of electric shock, explosion, or arc flash
All wiring must comply with all applicable national and/or electrical codes.
Failure to follow these instructions will result in death or serious injury.
|
Cable sizes in this manual are based on Table 310.15 (B)(16) of the National Electrical Code (NEC) with the following assertions:
-
90 °C (194 °F) conductors (75 °C (167 °F) termination)
-
An ambient temperature of 30 °C (86 °F)
-
Use of copper conductors
Equipment grounding conductors (PE in this manual) are sized in accordance with NEC Article 250.122 and Table 250.122.
If the ambient temperature is greater than 30 °C (86 °F), larger conductors are to be selected in accordance with the correction factors of the NEC.
| DC+ / DC- | 1 AWG |
| DC PE | 6 AWG |
Torque Specifications
| Bolt size | Torque |
|---|---|
| M4 | 1.7 Nm (1.25 lb-ft / 15 lb-in) |
| M5 | 2.2 Nm (1.62 lb-ft / 19.5 lb-in) |
| M6 | 5 Nm (3.69 lb-ft / 44.3 lb-in) |
| M8 | 17.5 Nm (12.91 lb-ft / 154.9 lb-in) |
| M10 | 30 Nm (22 lb-ft / 194.7 lb-in) |
Modular Battery Cabinet Weights and Dimensions
| Commercial reference | Weight kg (lbs) | Height mm (in) | Width mm (in) | Depth mm (in) |
|---|---|---|---|---|
| GVSMODBC6 – Empty – With six battery strings |
145 (319.67) 913 (2012.82) |
1485 (58.46) | 521 (20.51) | 847 (33.35) |
Clearance
Environment
| Operating | Storage | |
|---|---|---|
| Temperature | 0 °C to 40 °C (32 °F to 104 °F) | -15 °C to 40 °C (5 °F to 104 °F) |
| Relative humidity | 0-95% non-condensing | 10-80% non-condensing |
| Elevation | 0-3000 m (0-10000 feet) | |
| Protection class | IP20 | |
| Color | RAL 9003, gloss level 85% | |

DANGER