Smart System EIFE Embedded Ethernet Interface
EIFE Embedded Ethernet Interface Description
Introduction
The EIFE embedded Ethernet interface module enables drawout Masterpact MTZ circuit breakers to be connected to an Ethernet network.
It provides digital access to the data delivered by the Masterpact’s Micrologic X control unit. In addition it monitors the three positions of the circuit breaker when inserted in its cradle:
-
Circuit breaker racked IN.
-
Circuit breaker racked OUT.
-
Circuit breaker in test position.
Provides an Ethernet access to a single drawout Masterpact MTZ circuit breaker.
Function
One circuit breaker is connected to the EIFE interface via its ULP port.
EIFE Interface Features
-
Dual 10/100 Mbps Ethernet port for simple daisy chain connection.
-
Device profile web service for discovery of the EIFE interface on the LAN.
-
Ethernet interface for drawout Masterpact circuit breakers.
-
Embedded set-up web pages.
-
Embedded monitoring web pages.
-
Embedded control web pages.
-
Cradle status management (CE, CD, CT).
-
Built-in e-mail alarm notification.
-
RBAC (Role Base Access Control).
Mounting
The EIFE interface is mounted on the cradle of the drawout circuit breaker. There are two types of dedicated EIFE ULP cable, one for Masterpact MTZ1 devices and one for Masterpact MTZ2/MTZ3 devices.
24 Vdc Power Supply
The EIFE power supply is provided by the ULP port through the dedicated EIFE ULP cable.
EIFE Interface Firmware Update
The firmware can be updated using Ecoreach software.
Required Circuit Breaker Communication Accessory
The connection to the EIFE interface requires an ULP communication port on the cradle of the drawout Masterpact MTZ circuit breakers.
EIFE General Characteristics
|
Environmental Characteristics |
||
|
Conforming to standards |
IEC 60947-2, UL489, CSA C22.2 n°5 |
|
|
Certification |
CE, EAC |
|
|
Ambient temperature |
storage |
-40 to +85°C (-40 to +185°F) |
|
operation |
-25 to +70°C (-13 to +158°F) |
|
|
Relative humidity |
5 - 85% |
|
|
Level of pollution |
Level 3 |
|
|
Protective treatment |
ULV0 conforming to IEC/EN 60068-2-30 |
|
|
Mechanical Characteristics |
||
|
Shock resistance |
As the EIFE is mounted on the circuit breaker it complies with its mechanical characteristics |
|
|
Resistance to sinusoidal vibrations |
||
|
Electrical Characteristics |
||
|
Consumption |
250 mA at 24 Vdc |
|
|
Resistance to electrostatic discharge |
|
|
|
Immunity to radiated fields |
IEC/EN 61000-4-3: 20 V/m |
|
|
Immunity to fast transient perturbations |
IEC/EN 61000-4-4: 2 kV |
|
|
Immunity to surges |
IEC/EN 61000-4-5: 2 kV common mode |
|
|
Immunity to conducted radio frequency field |
IEC/EN 61000-4-6: 10 V |
|
|
Physical Characteristics |
||
|
Dimensions |
51 x 51 x 52.5 mm |
|
|
Mounting |
Circuit breaker DIN rail of MTZ1 & MTZ2/MTZ3 |
|
|
Weight |
75 g (2.65 oz.) EIFE alone |
|
|
Degree of protection of the installed module |
|
|
|
Connections |
|
|