Selecting Masterpact MTZ2 Circuit Breakers
|
Ratings for UL489 Masterpact MTZ2 Circuit Breakers |
|||||||
|---|---|---|---|---|---|---|---|
|
Frame Rating |
800/1200/1600/2000 A |
2500/3000 A |
|||||
|
Number of Poles |
3/4 |
||||||
|
Interrupting Rating Code |
N |
H |
L |
LF |
H |
L |
|
|
Interrupting Current (kAIR) |
240 Vac 50/60 Hz |
65 |
100 |
200 |
200 |
100 |
200 |
|
480 Vac 50/60 Hz |
65 |
100 |
150 |
150 |
100 |
150 |
|
|
600 Vac 50/60 Hz |
50 |
85 |
100 |
100 |
85 |
100 |
|
|
Short-Time Withstand Current (kA) |
Vac 50/60 Hz, 0.5 s |
42 |
65 |
30* |
22 |
65 |
65 |
|
Built-In Instantaneous Override (Peak kA ±10%) |
90 |
90 |
80 |
55 |
150 |
150 |
|
|
Close and Latch Ratings (Peak kA) |
Vac 50/60 Hz |
90 |
90 |
55* |
50 |
90 |
90 |
|
Tested to show arc flash hazard risk category (NFPA70E) |
— |
— |
— |
Yes |
— |
— |
|
|
Breaking Time |
25 to 30 ms (with no intentional delay) 9 ms for L and LF |
||||||
|
Closing Time |
70 ms |
||||||
|
Sensor Rating |
400–800 A / 600–1200
A / |
1200–2500 A / |
|||||
|
Endurance Rating (C/O Cycles) (with no maintenance) |
Mechanical |
12,500* |
12,500* |
12,500* |
12,500* |
10,000 |
10,000 |
|
Electrical |
2800* |
2800* |
2800* |
2800* |
1000 |
1000 |
|
|
Ratings for ANSI C37 Certified Masterpact MTZ2 Circuit Breakers |
||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Frame Rating |
800/1600 A |
2000 A |
3200/4000 A |
|||||||||||||
|
Number of Poles |
3/4 |
|||||||||||||||
|
Interrupting Rating Code |
N1 |
H1 |
H2 |
H3 |
L1F* |
H1 |
H2 |
H3 |
L1F* |
H1 |
H2 |
H3 |
||||
|
Interrupting
Current (kAIR) |
254 Vac |
42 |
65 |
85 |
100 |
200 |
200 |
65 |
85 |
100 |
200 |
200 |
65 |
85 |
100 |
200 |
|
508 Vac |
42 |
65 |
85 |
100 |
200 |
200 |
65 |
85 |
100 |
200 |
200 |
65 |
85 |
100 |
200 |
|
|
635 Vac |
42 |
65 |
85 |
85 |
130 |
130 |
65 |
85 |
85 |
130 |
130 |
65 |
85 |
85 |
130 |
|
|
Short-Time Withstand Current (kA) (50/60 Hz) |
Vac, 0.5 s |
42 |
65 |
85 |
85 |
30 |
22 |
65 |
85 |
85 |
30 |
22 |
65 |
85 |
85 |
100 |
|
Built In Instantaneous Override (Peak kA ±10%) |
— |
— |
— |
190 |
80 |
55 |
— |
— |
190 |
80 |
55 |
— |
— |
190 |
270 |
|
|
Close and Latch Ratings (Peak kA) |
Vac |
90 |
150 |
90 |
90 |
55 |
50 |
150 |
90 |
90 |
55 |
50 |
150 |
90 |
90 |
90 |
|
Tested to show arc flash hazard risk category (NFPA70E) |
— |
— |
— |
— |
— |
Yes |
— |
— |
— |
— |
Yes |
— |
— |
— |
— |
|
|
Breaking Time |
25 to 30 ms (with no intentional delay) 9 ms for L1 and L1F |
|||||||||||||||
|
Closing Time |
70 ms |
|||||||||||||||
|
Sensor Rating |
400–800 A, 800–1600 A |
1000–2000 A |
1600–4000 A |
|||||||||||||
|
Endurance Rating (C/O Cycles) (with no maintenance) |
Mechanical |
12,500 |
10,000 |
10,000 |
5000 |
|||||||||||
|
Electrical |
2800 |
1000 |
1000 |
1000 |
||||||||||||
|
Ratings for IEC60947–2 Rated Masterpact MTZ2 Circuit Breakers |
|||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Frame Rating |
800/1000/1250/1600 A |
2000 A |
2500/3200/4000 A |
||||||||||||||
|
Interrupting Rating Code |
N1 |
H1 |
H2 |
L1 |
H10 |
N1 |
H1 |
H2 |
H3 |
L1 |
H10 |
H1 |
H2 |
H3 |
H10 |
||
|
Ultimate Breaking Capacity (kA) 50/60 Hz |
Icu |
220/415 Vac |
42 |
65 |
100 |
150 |
— |
42 |
65 |
100 |
150 |
150 |
— |
65 |
100 |
150 |
— |
|
440 Vac |
42 |
65 |
100 |
150 |
— |
42 |
65 |
100 |
150 |
150 |
— |
65 |
100 |
150 |
— |
||
|
525 Vac |
42 |
65 |
85 |
130 |
— |
42 |
65 |
85 |
130 |
130 |
— |
65 |
85 |
130 |
— |
||
|
690 Vac |
42 |
65 |
85 |
100 |
— |
42 |
65 |
85 |
100 |
100 |
— |
65 |
85 |
100 |
— |
||
|
1150 Vac |
— |
— |
— |
— |
50 |
— |
— |
— |
— |
— |
50 |
— |
— |
— |
50 |
||
|
Service Breaking Capacity (%) |
Ics |
% Icu |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
100 |
|
Short-Time Withstand Current (kA) |
Icw |
Vac 50/60 Hz, 1 s |
42 |
65 |
85 |
30 |
50 |
42 |
65 |
85 |
65 |
30 |
50 |
65 |
85 |
65 |
50 |
|
Vac 50/60 Hz, 3 s |
22 |
36 |
50 |
30 |
50 |
22 |
36 |
75 |
65 |
30 |
50 |
65 |
75 |
65 |
50 |
||
|
Built-In Instantaneous Override (Peak kA ±10%) |
— |
— |
190 |
80 |
— |
— |
— |
190 |
150 |
80 |
— |
— |
190 |
150 |
— |
||
|
Rated making Current (Peak kA) 50/60 Hz |
Icm |
220/415 Vac |
88 |
143 |
220 |
330 |
— |
88 |
143 |
220 |
330 |
330 |
— |
143 |
220 |
330 |
— |
|
440 Vac |
88 |
143 |
220 |
330 |
— |
88 |
143 |
220 |
330 |
330 |
— |
143 |
220 |
330 |
— |
||
|
525 Vac |
88 |
143 |
187 |
286 |
— |
88 |
143 |
187 |
286 |
286 |
— |
143 |
187 |
286 |
— |
||
|
690 Vac |
88 |
143 |
187 |
220 |
— |
88 |
143 |
187 |
220 |
220 |
— |
143 |
187 |
220 |
— |
||
|
1150 Vac |
— |
— |
— |
— |
105 |
— |
— |
— |
— |
— |
105 |
— |
— |
— |
105 |
||
|
Breaking Time |
ms |
25 |
25 |
25 |
10 |
25 |
25 |
25 |
25 |
25 |
10 |
25 |
25 |
25 |
25 |
25 |
|
|
Closing Time |
ms |
< 70 |
< 70 |
< 70 |
|||||||||||||
|
Sensor Rating |
400–800 A / 800–1600 A |
1000–2000 A |
1600–4000 A |
||||||||||||||
|
Endurance
Rating (with no maint.) |
Mechanical |
12.5 |
10 |
10 |
|||||||||||||
|
Electrical 440 V |
10 |
10 |
10 |
3 |
— |
8 |
8 |
8 |
3 |
3 |
— |
5 |
5 |
1.25 |
— |
||
|
Electrical 1150 V |
— |
— |
— |
— |
0.5 |
— |
— |
— |
— |
— |
0.5 |
— |
— |
— |
0.5 |
||