Overview of Masterpact MTZ Accessories
Masterpact MTZ Accessories Availability
Masterpact MTZ Circuit Breaker Accessories |
|||
---|---|---|---|
Accessory |
Circuit Breaker |
Version |
|
Fixed |
Drawout |
||
Design and Installation - Connection > See Masterpact MTZ Connections |
|||
Horizontal and vertical rear connection |
MTZ1/2/3 |
||
Front connection |
MTZ1/2/3 |
||
Vertical-connection adapters |
MTZ1 |
||
Cable-lug adapters |
MTZ1 |
||
Spreaders |
MTZ1 |
||
Disconnectable front connection adapter |
MTZ2/3 |
— |
|
Lugs for 240 mm2 or 300 mm2 cables |
MTZ1 |
||
Interphase barriers |
MTZ1/2/3 |
||
Arc chute cover (CC) |
MTZ1 |
— |
|
Brackets for mounting |
MTZ2/3 |
— |
|
Operation Efficiency - Signalling > See Masterpact MTZ Signalling Accessories |
|||
ON/OFF indication contacts (OF) |
MTZ1/2/3 |
||
Fault-trip indication contact (SDE) |
MTZ1/2/3 |
||
Combined connected/closed contacts (EF) |
MTZ2/3 |
— |
|
Cradle switches (CE, CD, CT) |
MTZ1/2/3 |
— |
|
Ready-to-close contact (PF) |
MTZ1/2/3 |
||
ERMS switch module (ESM) |
MTZ1/2/3 |
||
Mechanical operation counter (CDM) |
MTZ1/2/3 |
||
Operation Efficiency - Controlling > See Masterpact MTZ Controlling Accessories |
|||
Diagnostic and communicating shunt close (XF diag&com) |
MTZ1/2/3 |
||
Shunt close (XF) |
MTZ1/2/3 |
||
Diagnostic and communicating shunt trip (MX diag&com) |
MTZ1/2/3 |
||
Shunt trip (MX) |
MTZ1/2/3 |
||
Diagnostic undervoltage release (MN diag) |
MTZ1/2/3 |
||
Undervoltage release (MN) |
MTZ1/2/3 |
||
Non-adjustable delay unit (R) |
MTZ1/2/3 |
||
Adjustable delay unit (Rr) |
MTZ1/2/3 |
||
Isolation module |
MTZ1/2/3 |
||
Spring charging motor (MCH) |
MTZ1/2/3 |
||
Electrical reset option (RES) |
MTZ1/2/3 |
||
Automatic reset option (RAR) |
MTZ1/2/3 |
||
Electrical closing pushbutton (BPFE) |
MTZ1/2/3 |
||
People and Property Protection - Locking and Interlocking > See Masterpact MTZ Locking and Interlocking Accessories |
|||
ON/OFF pushbutton locking (VBP) |
MTZ1/2/3 |
||
OFF position locking (VSPO-VCPO) |
MTZ1/2/3 |
||
Cradle locking in disconnected position by padlock |
MTZ1/2/3 |
— |
|
Cradle locking in disconnected position: by keylock (VSPD) |
MTZ1/2/3 |
— |
|
Optional connected/disconnected/test position locking |
MTZ1/2/3 |
— |
|
Safety shutters (VO) |
MTZ1/2/3 |
— |
|
Shutter position indication and locking (VIVC) |
MTZ2/3 |
— |
|
Cable-type door interlock (IPA) |
MTZ1/2/3 |
||
Door interlock (VPEC) |
MTZ1/2/3 |
— |
|
Racking interlock (VPOC) |
MTZ1/2/3 |
— |
|
Racking interlock between crank and OFF pushbutton (IBPO) |
MTZ2/3 |
— |
|
Cradle rejection kit |
MTZ1/2/3 |
— |
|
People and Property Protection - Circuit Protection > See Masterpact MTZ Circuit Protection Accessories |
|||
External sensor for ground-fault protection (ENCT) |
MTZ1/2/3 |
||
External sensor for source ground-return (SGR) protection |
MTZ1/2/3 |
||
People and Property Protection - Operation Protection > See Masterpact MTZ Operation and Mechanical Protection Accessories |
|||
Automatic spring discharge before circuit breaker removal (DAE) |
MTZ2/3 |
— |
|
Grounding kit (KMT) |
MTZ2/3 |
||
People and Property Protection - Mechanical Protection > See Masterpact MTZ Operation and Mechanical Protection Accessories |
|||
Terminal cover (CB) |
MTZ1/2/3 |
— |
|
Escutcheon (CDP) |
MTZ1/2/3 |
||
Blanking plate for escutcheon (OP) |
MTZ1/2/3 |
||
Transparent cover for escutcheon (CP) |
MTZ1/2/3 |
— |
|
Power Availability and Reliability - Power Supplies > See Masterpact MTZ Power Supply Accessories |
|||
Voltage power supply (VPS) |
MTZ1/2/3 |
||
External 24 Vdc power supply module (AD) |
MTZ1/2/3 |
||
Battery module (BAT) |
MTZ1/2/3 |
||
Mobile Power Pack by APC |
MTZ1/2/3 |
||
Spare internal battery |
MTZ1/2/3 |
Masterpact MTZ Circuit Breaker Mounting Versions
Masterpact circuit breakers are available in fixed and drawout versions.
The drawout version is preferred in most applications due to its following benefits:
-
Visible separation of the power contacts by racking the device out.
-
Convenient and complete access to the device for periodic maintenance.
-
Easy device removal and replacement.