Masterpact MTZ Signalling Accessories
Signalling accessories provide status indications for both the device and the cradle. Combinations of contacts are possible depending on the application requirements.
-
Open/closed position of the circuit breaker main poles (OF).
-
Overcurrent trip of the circuit breaker (SDE).
-
Combined connected/closed position of the circuit breaker (EF) (MTZ2/MTZ3 only).
-
Connected, disconnected and test positions of the cradle (CE, CD, CT).
-
Threshold overruns or status change through the programmable contacts (M2C).
-
Indication that the Energy Reducing Maintenance Settings (ERMS) is engaged through the ERMS switch module (ESM).
-
Ready-to-close contact (PF).
-
Mechanical operation counter (CDM).
OF, EF, CE, CD, CT, SDE and PF are available:
-
In the standard version for relay applications.
-
In a low level version that will perform better with PLC's with low level signals.
ON/OFF Indication Contacts (OF)
|
Microswitch Type ON/OFF Indication Contacts (OF) (MTZ1) |
|
Rotary Type ON/OFF Indication Contacts (OF) (MTZ2 and MTZ3) |
Two types of contacts indicate the ON and OFF position of the circuit breaker:
-
Microswitch-type changeover contacts in standard or low level versions for Masterpact MTZ1 circuit breakers.
-
Rotary-type changeover contacts for Masterpact MTZ2/MTZ3 circuit breakers. They are driven directly by a mechanism and switch when the minimum isolation distance between the main poles of the circuit breaker is reached.
-
Four OF contacts are provided in the basic configuration for all Masterpact circuit breakers.
-
For MTZ1, no additional OF contacts can be added. However, low-level OF contacts can replace the standard OF contacts. A mix of low-level contacts and standard contacts is possible.
-
For MTZ2/3, the rotary-type changeover contacts can be used in both standard and low-level versions. In addition to the four OF contacts provided for the basic configuration, two optional blocks of four contacts can be added on the circuit breaker, giving twelve OF contacts maximum.
NOTE: When an EIFE is installed it takes up two OF positions, reducing the maximum number of OF contacts to ten.
|
ON/OFF Indication Contacts OF |
|||||
|---|---|---|---|---|---|
|
Circuit Breaker Type |
MTZ1 |
MTZ2/3 |
|||
|
Supplied as Standard (Form C) |
4 |
4 |
|||
|
Maximum Number of Contacts |
4 |
12 |
|||
|
Breaking Capacity at a Power Factor (p.f.) of 0.3 |
Standard (100 mA/24 V minimum load) |
Vac |
240/380 |
6 A |
10 A |
|
480 |
6 A |
10 A |
|||
|
600/690 |
6 A |
6 A |
|||
|
Vdc |
24/48 |
2.5 A |
10 A |
||
|
240 |
0.5 A |
10 A |
|||
|
380 |
0.3 A |
3 A |
|||
|
Low-Level (1 mA/4 V minimum load with a maximum current and voltage of 100 mA/10 V. Note: If the maximum voltage and current is exceeded, the low-level function of the switch will be lost but the switch will continue to function as a standard switch with the following specifications. |
Vac |
24/48 |
5 A |
6 A |
|
|
240 |
5 A |
6 A |
|||
|
380 |
5 A |
3 A |
|||
|
Vdc |
24/48 |
5/2.5 A |
6 A |
||
|
125 |
0.5 A |
6 A |
|||
|
250 |
0.3 A |
3 A |
|||
Overcurrent Trip Indication Contacts (SDE)
Circuit breaker tripping following a fault is signalled by:
-
Local indication given by a blue mechanical fault indicator (reset).
-
Remote indication given by a changeover contact SDE.
Following tripping, the mechanical indicator must be reset before the circuit breaker can be closed. One standard SDE (SDE1) is supplied in the basic circuit breaker. An optional second SDE (SDE2, standard or low level) can be added.
|
Overcurrent Trip Indication Contacts SDE |
||||
|---|---|---|---|---|
|
Supplied as Standard |
1a/1b Form C |
|||
|
Maximum Number of Contacts |
2 |
|||
|
Breaking Capacity at a Power Factor (p.f.) of 0.3 |
Standard (100 mA/24 V minimum load) |
Vac |
240/380 |
5 A |
|
480 |
5 A |
|||
|
600/690 |
5 A |
|||
|
Vdc |
24/48 |
3 A |
||
|
240 |
0.3 A |
|||
|
380 |
0.15 A |
|||
|
Low-Level (2 mA/15 V Minimum Load) |
Vac |
24/48 |
3 A |
|
|
240 |
3 A |
|||
|
380 |
3 A |
|||
|
Vdc |
24/48 |
3 A |
||
|
125 |
0.3 A |
|||
|
250 |
0.15 A |
|||
Combined Connected/Closed Contacts (EF)
The contact combines the device connected and closed information to produce the circuit closed information.
|
Connected/Closed Contacts EF (MTZ2/MTZ3 only) |
||||
|---|---|---|---|---|
|
Maximum Number of Contacts |
8a/8b Form C |
|||
|
Breaking Capacity at a Power Factor (p.f.) of 0.3 |
Standard (100 mA/24 V minimum load) |
Vac |
240/380 |
6 A |
|
480 |
6 A |
|||
|
600/690 |
6 A |
|||
|
Vdc |
24/48 |
2.5 A |
||
|
125 |
0.8 A |
|||
|
250 |
0.3 A |
|||
|
Low-Level (2 mA/15 V Minimum Load) |
Vac |
24/48 |
5 A |
|
|
240 |
5 A |
|||
|
380 |
5 A |
|||
|
Vdc |
24/48 |
2.5 A |
||
|
125 |
0.8 A |
|||
|
250 |
0.3 A |
|||
Cradle Position Switches (CE, CD, and CT)
Three series of optional auxiliary switches are available for the cradle, both in standard and low level options:
-
Cradle position switches to indicate the connected position (CE).
-
Cradle position switches to indicate the disconnected position (CD). This position is indicated when the required clearance for isolation of the power and auxiliary circuits is reached.
-
Cradle position switches to indicate the test position (CT). In this position, the power circuits are disconnected and the auxiliary circuits are connected
|
Cradle Position Switches |
||||||||
|---|---|---|---|---|---|---|---|---|
|
MTZ1 |
MTZ2, MTZ3 |
|||||||
|
CE |
CD |
CT |
CE |
CD |
CT |
|||
|
Maximum Push-In Switches with Standard Actuators |
3 |
2 |
1 |
3 |
3 |
3 |
||
|
With Additional Actuators |
— |
— |
— |
9 |
0 |
0 |
||
|
6 |
3 |
0 |
||||||
|
3 |
6 |
0 |
||||||
|
6 |
0 |
3 |
||||||
|
Breaking Capacity at a Power Factor (p.f.) of 0.3 |
Standard (100 mA/24 V minimum load) |
Vac |
240 |
8 A |
||||
|
380 |
8 A |
|||||||
|
480 |
8 A |
|||||||
|
600/690 |
6 A |
|||||||
|
Vdc |
24/48 |
2.5 A |
||||||
|
125 |
0.8 A |
|||||||
|
250 |
0.3 A |
|||||||
|
Standard (100 mA/24 V minimum load) |
Vac |
24/48 |
5 A |
|||||
|
240 |
5 A |
|||||||
|
380 |
5 A |
|||||||
|
Vdc |
24/48 |
2.5 A |
||||||
|
125 |
0.8 A |
|||||||
|
250 |
0.3 A |
|||||||
Cradle Switch Block Position—Push-In Connectors
As shown above, the cradle switches can be installed in 6 positions: 1, 2, 19, 20, 21 and 22. Each position corresponds to a particular type of auxiliary contact (CE, CD, CT).
When an EIFE is installed, the CD, CE, CT switches are directly connected to EIFE which makes the information available through the Ethernet communication bus.
|
MTZ1 EIFE Information |
||
|---|---|---|
|
Position |
Without EIFE |
With EIFE |
|
1 |
None or 1 CE |
None or 1 CE |
|
2 |
None or 1 CE |
None or 1 CE |
|
19 |
None or 1 CD |
None |
|
20 |
None or 1 CD |
None |
|
21 |
None or 1 CE |
None |
|
22 |
None or 1 CT |
None |
As shown above, the cradle switches can be installed in three blocks:
-
Position 1, 2, 3 for the first block.
-
Position 12, 13, 14 for the second block.
-
Position 32, 33, 34 for the third block.
-
Blue boxes indicate options available when EIFE is ordered.
As standard, the first block can be installed with CD (three maximum), the second block can be installed with CE (three maximum), and the third block can be installed with CT (three maximum).
Changing the functions of cradle switches is possible. To make the change, the first block can be replaced by CE, the second block can be replaced by CT and the third block can be replaced by CE or CD.
Mixing of CE, CD, CT in one block is not possible. For example, installing 1CD and 2CE in the first block is not possible.
When EIFE is installed, it takes the place of CT, CE and CD switches at positions 32, 33 and 34.
The CD, CE, CT switches are directly connected to EIFE which makes the information available through the Ethernet communication bus. As EIFE also takes up positions 30 and 31, OF cannot be installed at these positions and the maximum number of OF contacts is limited to ten.
|
Masterpact MTZ2 and MTZ3 EIFE Information |
||
|---|---|---|
|
Position |
Without EIFE |
With EIFE |
|
1: 1, 2, 3 |
None |
None |
|
2: 12, 13, 14 |
None |
None |
|
3: 32, 33, 34 |
None |
None |
Cradle Switch Block Position—Ring Terminal Connectors
As shown above, the cradle switches can be installed in three blocks:
-
Positions 1, 2, and 3 are available for CD switches.
-
Position 12 is available for the CT switch option.
-
Position 21 is available for the CE switch option.
-
Blue boxes indicate options available when the EIFE is ordered.
When EIFE is installed, it takes the place of the CE switches at positions 32, 33, and 34.
The CD, CE, CT switches are directly connected to EIFE which makes the information available through the Ethernet communication bus.
M2C Programmable Contacts
The M2C optional module (two contacts) can be used to signal threshold overruns or status changes. The assignment of the two contacts can be configured by using Ecoreach software. The M2C optional module requires the Micrologic X control unit to be supplied by an external 24 Vdc power supply. When the M2C module is installed, the ESM hardware module cannot be installed.
|
M2C Programmable Contacts Characteristics MTZ1, MTZ2, MTZ3 |
||
|---|---|---|
|
M2C |
MTZ1, MTZ2, MTZ3 |
Output |
|
Rated voltage |
Vac |
250 V / 3 A |
|
Vdc |
30 V / 3 A |
|
|
Max breaking voltage |
Vac |
277 V / 3 A |
|
Max load breaking capacity |
Vac |
277 V / 3 A |
|
Vdc |
30 V / 3 A |
|
|
Minimum load |
Vdc |
5 V / 10 mA |
ERMS Switch Module (ESM)
The ESM hardware module is required to use the external lockable selector switch to engage/disengage the Energy Reducing Maintenance Setting (ERMS) function. It is equipped with one input dedicated to the ERMS selector switch and one output to activate an external pilot light when the ERMS is engaged.
The ESM hardware module requires the Micrologic X control unit to be supplied by an external 24 Vdc power supply. When the ESM hardware module is installed, the M2C optional module’s two contacts cannot be installed. In such applications, it is recommended to use an IO module for programmable contact functions.
The ESM module comes standard with the initial order of an ERMS digital module.
|
ESM |
MTZ1, MTZ2, MTZ3 |
Output |
Input |
|---|---|---|---|
|
Rated voltage |
Vac |
250 V / 3 A |
24–110 V |
|
Vdc |
30 V / 3 A |
24 V |
|
|
Max breaking voltage |
Vac |
277 V / 3 A |
— |
|
Max load breaking capacity |
Vac |
277 V / 3 A |
— |
|
Vdc |
30 V / 3 A |
— |
|
|
Minimum load |
Vdc |
5 V / 10 mA |
— |
Ready-to-Close Contacts (PF)
The ready-to-close position switch indicates that the following conditions are met and the circuit breaker can be closed:
-
The circuit breaker is open.
-
The closing springs are charged.
-
There is no standing closing or opening order.
|
Ready-to-Close Contacts Characteristics |
|||
|---|---|---|---|
|
Maximum Number |
1 |
||
|
Breaking Capacity at a Power Factor (p.f.) of 0.3* |
Standard |
240 Vac |
5 A |
|
Low-level |
240 Vac |
3 A |
|