Masterpact MTZ Shipping Weights
Masterpact MTZ1 Shipping Weights
|
Shipping Weights |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Circuit Breaker |
Circuit Breaker (lb/kg) |
Cradle |
Connector Type and Weight (lb/kg) |
Pallet |
Total Weight |
||||||
|
Type |
Rating (A) |
3P |
4P |
3P |
4P |
Type |
3P |
4P |
3P |
4P |
|
|
Drawout |
800 |
40/18 |
52/24 |
36/16 |
43/20 |
FCF |
15/7 |
20/9 |
10/5 |
101/46 |
125/58 |
|
1200 |
RCTH or RCTV |
6/3 |
8/4 |
10/5 |
92/42 |
113/53 |
|||||
|
Fixed |
800 |
40/18 |
52/24 |
— |
— |
FCF |
15/7 |
20/9 |
10/5 |
65/30 |
82/38 |
|
1200 |
RCTH or RCTV |
6/3 |
8/4 |
10/5 |
56/26 |
70/33 |
|||||
|
1600 |
40/18 |
52/24 |
— |
— |
RCTV |
18/8 |
20/9 |
10/5 |
68/31 |
82/38 |
|
Masterpact MTZ2 Shipping Weights
|
Shipping Weights |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Circuit Breaker |
Circuit Breaker |
Cradle |
Connector Type and Weight |
Pallet |
Total Weight |
||||||
|
Type |
Rating (A) |
3P |
4P |
3P |
4P |
Type |
3P |
4P |
3P |
4P |
|
|
Drawout |
800 |
109/50 |
142/65 |
97/44 |
116/53 |
FCF |
42/19 |
55/25 |
17/8 |
265/121 |
320/151 |
|
1600 |
FCT |
84/38 |
109/50 |
17/8 |
307/140 |
384/176 |
|||||
|
2000 |
RCTH |
17/8 |
22/10 |
17/8 |
240/110 |
297/136 |
|||||
|
2500 |
127/58 |
165/75 |
124/57 |
149/68 |
FCT |
80/36 |
104/47 |
17/8 |
348/159 |
435/198 |
|
|
3000 |
RCTH |
26/12 |
34/15 |
17/8 |
294/135 |
365/166 |
|||||
|
2000 |
127/58 |
165/75 |
124/57 |
149/68 |
RCOV (standard) |
100/46 |
130/59 |
17/8 |
368/169 |
461/210 |
|
|
3200 |
RCOV (ArcBlok) |
153/69 |
NA |
17/8 |
421/191 |
NA |
|||||
|
4000 W-Frame |
RCOV (special) |
115/52 |
145/66 |
17/8 |
259/118 |
327/149 |
|||||
|
Fixed |
800 |
109/50 |
142/65 |
— |
— |
FCF |
42/19 |
55/25 |
17/8 |
168/77 |
204/98 |
|
1600 |
FCT |
84/38 |
109/50 |
17/8 |
210/96 |
368/123 |
|||||
|
2000 |
RCTH |
17/8 |
22/10 |
17/8 |
143/66 |
181/83 |
|||||
|
2500 |
127/58 |
165/75 |
— |
— |
FCT |
80/36 |
104/47 |
17/8 |
224/102 |
286/130 |
|
|
3000 |
RCTH |
26/12 |
34/15 |
17/8 |
170/78 |
216/98 |
|||||
|
2000 |
127/58 |
165/75 |
— |
— |
RCOV (standard |
100/46 |
130/59 |
17/8 |
244/112 |
265/142 |
|
|
3200 |
RCOV (ArcBlok) |
153/69 |
NA |
17/8 |
297/134 |
NA |
|||||
|
4000 W-Frame |
RCOV (special) |
115/52 |
145/66 |
17/8 |
135/61 |
178/81 |
|||||
Masterpact MTZ3 Shipping Weights
|
Shipping Weights |
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
Circuit Breaker |
Circuit Breaker |
Cradle |
Connector Type and Weight |
Pallet |
Total Weight |
||||||
|
Type |
Rating (A) |
3P |
4P |
3P |
4P |
Type |
3P |
4P |
3P |
4P |
|
|
Drawout |
3200 (L1) 4000 |
227/103 |
295/134 |
278/126 |
334/152 |
FCF |
84/38 |
109/50 |
39/18 |
628/285 |
777/354 |
|
FCT |
168/77 |
218/99 |
39/18 |
712/324 |
886/403 |
||||||
|
RCTH |
52/24 |
68/31 |
39/18 |
596/271 |
736/335 |
||||||
|
5000 |
227/103 |
295/134 |
278/126 |
334/152 |
FCT |
168/77 |
218/99 |
39/18 |
712/324 |
886/403 |
|
|
RCTH |
52/24 |
68/31 |
39/18 |
596/271 |
736/335 |
||||||
|
6000 |
227/103 |
295/134 |
278/126 |
334/152 |
RCTH or RCTV |
396/180 |
528/240 |
39/18 |
940/427 |
1196/544 |
|
|
Fixed |
3200 (L1) 4000 |
227/103 |
295/134 |
— |
— |
FCF |
84/38 |
109/50 |
39/18 |
350/159 |
443/202 |
|
FCT |
168/77 |
218/99 |
39/18 |
634/198 |
552/251 |
||||||
|
RCTH |
52/24 |
68/31 |
39/18 |
318/145 |
402/183 |
||||||
|
5000 |
227/103 |
295/134 |
— |
— |
FCT |
168/77 |
218/99 |
39/18 |
434/198 |
552/251 |
|
|
RCTH |
52/24 |
68/31 |
39/18 |
318/145 |
402/183 |
||||||
|
6000 |
227/103 |
295/134 |
— |
— |
RCTH |
396/180 |
528/240 |
39/18 |
662/301 |
862/392 |
|