Masterpact MTZ Controlling Accessories
Control accessories provide multiple ways of controlling the circuit breaker and the possibility for remote operation. Two control devices are presented here:
-
Remote On/Off
-
Remote reset after overcurrent tripping
Masterpact MTZ Controlling Accessories Locations (MTZ2 Drawout Example) |
||
---|---|---|
Spring Charging Motor (MCH) |
||
Remote ON/OFF Control Accessory
Various remote ON/OFF configurations are possible using different combinations of the accessories below.
-
Diagnostic & Communicating Coils with diagnostic and communication functions in addition to opening and closing the device:
-
A diagnostic and communicating shunt close (XF diag&com).
-
A diagnostic and communicating shunt trip (MX diag&com).
-
A second diagnostic and communicating shunt trip (MX2 diag&com) or a diagnostic undervoltage release (MN diag). The second shunt trip (MX2 diag&com) and the undervoltage release (MN diag) provide only the diagnostic function. The control functions over the communication network for opening and closing the device cannot be performed.
NOTE: The diagnostic and communicating accessories require the installation of an isolation module. -
-
Basic Coils to open and close the device:
-
A shunt close (XF).
-
A shunt trip (MX).
-
A second shunt trip (MX2) or an undervoltage release (MN).
-
-
Spring Charging Motor (MCH) to charge the spring.
-
Signalling Accessories to enhance convenience:
-
Ready-to-close contact (PF)
-
Device ON/OFF indication (OF)
-
Overcurrent trip indication (SDE)
-
-
Other Options to complete the solutions:
-
The electrical closing pushbutton (BPFE) requires the installation of a shunt close (XF diag&com).
-
Remote Control Solutions
Three remote control solutions are provided by Masterpact MTZ devices.
Wiring Basic Coils (XF, MX, MN)
Masterpact MTZ circuit breakers can be opened and closed remotely by using the output contacts of a PLC or a pushbutton wired to the coils (MX, MN, XF). This solution requires hard wiring between the circuit breaker and the location from where the operation is conducted.
[1] It is possible to add a second voltage release (MX) or an undervoltage release (MN). [2] The maximum lengths of the wiring between the AC/DC power supply and voltage release terminals A1-A2 / C1-C2 / C11-C12 / D1-D2 are given in Shunt Close (XF), Shunt Trip (MX), and Undervoltage Release (MN) with Basic Coils. |
Wiring Diagnostic and Communication Coils (XF diag&com, MX diag&com, MN diag)
When coils with diagnostic functions are used in customer wiring, the following diagnostic information is available in addition to remote operation. The information can be accessed through the Micrologic X embedded HMI, wireless communication, and Ecoreach through USB connection.
-
Identify the type of the coil, MX diag&com, XF diag&com or MN diag.
-
Detect if the coil is functioning properly by comparing the release order and the opening/closing status of the circuit breaker.
-
Check if there is any breakage of the wiring in the coil periodically (every 30 seconds).
-
Identify if the order comes from the electrical close push button (BPFE) option.
-
Identify if the order is a permanent order.
-
Count the operation cycle of the coils.
Communication Network Connection with Diagnostic and Communication Coils (XF diag&com, MX diag&com)
When a communication system is present, the Masterpact MTZ device can be opened and closed from a remote control system such as a SCADA, through the communication network.
In addition to the functions of the previous solution, this solution brings the following benefits:
-
The communication network provides location flexibility and can reduce wiring costs.
-
Diagnostic information can be accessed remotely through the communication network but not from the Micrologic X embedded HMI.
A communication network solution and point-to-point solution can be implemented together when using communication coils.
[1] It is possible to add a second MX diag&com voltage release or an MN diag undervoltage release. [2] Maximum length of the two wires cables between A2-A3 / C2-C3 / C12-C13: 5 m (16 ft.). [3] For the maximum lengths of the wiring between the AC/DC power supply and voltage release terminals A1-A3 / C1-C3 / C11-C13 /D1-D2 see Shunt Close (XF), Shunt Trip (MX), and Undervoltage Release (MN) with Basic Coils. |
Controlling the Masterpact MTZ Circuit Breaker Open/Closed Status
The table below summarizes all the possibilities for controlling the Open/Closed status of a circuit breaker in different operating modes.
Controlling the Open/Closed Status in Different Operating Modes |
|||||||||
---|---|---|---|---|---|---|---|---|---|
Connection |
Coils |
Method |
Micrologic X Control Unit Operation Mode Setting |
Limited to One Mode* |
Diagnostic Information* |
||||
Manual |
Auto Local |
Auto Remote |
|||||||
Customer wiring |
Diagnostic & Communicating coils |
Pushbutton |
|
||||||
BPFE coil connection |
|
||||||||
Wireless pushbutton |
|
||||||||
BPFE via Micrologic X |
|
||||||||
Digital input (IO module) |
|||||||||
Ecoreach software via USB |
|||||||||
Masterpact MTZ mobile App (Bluetooth technology) |
|||||||||
Basic coils (XF, MX, MN) |
Pushbutton |
|
|||||||
Wireless pushbutton (XB5) |
|
||||||||
Network solution with COM communication option |
Diagnostic & Communicating coils |
BPFE via Micrologic |
|
||||||
Digital Input (IO module) |
|
||||||||
Ecoreach software via USB |
|||||||||
SCADA via IFE/EIFE |
|
||||||||
FDM128 via IFE/EIFE |
|
||||||||
Ecoreach software via IFE/EIFE |
|
||||||||
Webpage via IFE/EIFE |
|
||||||||
Masterpact MTZ mobile App (Bluetooth technology) |
Selection of Coils
Three common cases illustrate the possible choice of coils.
Case I: Remote Opening
This solution enables the opening of the circuit breaker in case of an emergency.
Case II: Remote Opening and Closing
When both remote opening and closing is required then solution II must be considered, which also includes the motor operator to recharge the mechanism spring.
Case III: Remote Closing and Opening with Second MX or MN Coil
When redundancy of mechanisms is required in certain installations, a second MX/MX diag&com or MN/MN diag can be added.
The additional MN diag benefits the following situations.
-
When the voltage drops by 35 to 70% of its rated voltage, MN diag will open the circuit breaker automatically.
-
When MX diag&com does not receive the order or does not open the circuit breaker after receiving the order, MN diag can be triggered to open the circuit breaker.
Customer Wiring with Basic Coils |
Customer Wiring with Diagnostic & Communicating Coils |
Communication Network Connection with Diagnostic & Communicating Coils |
|
---|---|---|---|
User Case I: Remote Opening |
Option I:
Option II:
|
Option I:
Option II:
|
Option I:
|
User Case II: Remote Opening and Closing |
Option I:
Option II:
|
Option I:
Option II:
|
Option I:
|
User Case III: Remote Closing and Opening with 2nd MX or MN coil |
Option I:
|
Option I:
|
Option I:
|
NOTE:
|
Shunt Close (XF), Shunt Trip (MX), and Undervoltage Release (MN) with Diagnostic and Communicating Coils
These type of coils bring added functionality with diagnostic and communication capabilities:
-
Identify the type of the coil, MX diag&com, XF diag&com or MN diag.
-
Detect if the coil is functioning properly by comparing the device order and the opening/closing status of the circuit breaker.
-
Check for wire breakage in the coil periodically (every 30 seconds).
-
Identify if the order comes from the BPFE option.
-
Identify if the order is a permanent order.
-
Count the operating cycles of the coils.
Results can be read through all the different ways of retrieving information from the Micrologic X control unit (see Micrologic X Control Unit), including the embedded HMI, wireless communication, and Ecoreach software through a USB connection. If the coils are connected to the communication system, they can also be accessed through the communication system.
Please refer to recommended wiring schematic and user guide for the diagnostic and communicating coils to prevent incorrect wiring and operation.
Communication Function
In addition to hard wiring, these coils can be connected to the communication network.
This allows the coils to be integrated in the communication system. Providing flexibility for remote operations, and the diagnostic function’s results can be assessed remotely as well.
MN diag only has the diagnostic function. It cannot be connected to a communication network.
Continuous-Type Release Action
In addition to the diagnostic function, these devices feature a continuous-type release; the release can be maintained as long as the order is maintained. This feature allows the MX diag&com to lock the circuit breaker in the OFF position when the order is maintained.
Shunt Close (XF), Shunt Trip (MX), and Undervoltage Release (MN) with Basic Coils
When signalled, the shunt close (XF) and shunt trip (MX) instantaneously triggers the mechanism to close/open the circuit breaker. The undervoltage trip (MN) also opens the circuit breaker when its supply voltage drops to a value between 35% and 70% of its rated voltage. Circuit breaker closing is possible only when the supply voltage of the undervoltage release returns to 85% of its rated value.
-
MN undervoltage release locks the circuit breaker in the OFF position when it is not energized.
-
MX opening voltage release can lock the circuit breaker in the OFF position if the order is maintained.
Coil Characteristics
The XF, MX, MN, XF diag&com, MX diag&com, and MN diag coils require a power supply separate from the Micrologic X control unit power supply.
[1] For XF diag&com the supply shall be present between terminals A1-A3. [2] For MX diag&com the supply shall be present between terminals C1-C3. |
XF and MX Characteristics |
|||
---|---|---|---|
Characteristics | XF, XF diag&com | MX, MX diag&com | |
Power Supply |
Vac 50/60 Hz |
24 - 48 - 100/130 - 200/250 - 277 - 380/480 |
|
Vdc |
12 - 24/30 - 48/60 - 100/130 - 200/250 |
||
Operating Threshold |
0.85 to 1.1 Vn |
0.7 to 1.1 Vn |
|
Consumption (VA or W) |
Hold: 4.5 |
Hold: 4.5 |
|
Pick-up: 200 (200 ms) |
Pick-up: 200 (200 ms) |
||
Circuit Breaker Response Time at Vn |
MTZ1: 55 ms ±10 |
55 ms ±10 |
|
MTZ2: 70 ms ±10 |
|||
MTZ3: 80 ms ±10 |
MN Characteristics |
||
---|---|---|
Characteristics |
MN, MN diag |
|
Power Supply |
Vac 50/60 Hz |
24 - 48 - 100/130 - 200/250 - 380/480 |
Vdc |
24/30 - 48/60 - 100/130 - 200/250 |
|
Operating Threshold |
Opening |
0.35 to 0.7 Vn |
Closing |
0.85 Vn |
|
Consumption (VA or W) |
Hold: 4.5 |
|
Pick-up: 200 (200 ms) |
||
MN Consumption with Delay Unit (VA or W) |
Hold: 4.5 |
|
Pick-up: 200 (200 ms) |
||
Circuit Breaker Response Time at Vn |
40 ms ±5 (Masterpact MTZ1) |
|
90 ms ±5 (Masterpact MTZ2, MTZ3) |
Recommended Maximum Cable Lengths |
|||||||
---|---|---|---|---|---|---|---|
12 V |
24 V |
48 V |
|||||
2.5 mm2 |
1.5 mm2 |
2.5 mm2 |
1.5 mm2 |
2.5 mm2 |
1.5 mm2 |
||
MN, |
V source 100 % |
— |
— |
58 m |
35 m |
280 m |
165 m |
V source 85 % |
— |
— |
16 m |
10 m |
75 m |
45 m |
|
MX-XF |
V source 100 % |
21 m |
12 m |
115 m |
70 m |
550 m |
330 M |
V source 85 % |
10 m |
6 m |
75 m |
44 m |
350 m |
210 m |
|
NOTE: The indicated
length are given for each of the two wires of the cables.
|
Undervoltage Release Delay (MN Delay Units)
To reduce circuit breaker nuisance tripping during short voltage drops, delay units can be installed to delay the undervoltage release (MN) and only trigger the release when voltage is low for a certain period of time. It can be disabled by an emergency OFF button to obtain instantaneous opening of the circuit breaker.
Two versions of the delay unit are available, adjustable and non-adjustable.
MN Delay Units Characteristics |
||
---|---|---|
Power supply |
Non-adjustable |
100/130 - 200/250 |
Adjustable |
48/60 - 100/130 - 200/250 - 380/480 |
|
Operating threshold |
Opening |
0.35 to 0.7 Vn |
Closing |
0.85 Vn |
|
Delay unit consumption |
Pick-up: 200 (200 ms) |
Hold: 4.5 |
Circuit breaker response time at Vn |
Non-adjustable |
0.25 s |
Adjustable |
0.5 s - 1 s - 1.5 s - 3 s |
Isolation Module for Diagnostic and Communicating Coils
The isolation module is required for XF diag&com and MX diag&com.
When diagnostic and communicating coils are required, the internal isolation module for Micrologic X control unit is required to provide reinforced insulation as per IEC 60664-1 (up to 12 kV). It is installed between the coils and the Micrologic X control unit. Besides the isolation between the electric network and the Micrologic X control unit, it also provides the insulation between the coils. It is necessary because the coils can be powered by different voltages.
-
Only one isolation module is needed regardless of the number of voltage release installed. To make sure the isolation module is ordered for diagnostic and communicating voltage release, it will be added to the purchase list automatically when XF diag&com, MX diag&com or MN diag is selected.
-
For safety reasons, do not use a 277-380/480 V voltage release with a 24/48 V voltage release in the same circuit breaker.
-
When the BPFE is also ordered, the BPFE is connected in the factory to the isolation module.
Electrical Closing Pushbutton (BPFE)
Located on the front cover of the circuit breaker, this push button carries out electrical closing of the circuit breaker, taking into account the functions installed as part of the control/monitoring system of the installation.
The Electrical Closing Pushbutton (BPFE) requires the XF Diag&Com shunt close to be installed on the circuit breaker.
The BPFE does not operate with a standard XF shunt close.
The standard solution is done in the factory. When the BPFE option is ordered, the circuit breaker will be delivered equipped with the BPFE and a XF diag&com shunt close, both connected on the isolation module. The two functions of the XF diag&com shunt close (remote control through Micrologic X control unit and diagnostic) are operational.
Terminal A2 of the XF diag&com shunt close can be used to close the circuit breaker by means of an external closing pushbutton. Terminal A3 can be used to insert the safety functions of the installation
For personnel and equipment protection, the BPFE is generally associated with the pushbutton locking VBP that prevents access to the mechanical closing pushbutton.
Remote Reset After Overcurrent Trip
When an overcurrent trip happens, the overcurrent trip indicator (SDE) indicates ‘fault’ and the blue reset button on the upper left of the circuit breaker cover pops up. To close the circuit breaker, the reset button needs to be pressed down.
To do a remote reset after an overcurrent trip, two solutions, RES and RAR, are provided.
Electrical Reset After Overcurrent Trip (RES)
Use the electrical reset after overcurrent trip (RES) after tripping to reset the overcurrent trip switch (SDE) and the mechanical indicator (blue reset button located on the upper left of the circuit breaker cover). (Voltage rating: 110/130 Vac and 200/240 Vac.)
Automatic Reset After Overcurrent Trip (RAR)
The automatic reset after overcurrent trip (RAR) automatically resets the circuit breaker following tripping, pressing the button to reset the mechanical indicator is no longer required to enable circuit breaker closing (factory installed only).
An opening order always takes priority over a closing order.
-
If opening and closing orders occur simultaneously, the mechanism discharges without any movement of the main contacts. The circuit breaker remains in the open position (OFF).
-
In the event of maintained opening and closing orders, the standard mechanism provides an anti-pumping function by blocking the main contacts in the open position.
-
After overcurrent tripping or intentional opening of the circuit breaker, the closing order must be discontinued, then reactivated to close the circuit breaker.
-
To avoid pumping after an overcurrent trip when the automatic reset after overcurrent trip (RAR) option is installed, the automatic control system takes into account the type of trip before issuing a new closing order or blocking the circuit breaker in the open position.
Spring Charging Motor (MCH)
The spring charging motor automatically charges the spring mechanism when the circuit breaker is closed. Instantaneous reclosing of the circuit breaker is thus possible following opening. The spring-mechanism charging handle can be used as a backup if the auxiliary power supply is absent.
The spring charging motor (MCH) is equipped as standard with a limit switch contact that signals the charged position of the mechanism.
The spring charging motor (MCH) requires a power supply separate from the Micrologic X control unit power supply.
Spring Charging (MCH) for Masterpact MTZ1 Devices |
Spring Charging Motor (MCH) for Masterpact MTZ2 and MTZ3 Devices |
Characteristics |
||
---|---|---|
Power Supply |
Vac 50/60 Hz |
48/60 - 100/130 - 200/240 - 277- 380/415 - 400/440 - 480 |
Vdc |
24/30 - 48/60 - 100/125 - 200/250 |
|
Operating Threshold |
0.85 to 1.1 Un |
|
Consumption |
VA or W |
180 |
Motor Overcurrent |
2 to 3 In for 0.1 s |
|
Charging Time |
Maximum 3 s for Masterpact MTZ1 |
|
Maximum 4 s for Masterpact MTZ2, MTZ3 |
||
Operating Frequency |
Maximum 3 cycles per minute |
|
CH Contact |
10 A at 240 V |