Micrologic X Control Unit Measurements
A Masterpact MTZ device with embedded current sensors and Micrologic X control unit is a power metering device complying with IEC/EN 61557-12, Class 0.5 accuracy for voltage and current and Class 1 accuracy for active power and energy measurements. For each measurement the accuracy is certified within a temperature range of -25 to 70°C (-13 to 158°F).
Measurements and Electrical Parameters Calculated by the Control Unit
Based on the measurement of line currents, neutral current, phase-to-phase voltages and phase-to-neutral voltages, a Micrologic X control unit calculates* and displays parameters required to monitor any AC electrical power system:
-
RMS values of current and voltage
-
Active, reactive and apparent power
-
Active, reactive and apparent energy
-
Power factor
-
Frequency
-
Phase sequence
-
Voltage unbalance, current unbalance
-
Current demand
-
Total active, reactive and apparent power demand
-
THD of voltage and current
The calculation of current and power demand are performed in compliance with IEC/EN 61557-12.
Electrical values calculated by Micrologic X control units can be shown on the embedded HMI display, a smart device via Bluetooth, embedded web pages of Ethernet gateways, a PC running Ecoreach software and on the FDM128 display unit. They are refreshed every 2 seconds. The display on the embedded HMI allows easy navigation through the electrical values and access to a Quickview option for the main basic values.
Micrologic X control units log and time stamp minimum and maximum values since the last reset of all relevant measurements: currents, voltages, frequency, active power, reactive power, apparent power, total current harmonic distortion (THDI), total voltage harmonic distortion (THDV).... For the complete list of measurements and min / max values, see the Micrologic X User Guide (DOCA0102EN). The maximum and minimum values are resettable from the embedded display, a smart device via Bluetooth technology or a PC running Ecoreach software.
An optional external 24 Vdc power supply or the optional VPS module is required to process and display measurements below 20% of the rated current .
The phase-to-neutral voltages are available for four-pole and three-pole circuit breakers providing the connection of the VN terminal of Micrologic X control units to the neutral. For accuracy of the active power measurement the connection of the VN terminal of Micrologic X control units to the neutral is necessary. Please refer to the user guide (DOCA0102EN) for more details concerning the wiring and configuration of Micrologic X control units.
Energy Management Functions of Micrologic X Control Unit
A Masterpact MTZ device equipped with a Micrologic X control unit and its own embedded sensors is a Class 1 full chain measurement device for active power and energy metering*.
Embedded power metering avoids variation and uncertainty due to external sensors and wiring.
Effect of Temperature on Masterpact MTZ Circuit Breaker Measurement
Micrologic X Control Unit Measurement Values
Type of Measurement |
Symbol |
Accuracy |
Range Min Acc |
Range Max Acc |
Unit |
EHMI * |
FDM 128 |
Ecoreach Software, |
|
---|---|---|---|---|---|---|---|---|---|
Currents |
|||||||||
RMS Current of Phases |
I1, I2, I3, Iavg |
±0.5% |
40 * |
4,000 x 1.2 * |
A |
||||
Voltages |
|||||||||
RMS Phase-to-Phase Voltage |
V12, V23, V31, |
±0.5% |
208 |
690 x 1.2 |
V |
||||
RMS Phase-to-Neutral Voltage |
V1N, V2N, V3N, VLN average* |
±0.5% |
120 |
400 x 1.2 |
V |
||||
Power and Energy |
|||||||||
Active Power |
P1, P2, P3, Ptot |
±1 % |
5 |
10,000 |
(±) kW |
||||
Reactive Power |
Q1, Q2, Q3, Qtot |
±2% |
5 |
10,000 |
(±) kVAR |
||||
Apparent Power |
S1, S2, S3, Stot |
±1% |
5 |
10,000 |
kVA |
||||
Power Factor |
PF |
±0.02 |
-1 |
1 |
— |
||||
Power Factor / Phase |
PF1, PF2, PF3 |
±0.02 |
-1 |
1 |
|||||
Fundamental Power Factor (cos φ or DPF) |
Cos φ |
±0.02 |
-1 |
1 |
— |
||||
Fundamental Power Factor (cos φ or DPF) / Phase |
Cos φ1, Cos φ2, Cos φ3 |
±0.02 |
-1 |
1 |
|||||
Active Energy * |
Ep IN / OUT / total * |
±1% |
0 |
10,000,000 |
kWh |
||||
Reactive Energy* |
Eq IN / OUT / total * |
±2% |
0 |
10,000,000 |
kVARh |
||||
Apparent Energy * |
Es IN / OUT / total * |
±1% |
0 |
10,000,000 |
kVAh |
||||
Active Energy * |
Ep IN / OUT / total * |
±1% |
0 |
10,000,000 |
kWh |
— |
|||
Reactive Energy * |
Eq IN / OUT / total * |
±2% |
0 |
10,000,000 |
kVARh |
— |
|||
Apparent Energy * |
Es IN / OUT / total * |
±1% |
0 |
10,000,000 |
kVAh |
— |
|||
Current and Power Demands |
|||||||||
Current demands |
I1, I2, I3, IN, Iavg |
±0.5% |
40 * |
4,000 x 1.2 * |
A |
— |
|||
Total active power demand |
Ptot |
±1% |
5 |
10,000 |
(±) kW |
— |
|||
Total reactive power demand |
Qtot |
±2% |
5 |
10,000 |
(±) kVAR |
— |
|||
Total apparent power demand |
Stot |
±1% |
5 |
10,000 |
kVA |
— |
|||
Power Quality |
|||||||||
Frequency |
F |
±0.005 |
40 |
70 |
Hz |
||||
Phase Sequence |
Phase sequence |
NA |
1 2 3 |
1 3 2 |
0 - 1 |
||||
RMS Current on Neutral |
IN * |
±1% |
40 * |
4,000 * |
A |
||||
RMS Current on Ground Current |
Ig |
±5% |
40 * |
4,000 * |
A |
||||
THDI Current Phase |
ITHD I1, I2, I3, Iavg |
Cl 5 * |
0 % |
100 % * |
% * |
||||
THDI I Neutral |
ITHD IN * |
Cl 5 * |
0% |
100% * |
%* |
||||
THDU Phase-to-Phase voltage |
VTHD V12,23,31, LLavg |
Cl 2 * |
0% |
20% * |
%* |
* | |||
THDV Phase-N Voltages |
VTHD V1N,2N,3N, LNavg * |
Cl 2 * |
0% |
20% * |
%* |
* | |||
Current Unbalance vs Average 3 Phase RMS Currents |
I_unbal 1,2,3, Iunbal (worst) |
+5% |
0% |
100% |
% |
||||
Phase-to-Phase Voltage Unbalance |
VLL_Unbal 12 23 31 unbal |
Cl 0.5 |
0% |
10% |
% |
||||
Phase-to-Neutral Voltage Unbalance |
VLN_Unbal 1N, 2N 3N, unbal* |
Cl 0.5 |
0% |
10% |
% |
||||
NOTE: Micrologic
X control units log and time stamp minimum and maximum values since
last reset of all relevant measurements. Main maximum values may be
read on embedded HMI (Currents, Voltages, Frequence, Ptotal, Qtotal,
THDIavg, THDUavg,THDIN ...). For a complete list of measurements and
min / max values, see the Micrologic X User Guide DOCA0102EN.
|