Selecting Masterpact MTZ1 Circuit Breakers
|
Ratings for UL489 Masterpact MTZ1 Circuit Breakers |
|||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Frame Rating |
800 A |
1200 A |
1600 A* |
||||||||||||
|
Interrupting Rating Code |
N |
H |
L1 |
L |
LF |
N |
H |
L1 |
L |
LF |
N |
H |
L1 |
L |
|
|
Number of poles |
3/4 |
||||||||||||||
|
Interrupting Current (kAIR) |
240 Vac, 60 Hz |
50 |
65 |
100 |
200 |
200 |
50 |
65 |
100 |
200 |
200 |
50 |
65 |
100 |
200 |
|
480 Vac, 60 Hz |
50 |
50 |
65 |
100 |
100 |
50 |
50 |
65 |
100 |
100 |
50 |
50 |
65 |
100 |
|
|
600 Vac, 60 Hz |
35 |
50 |
— |
— |
— |
35 |
50 |
— |
— |
— |
35 |
50 |
— |
— |
|
|
Short-Time Withstand Current Rating (kA) |
Vac 60 Hz, 0.5 s |
35 |
35 |
10 |
10 |
10 |
35 |
35 |
10 |
10 |
10 |
35 |
35 |
10 |
10 |
|
Built-In Instantaneous Override (Peak kA ±10%) |
90 |
90 |
22 |
22 |
22 |
90 |
90 |
22 |
22 |
22 |
90 |
90 |
22 |
22 |
|
|
Close and Latch Ratings (Peak kA) |
Vac 60 Hz |
55 |
55 |
22 |
22 |
22 |
55 |
55 |
22 |
22 |
22 |
55 |
55 |
22 |
22 |
|
Tested to show arc flash hazard risk category as referenced by NFPA70E |
— |
— |
— |
— |
Yes |
— |
— |
— |
— |
Yes |
— |
— |
— |
— |
|
|
Breaking Time |
25 to 30 ms (with no intentional time
delay) |
||||||||||||||
|
Closing Time |
< 50 ms |
||||||||||||||
|
Sensor Rating |
400–800 A |
600–1200 A |
800–1600 A |
||||||||||||
|
Endurance Rating (C/O Cycles) (with no maintenance) |
Mechanical |
12,500 |
|||||||||||||
|
Electrical |
2,800 |
||||||||||||||
|
Ratings for ANSI C37 Certified Masterpact MTZ1 Circuit Breakers |
||
|---|---|---|
|
Frame Rating |
800 A |
|
|
Interrupting Rating Code |
N1 |
|
|
Number of Poles |
3/4 |
|
|
Interrupting Current (kAIR) |
254 Vac 60 Hz |
42 |
|
508 Vac 60 Hz |
42 |
|
|
635 Vac 60 Hz |
— |
|
|
Short-Time Withstand Current (kA) |
Vac 60 Hz, 0.5 s |
42 |
|
Built-In Instantaneous Override (Peak kA ±10%) |
— |
|
|
Close and Latch Ratings (Peak kA) |
Vac 60 Hz |
90 |
|
Tested to show arc flash hazard risk category as referenced by NFPA70E |
— |
|
|
Breaking Time (with no intentional time delay) |
25 to 30 ms |
|
|
Closing Time |
< 50 ms |
|
|
Sensor Rating |
400 to 800 A |
|
|
Endurance
Rating (C/O Cycles) |
Mechanical |
12,500 |
|
Electrical |
2800 |
|
|
Ratings for IEC 60947-2 Rated Masterpact MTZ1 Circuit Breakers |
|||||||||
|---|---|---|---|---|---|---|---|---|---|
|
Frame Rating |
800/1000 A |
1250/1600 A |
|||||||
|
Interrupting Rating Code |
H1 |
H2 |
H3 |
L1 |
H1 |
H2 |
H3 |
||
|
Ultimate Breaking Capacity (kA) |
Icu |
220/415 Vac, 50/60 Hz |
42 |
50 |
65 |
150 |
42 |
50 |
65 |
|
440 Vac, 50/60 Hz |
42 |
50 |
65 |
130 |
42 |
50 |
65 |
||
|
525 Vac, 50/60 Hz |
42 |
42 |
— |
100 |
42 |
42 |
— |
||
|
690 Vac, 50/60 Hz |
42 |
42 |
— |
25 |
42 |
42 |
— |
||
|
1150 Vac, 50/60 Hz |
— |
— |
— |
— |
— |
— |
— |
||
|
Service Breaking Capacity (kA) |
Ics |
%Icu |
100% |
100% |
75% |
100% |
100% |
100% |
75% |
|
Short-Time Withstand Current (kA) |
Icw |
Vac 50/60 Hz, 1 s |
42 |
42 |
50 |
10 x In |
42 |
42 |
50 |
|
Built-In Instantaneous Override (kA ±10%) |
— |
90 |
110 |
10 |
— |
— |
110 |
||
|
Rated Making Capacity (Peak kA) |
Icm |
220/415 Vac, 50/60 Hz |
88 |
105 |
145 |
330 |
88 |
105 |
145 |
|
440 Vac, 50/60 Hz |
88 |
105 |
145 |
286 |
88 |
105 |
145 |
||
|
525 Vac, 50/60 Hz |
88 |
88 |
— |
200 |
88 |
88 |
— |
||
|
690 Vac, 50/60 Hz |
88 |
88 |
— |
52 |
88 |
88 |
— |
||
|
1000 Vac, 50/60 Hz |
— |
— |
— |
— |
— |
— |
— |
||
|
Breaking Time |
ms |
25 to 30
ms (with no intentional time delay) |
|||||||
|
Closing Time |
ms |
50 |
|||||||
|
Sensor Rating |
400 to 800 A |
||||||||
|
Endurance Rating (C/O cycles) |
Mechanical |
12,500 |
12,500 |
10,000 |
12,500 |
12,500 |
12,500 |
10,000 |
|
|
Electrical 440 V |
6000 |
6000 |
6000 |
3000 |
6000 |
6000* |
6000* |
||
|
Electrical 1000 V |
— |
— |
— |
— |
— |
— |
— |
||