0614CT1701

GoDigital with Masterpact MTZ Devices

Go to GoDigital

To purchase Digital Modules for Masterpact MTZ circuit breakers, link to GoDigital, the Schneider Electric digital marketplace. GoDigital stocks digital modules to customize a Micrologic X control unit with advanced protection, metering, and diagnostic functions. It is open 24/7.

With GoDigital, customers can further customize the Micrologic X control unit features at any time through the life of the control unit. Electrical contractors and facility managers can upgrade the installed base during the operational phase of the product life cycle, according to new requirements, anytime, without changing the hardware or disrupting operations.

NOTE: Changing the protection functions among LI (Micrologic 3.0 X), LSI (Micrologic 5.0 X), and LISG (Micrologic 6.0 X) requires changing out the Micrologic X control unit.

Each Digital Module purchased is delivered with a software license for a unique Micrologic X control unit and can only be installed on that particular Micrologic X control unit.

Therefore, the Micrologic X control unit serial number needs to be registered in the GoDigital platform for the first time purchase.

For the first purchase for a particular Micrologic X control unit, three ways to register are available:

1) Ecoreach Software

When connected to Micrologic X through either an USB or IFE/EIFE connection, Ecoreach software can read the unique serial number and identify the Micrologic X control unit. It will also show all the available Digital Modules which are compatible with that Micrologic X firmware version. When clicking “Buy”, it will direct the user to the GoDigital marketplace with the Micrologic X serial number automatically registered in it.

2) Masterpact MTZ Mobile App

When connected to a Micrologic X control unit through either a Bluetooth or NFC connection, Masterpact MTZ mobile App will identify the Micrologic X control unit and propose available Digital Modules. When clicking “Purchase”, it will direct the user to the GoDigital marketplace mobile version with the Micrologic X serial number automatically registered in it.

3) GoDigital mobile version

Flash the QR code on Micrologic X using a mobile phone. Go2SE page will provide the user a direct link to the mobile version of the GoDigital site. Users can proceed directly with the purchasing or save the Micrologic X serial number in the “My assets” section in the GoDigital for future purchase.

For the second purchase of the same Micrologic X control unit.

4) GoDigital PC version

In the section”My assets”, choose the serial number of the Micrologic X control unit to be upgraded and purchase the additional Digital Modules.

http://godigital.schneider-electric.com/

NOTE: The GoDigital platform is only used to purchase Digital Modules for a Micrologic X control unit which is already installed.
When ordering a new circuit breaker, Digital Modules are selected using the ACB Product Selector and installed in the factory before delivery.
The serial number is also printed on the faceplate of the Micrologic X control unit.
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.