Homeline Plug-On Circuit Breakers
Class 1170 / Refer to Catalog 1100CT0501
Homeline Standard Plug-On Circuit Breakers
The Square D Homeline circuit breakers are in a 1 in. wide format for 1-pole circuit breakers. They are designed to plug into Homeline load centers.
Standard HOM Plug-on Circuit Breakers
|
Ampere |
AIR |
1P—120 Vac, |
2P—120/240
Vac Common Trip |
|---|---|---|---|
|
15 A |
10 kA |
||
|
20 A |
10 kA |
||
|
25 A |
10 kA |
||
|
30 A |
10 kA |
||
|
35 A |
10 kA |
— |
|
|
40 A |
10 kA |
||
|
45 A |
10 kA |
— |
|
|
50 A |
10 kA |
||
|
60 A |
10 kA |
— |
|
|
70 A |
10 kA |
— |
|
|
80 A |
10 kA |
— |
|
|
90 A |
10 kA |
— |
|
|
100 A |
10 kA |
— |
|
|
110 A |
10 kA |
— |
|
|
125 A |
10 kA |
— |
|
|
150 A |
10 kA |
— |
|
|
175 A |
10 kA |
— |
|
|
200 A |
10 kA |
— |
Homeline High Magnetic Circuit Breakers (HOM-HM)
Homeline Ground-Fault Circuit Breaker (HOM-GFI)
HOM 1P GFI |
HOM 2P
GFI |
HOM-GFI circuit breakers provide overload and short circuit protection, combined with Class A ground fault protection. Class A denotes a ground fault circuit interrupter that will trip when a fault current to ground is 6 milliamperes or more.
HOM-GFI Circuit Breakers
|
Circuit Breaker Type |
Ampere |
AIR |
1P—120 Vac |
2P—120/240
Vac |
|---|---|---|---|---|
|
Ground-Fault Circuit Interrupter(Pigtail Neutral) |
15 A |
10 kA |
||
|
20 A |
10 kA |
|||
|
25 A |
10 kA |
— |
||
|
30 A |
10 kA |
— |
||
|
35 A |
10 kA |
— |
||
|
40 A |
10 kA |
— |
||
|
45 A |
10 kA |
— |
||
|
50 A |
10 kA |
— |
||
|
Plug-On Neutral Ground-Fault Circuit Interrupter |
15 A |
10 kA |
— |
|
|
20 A |
10 kA |
— |
Homeline Combination Arc Fault Circuit Interrupters (HOM-CAFI)
Homeline Combination Arc Fault Circuit Interrupters—Provide overload and short circuit protection, plus arc fault protection in accordance with the NEC and UL1699.
HOM-CAFI Circuit Breakers
|
Circuit Breaker Type |
Ampere Rating |
Poles |
Cat. No. |
|---|---|---|---|
|
One-Pole |
|||
|
Combination Arc-Fault Circuit Interrupter with Pigtail Neutral |
15 A |
1 |
|
|
20 A |
1 |
||
|
Plug-On Neutral Combination |
15 A |
1 |
|
|
20 A |
1 |
||
|
Two-Pole |
|||
|
Combination Arc-Fault Circuit Interrupter with Pigtail Neutral |
15 A |
2 |
|
|
20 A |
2 |
||
Homeline Dual Function Circuit Breaker (HOM-DF)
Homeline Combination Arc Fault and Ground Fault Circuit Interrupters (Dual Function)—Provide overload and short circuit protection, plus arc fault and ground fault protection in a single device in accordance with the NEC, UL1699 and UL943.
HOM-DF Circuit Breakers
|
Circuit Breaker Type |
Ampere Rating |
Poles |
Cat. No. |
|---|---|---|---|
|
Combination Arc-Fault and Ground Fault Circuit Interrupter with Pigtail Neutral |
15 A |
1 |
|
|
20 A |
1 |
||
|
Plug-On
Neutral Combination |
15 A |
1 |
|
|
20 A |
1 |
Homeline Equipment Protection Device (HOM-EPD)
Homeline Tandem and Quad Tandem Circuit Breakers (HOMT)
HOMT Tandem Circuit Breakers
|
Ampere Rating [5] |
AIR |
1P Tandem—120/240 Vac (One Space Required) |
|---|---|---|
|
15 and 15 A |
10 kA |
|
|
15 and 20 A |
10 kA |
|
|
20 and 20 A |
10 kA |
|
|
30 and 15 A |
10 kA |
|
|
30 and 20 A |
10 kA |
HOMT Quad Tandem 1P Circuit Breakers
|
Ampere Rating [5] |
AIR |
2P Tandem—120/240
Vac |
|
|---|---|---|---|
|
1P |
2P |
||
|
(2) 15 A |
15 A |
10 kA |
|
|
(2) 15 A |
20 A |
10 kA |
|
|
(2) 15 A |
30 A |
10 kA |
|
|
(2) 15 A |
40 A |
10 kA |
|
|
(2) 15 A |
50 A |
10 kA |
|
|
(2) 20 A |
20 A |
10 kA |
|
|
(2) 20 A |
25 A |
10 kA |
|
|
(2) 20 A |
30 A |
10 kA |
|
|
(2) 20 A |
40 A |
10 kA |
|
|
(2) 20 A |
50 A |
10 kA |
|
note
Typical catalog no. (e.g. HOMT 1515230) represents two 1P, outer poles (two 15 A 1P CBs) and one 2P inner circuit breaker with common trip (one 30 A 2P CB).
HOMT Quad Tandem 2P Circuit Breakers
|
Ampere Rating [5] |
AIR |
(2) 2P Tandem—120/240
Vac |
|
|---|---|---|---|
|
2P |
2P |
||
|
15 A |
15 A |
10 kA |
|
|
15 A |
20 A |
10 kA |
|
|
15 A |
25 A |
10 kA |
|
|
15 A |
30 A |
10 kA |
|
|
15 A |
40 A |
10 kA |
|
|
15 A |
50 A |
10 kA |
|
|
20 A |
20 A |
10 kA |
|
|
20 A |
25 A |
10 kA |
|
|
20 A |
30 A |
10 kA |
|
|
20 A |
40 A |
10 kA |
|
|
20 A |
50 A |
10 kA |
|
|
25 A |
25A |
10 kA |
|
|
25 A |
30 A |
10 kA |
|
|
25 A |
40 A |
10 kA |
|
|
25 A |
50 A |
10 kA |
|
|
30 A |
30 A |
10 kA |
|
|
30 A |
40 A |
10 kA |
|
|
30 A |
50 A |
10 kA |
|
note
Typical catalog no. (i.e. HOMT215230) represents two 2P; outer poles (one 15 A 2P with common trip) and inner poles (one 30 A 2P with common trip).
Homeline Circuit Breaker Wire Sizes
Wire Sizes for Homeline Circuit Breakers
|
Breaker Type |
Ampere Rating |
Wire Size (AWG/kcmil) [6] |
|
|---|---|---|---|
|
Aluminum |
Copper |
||
|
HOM 1P |
15–30 A |
14–8 AWG |
14–8 AWG or (2) 14–10 AWG |
|
40–50 A |
8–2 AWG |
8–2 AWG |
|
|
HOM 2P |
15–30 A |
14–8 AWG |
14–8 AWG or (2) 14–10 AWG |
|
35–70 A |
8–2 AWG |
8–2 AWG |
|
|
80–125 A |
4–2/0 AWG |
4–2/0 AWG |
|
|
150–200 A |
4 AWG–300 kcmil |
4 AWG–300 kcmil |
|
|
HOMT and Quad |
15–30 A |
14–8 AWG |
14–8 AWG |
|
Quad Only |
40–50 A |
6–12 AWG |
6–14 AWG |
|
HOM-GFI - 1P |
15–20 A |
14–10 AWG |
14–10 AWG |
|
HOM-GFI - 2P |
15–50 A |
12–4 AWG |
14–6 AWG |