Homeline Load Centers, Rainproof, 1Ø

Class 1170 / Refer to Catalog 1100CT0501

HOM Standard Load Center Main Lugs, Fixed Mains

1Ø3W—120/240 Vac Rainproof—UL Listed

Fixed Main Lugs Load Centers (Accepts Only HOM Plug-on Circuit Breakers - Not compatible with HOM Plug-on Neutral Circuit Breakers)

 

Mains Rating

Spaces

  Max. Single Pole

Circuits [1]

Max. Tandem Circuit

Breakers

Load Center

Box, Interior and Cover 

Main Wire Size

AWG/kcmil

Bus Rating

Equipment Ground Bar Kit

(Order Separately)

Box No.

[2]

Cat. No. (DE3C)

Al

Cu

Cat. No. (DE3A)

R

A

I

N

P

R

O

O

F

Main Lugs—10 kA Short Circuit Current Rating

Factory-installed Fixed Main Lugs, 10 kA Short Circuit Current Rating

70 A

 2

 4

 2

HOM24L70RB [3]

12–3

14–4

70

PK4GTA

 1R

100 A

 6

12

 6

HOM612L100RB [4]

8–1

100

PK7GTA

 2R

125 A

 4

 8

 4

HOM48L125GRB

12–2/0

14–2/0

125

PK7GTA Included

15R

Above listings through 200 A mains rating meet Federal Specification W-P-115c as Type 1, Class 2.

HOM Plug-on Neutral Load Center Main Lugs, Convertible Mains

1Ø3W—120/240 Vac Rainproof—UL Listed

Convertible Main Lugs Plug-on Neutral Load Centers (Compatible with HOM Plug-on Circuit Breakers and HOM Plug-on Neutral Circuit Breakers)

 

Mains Rating

Bus Rating

Spaces

  Max. Single Pole

Circuits [1]

Max. Tandem Circuit

Breakers

Load Center

Box, Interior and Cover 

Main Wire Size

AWG/kcmil

Bus Rating

Equipment Ground Bar Kit

(Order Separately)

Box No.

[2]

Cat. No. (DE3C)

Al

Cu

Cat. No. (DE3A)

R

A

I

N

P

R

O

O

F

Convertible Mains with Factory-installed Main Lugs [5], QOM1 Main Frame Size—Convertible to Main Circuit Breaker (See Below)

125 A

125

 8

16

 8

HOM816L125PRB

6–2/0

6–1

125

PK9GTA

 3R

125

12

24

12

HOM1224L125PRB

125

PK15GTA

 3R

125

20

40

20

HOM2040L125PRB

125

PK18GTA

 4R

125

24

48

24

HOM2448L125PRB

125

PK23GTA

 6R

Convertible Mains with Factory-installed Main Lugs   [5], QOM2 Main Frame Size—Convertible to Main Circuit Breaker (See Below)

225 A

225

12

12

 0

HOM12L225PRB

4–300

4–250

225

PK9GTA

 5R

225

16

32

16

HOM1632L225PRB OBS

225

PK15GTA

 6R

225

20

40

20

HOM2040L225PRB

225

PK18GTA

 6R

225

30

60

30

HOM3060L225PRB

225

PK23GTA

7R

225

40

80

40

HOM4080L225PRB

225

PK27GTA

14R

225

42

84

42

HOM4284L225PRB

225

PK27GTA

14R

Above listings through 200 A mains rating meet Federal Specification W-P-115c as Type 1, Class 2.

OBS This product is obsolete.

HOM Plug-on Neutral Load Center Main Breaker, Convertible Mains

1Ø3W—120/240 Vac Rainproof—UL Listed

Convertible Main Breaker Plug-on Neutral Load Centers (Compatible with HOM Plug-on Circuit Breakers and HOM Plug-on Neutral Circuit Breakers)

 

Mains Rating

Spaces

  Max. Single Pole

Circuits [1]

Max. Tandem Circuit

Breakers

Load Center

Box, Interior and Cover 

Main Wire Size

AWG/kcmil

Bus Rating

Equipment Ground Bar Kit

(Order Separately)

Box No.

[2]

Cat. No. (DE3C)

Al

Cu

Cat. No. (DE3A)

 

Main Circuit Breaker—22 kA Short Circuit Current Rating

Convertible Mains with Factory-Installed Main Circuit Breaker, QOM1 Main Frame Size—Convertible to Main Lugs or Lower Amperage Main Circuit Breaker (See Below)   [6]

R

A

I

N

P

R

O

O

F

100 A

 8

16

 8

HOM816M100PRB

6–2/0

6–1

125

PK9GTA

3R

12

24

12

HOM1224M100PRB

125

PK15GTA

3R

20

40

20

HOM2040M100PRB

125

PK18GTA

4R

125 A

8

16

8

HOM816M125PRB OBS

6–2/0

6–1

125

PK9GTA

3R

24

48

24

HOM2448M125PRB

125

PK23GTA

 6R

Convertible Mains with Factory-installed Main Circuit Breaker , QOM2 Main Frame Size—Convertible to Main Lugs or Lower Amperage Main Circuit Breaker (See Below)

150 A

30

60

30

HOM3060M150PRB

4–250

225

PK23GTA

 7R

200 A

12

12

0

HOM12M200PRB

4–250

225

PK9GTA

 5R

20

40

20

HOM2040M200PRB

225

PK18GTA

 6R

30

60

30

HOM3060M200PRB

225

PK23GTA

 7R

40

80

40

HOM4080M200PRB

225

PK27GTA

14R

Convertible Mains with Factory-installed Main Circuit Breaker with Feed-thru Lugs,
QOM2 Main Frame Size—Convertible to Main Lugs or Lower Amperage Main Circuit Breaker (See Below) [5]

150 A

 8

16

 8

HOM816M150PFTRB

4–250

150

PK15GTA

 6R

   200 A  

 8

16

 8

HOM816M200PFTRB

4–250

225

PK15GTA

 6R

Above listings through 200 A mains rating meet Federal Specification W-P-115c as Type 1, Class 2.

OBS This product is obsolete.

Footnotes

  1. Maximum single pole branch circuits utilizing HOM and/or HOMT circuit breakers.
  2. See Rainproof, Dimensions, Knockouts and Bolt-on Hubs
  3. HOM-GFI and HOM-AFI branch circuit breakers are limited to number 10 maximum wire.
  4. 70 A maximum branch circuit breaker, 100 A maximum back feed main circuit breaker.
  5. Side hinge door device allow 1-1/4 in. on left side for door to open.
  6. 22 k AIR main circuit breaker UL Listed for use ahead of HOM and HOMT 10 k AIR branch circuit breakers to permit their application on systems with up to 22 kA available fault current.
Feedback