Rainproof, All-In-Ones, 100 to 225 A Maximum

Class 4120 / Refer to Catalog 4120CT2201

Meter Mains and All-In-Ones (100 to 225 A Maximum)

  • Ring or ringless type meter socket designs available

  • UL Listed, suitable only for use as service equipment

  • Meets EUSERC standards

  • Service disconnect(s) are supplied factory-installed, except where noted

  • Semiflush-reverse design available, supplied with load center (indoor access)

  • Supplied with 100% branch neutrals, all unused terminals may be used for equipment grounding wires.

  • Meets Federal Specification W-P-115c as Type 1, Class 2

All-In-One Combination Service Entrance Devices

Ampere Rating

Bypass Type

Service
(Type
of Feed)
UL and
EUSERC

Short Circuit
Current Rating

Cat. No.

(DE3A)

Service Disconnect(s)

Load Center and Branch
Circuit Breakers
(Order separately [1])

Hub Type [2]
(Order separately )

Line
Side

Main
Lugs
AWG/
kcmil
(Al/Cu)

Service
Ground
Lug
AWG/
kcmil
(Al/Cu)

Bus Rating

Weight
Each
(Lbs)
and
Pallet
Qty.

Max. Quantity

Ampere
Rating Max.

Spaces

1P

2P
Circuits
(Max.)

Type
(Factory
Installed)

Ampere
Rating
Max.

Circuits

Tandems

Ring Type, Homeline

Surface Mount Only

100 A

None

OH/UG

10 kA

SC1624M100S

1

HOM2100

100 A

16

24

8

100 A

A

6–2/0

6–2/0

125

32, 24

125 A

None

OH/UG

10 kA

SC1624M125S

1

HOM2125

125 A

16

24

8

125 A  [3]

125

200 A

None

OH/UG

10 kA

SC2040M200C [4]

1

HOM2200

200 A

20

40

20

100 A

A or A-L

6–300

8–1/0

200

47, 18

200 A

None

UG

10 kA

SU2040M200C OBS

1

HOM2200

200 A

20

40

20

100 A

A or A-L

6–300

8–1/0

47, 18

Semiflush Mount Only

100 A

None

OH/UG

10 kA

SC1624M100F

1

HOM2100

100 A

16

24

8

100 A

A or
B300

6–2/0

6–2/0

125

44, 20

125 A

None

OH/UG

10 kA

SC1624M125F

1

HOM2125

125 A

16

24

8

110 A

125

Surface Mount Only

100 A

None

OH[5]

10 kA

SO1020M100S

1

HOM2100

100 A

10

20

10

80 A

A

6–1

8–4

100

20, 42

200 A

None

OH[5]

22 kA

SO2040M200S

1

QOM2200VH

200 A

20

40

20

200 A

A

6–350

8–2/0

200

43, 21

REVERSE All-In-One—Semiflush Mount with Service Disconnect (outdoor access) and Load Center (indoor access)

200 A

None

UG

10 kA

SU3040M200R OBS

1

QOM2200VH

200 A

30

40

10

200 A [6]

A or
B300

6–300

12–1/0

60, 15

225 A

None

UG

10 kA

SU3040M225R OBS

1

QOM2225VH

225 A

Ringless, Homeline

Surface Mount Only

100 A

None

      OH/UG[5]

10 kA

RC1624M100S

1

HOM2100

100 A

16

24

8

100 A

A

6–2/0

6–2/0

125

32, 24

125 A

RC1624M125S OBS

1

HOM2125

125 A

 125 A  [3]

125 A

Horn

OH/UG[5]

22 kA

RC2040M125CH OBS[7][8]

1

QOM2125VH

125 A

20

40

20

125 A

    200

40, 21

150 A

Horn

OH/UG[5]

22 kA

RC2040M150SH [7]

1

QOM2150VH

150 A

20

40

20

150 A

43, 21

Horn

OH/UG[5]

22 kA

RC2040M150CH [7][8]

1

QOM2150VH

150 A

20

40

20

150 A

200

40, 21

Lever

OH/UG[5]

22 kA

RC3040M150SL [9]

1

QOM2150VH [3]

200 A

30

40

10

150 A

200

76 / 12

200 A

None

OH/UG[5]

22 kA

RC2040M200S [7]

1

QOM2200VH

200 A

20

40

20

200 A

200

43, 21

None

OH/UG[5]

22 kA

RC2040M200C [7]

1

QOM2200VH

200 A

20

40

20

200 A

200

40, 21

Horn

OH/UG[5]

22 kA

RC2040M200SH OBS

1

QOM2200VH

200 A

20

40

20

200 A

43, 21

Horn

OH/UG[5]

22 kA

RC2040M200CH [7]

1

QOM2200VH

200 A

20

40

20

200 A

200

40, 21

Lever

OH/UG[5]

22 kA

RC3040M200SL [9]

1

QOM2200VH [3]

200 A

30

40

10

200 A

200

76 / 12

None

OH/UG[5]

22 kA

RC2040M200CGP

1

QOM2200VH

200 A

20

40

20

200 A

200

48 / 21

Ringless, QO

Surface Mount Only

150 A

Horn

OH/UG[5]

22 kA

QC2442M150SH OBS

1

QOM2150VH

150 A

24

42

18

150 A

A

6–350

8–2/0

43, 21

200 A

None

OH/UG[5]

22 kA

QC2442M200S OBS

1

QOM2200VH

200 A

24

42

18

200 A

43, 21

None

OH/UG[5]

22 kA

QC2442M200C [7]

1

QOM2200VH

200 A

24

42

18

200 A

200

40, 21

Horn

OH/UG[5]

22 kA

QC2442M200SH[7]

1

QOM2200VH

200 A

24

42

18

200 A

43, 21

Horn

OH/UG[5]

22 kA

QC2442M200CH OBS[7][8]

1

QOM2200VH

200 A

24

42

18

200 A

40, 21

200 A

None

OH/UG[5]

22 kA

QC3040M200S

1

QOM2200VH

200 A

30

40

10

200 A

200

40, 21

Hom

OH/UG[5]

22 kA

QC3040M200SH OBS

1

QOM2200VH

200 A

30

40

10

200 A

40, 21

OBS This product is obsolete.

Energy Center

QOWC60M200PFY Energy Center

Energy Center with Cover Removed


Ampere Rating

Bypass Type

Service
(Type
of Feed)

Short Circuit
Current Rating

Cat. No.

Service Disconnect(s)

Load Center and Branch
Circuit Breakers
(Order separately [1])

Hub Type [2]
(Order separately)

Line
Side
Main
Lugs
AWG/
kcmil
(Al/Cu)

Service Ground Lug
AWG/kcmil (Al/Cu)

Bus Ratings

Max. Quantity

Ampere
Rating Max.

Spaces

1P

Circuits

Tandems

UL

UL and
EUSERC

2P
Circuits
(Max.)

Type
(Order separately [10])

Ampere Rating
(Max.)

Square D™ Energy Center

Semi-flush Mount Only

200 A

UG

22 kA

QOWC60M200PFY

QOM2 [11]

200 A

60 [12]

61

10

200 A

A300L

6–250

14–2/0

225 A


Schneider Pulse CSED

Schneider Pulse smart panel intelligently interconnects a home’s various energy sources, optimizes energy usage, extends battery run time, and helps minimize the need for a service level upgrade.

  • QO™ product range

  • Ringed meter socket, no bypass, meets EUSERC

  • Specifications

  • Service feed: Overhead / Underground (OH / UG)

  • Ampere rating: 200 A Maximum

  • Busbar rating: 225 A

  • Short-circuit current: 22 KA

  • Semiflush mounting (surface mounting to be announced)

  • Plug-on neutral connections

  • Total spaces: 44 (4 used by submains, 2 used by SPD, 2 used by monitor)

  • Usable spaces: 36 (18 top interior, 18 bottom interior)

  • Battery charging sources: solar, grid

  • Submain rating: 125 A (both top and bottom interiors)

  • Max solar back-feed: 145 A

  • Factory installed power distribution block

  • Backup controller (Microgrid Interconnect Device) available as factory or field installed

  • Dimensions (W x H x D): 14.3 x 51.9 x 9.7 in.

Schneider Pulse CSED

Description

Catalog Number

Schneider Pulse CSED

CC18X18M200PCY

Schneider Pulse CSED with backup controller

CC18X18M200PCZ

Circuit breaker hold down kit (optional)

QOCRBGK2EC


For warranty information, see Schneider Home System Warranty Data Bulletin, 0102DB2301.

Footnotes

  1. To order branch circuit breakers, see QO Plug-On Circuit Breakers
  2. To order hubs, see Accessories and Hubs for CSEDs
  3. 125 A Homeline 2P circuit breaker can be installed in top position only. All other positions are limited to 100 A max.
  4. Convertible to semiflush with SC200F flange kit (order separately).
  5. Device does not meet EUSERC Specifications.
  6. Use only 15–110 A and 150–200 A circuit breakers.
  7. Device supplied with barrel lock provisions factory-installed.
  8. 5th jaw factory-installed.
  9. Suitable for load wires to exit top endwall with addition of Tunnel Kit OHBL, (see Accessories, check with local utility for approval.
  10. To order service disconnects, see Circuit Breakers for CSEDs except as noted)
  11. One service disconnect with 2 — 110 A sub-main feeds.
  12. Nine spaces are used for factory-installed components, leaving 51 available spaces for branch circuits.
Feedback