Schneider Energy Monitor

Refer to Catalog 0102CT2001

Schneider Energy Monitor

The Schneider Energy Monitor (formerly Wiser Energy) helps manage electricity usage, from the circuit to the plug level with an easy-to-use app. This gives meaningful insight to take control of energy usage and reduce electric bills.


  • Monitor what is powered on in the home

  • Reduce electric bills with 24/7 real time tracking of home energy usage.

  • Easy installation to home electrical panel.

  • Circuit-level control using Control Relays for backup power and advanced load management.

  • * Integrate the Schneider Inverter, Boost battery, and Connected Devices with the Schneider Home app.


More information can be found at:

https://www.se.com/us/en/home/offers/connected-home/

Schneider Energy Monitor (formerly Wiser Energy)

Description

Contents

CT Rating

Catalog Number

Schneider Energy Monitor (formerly Wiser Energy) is intended for installation in new or existing 120 V split-phase residential panels; cETLus listed

Schneider Energy Monitor

Monitoring hub, Main CTS

200 A

WISEREMZ

Schneider Energy Monitor Solar version

Monitoring hub, Main CTS, Solar CTS

WISEREMPVZ

* Schneider Energy Monitor Solar version with PoE

Monitoring hub, Main CTS, Solar CTS, PoE

SEMONITOR

Schneider Energy Monitor Solar add-on CT Kit

Solar CTS (hub purchased separately)

WISERCTPV

Schneider Energy Monitor CT extension cable - 4 ft.

Solar CTS (hub purchased separately)

N/A

WISEREMCTEXT4

Schneider Energy Monitor CT extension cable - 12 ft.

WISEREMCTEXT12

Schneider Energy Monitor CT extension cable - 25 ft.

WISEREMCTEXT25

Schneider Energy Monitor CT extension cable - 40 ft.

WISEREMCTEXT40


For warranty information, see Schneider Home System Warranty Data Bulletin, 0102DB2301.

Schneider Boost and Inverter

Schneider Boost and Inverter provide an easier solution for the increasingly complex needs of solar and battery installations. With fewer steps of power conversion, Boost battery can charge more efficiently from solar for maximum electricity bill savings. When installed with Schneider Pulse, Boost and Inverter provide backup power to protect the home from outages.

Description

Catalog Number

Inverter, 7.7 kW for Residential Solar and Battery

HY8K1NA1

Home Battery, Boost, 10 kWh, LFP

BAT10K1

Backup Controller, Pulse, 120/240 Vac, 200 A, MID, 12 space QO breaker panel

BC200A1NAWM

Battery accessories for 2-stack installation

BA10KNA2S

Battery accessories for 3-stack installation

BA10KNA3S


Visit Schneider Home Solar and Energy Storage on www.se.com/us.

For warranty information, see Schneider Home System Warranty Data Bulletin, 0102DB2301.

Square D™ Control Relays

Management and control at the circuit level.

Pair the Schneider Energy Monitor with Square D Control Relays to turn any of our QO™ load panels into a smart, connected panel, providing enhanced home automation and control over individual circuits.

  • Smart: Schedule, monitor, and manage energy usage on each circuit

  • Flexible: Modular and scalable load control can be added at any time to any circuit

  • Easy to Maintain: Easily replace the impacted relay with minimal rewiring.

Square D Control Relays

Description Catalog Number Spaces Circuits Voltage Works With Cert. Requires W x H x D
(mm)
W x H x D
in.
A (Max)
Square D Control Relay 120 V Dual Relay

QO200PWX120

2 2 120/60 Hz Wiser Home App* cULus

WISEREMPVZ

WISEREMZ

127 x 36 x 66 5 x 1.4 x 2.6 20
Square D Control Relay 240 V

QO200PWX240

1 240/60 Hz 30

QO260PWX240

4 127 x 73 x 66 5 x 2.8 x 2.6 60

* WISEREMZ and WISEREMPVZ compatible with the Wiser Energy app until Fall 2024.

Feedback