Homeline Accessories
Class 1170 / Refer to Catalog 1100CT0501
Accessories for Homeline Circuit Breakers
Accessories for Use with Homeline Circuit Breakers
|
Description |
Cat. No. |
|
|---|---|---|
|
Handle Attachments |
||
|
Handle Tie: Converts any two adjacent 120/240 Vac single HOM circuit breakers to independent trip 2P |
||
|
Handle
Tie: Converts any two adjacent 120/240 Vac |
||
|
Handle Clamp: Clamp for holding HOM 1P handle in the ON or OFF position |
||
|
Handle Blocking Device: Attaches to standard HOM 2P circuit breakers for holding the handle in the OFF position |
||
|
Handle Padlock Attachment: For padlocking 1P Standard HOM breakers in the ON or OFF position |
||
|
Handle
Padlock Attachment: For |
15–70 A |
|
|
80–125 A |
||
|
Handle Padlock Attachment: For padlocking 1P CAFI, DF, GFI, and EPD HOM breakers in ON or OFF position |
||
|
Handle Padlock Attachment: For padlocking 2P CAFI, GFI, and EPD HOM breakers in ON or OFF position |
||
|
Handle Padlock Attachment: For padlocking center poles of Homeline Quad breakers in the OFF position |
||
|
Handle Padlock Attachment: For padlocking main circuit breakers in convertible load center in OFF position |
50–125 A |
|
|
100–225 A |
||
|
Sub-Feed Lugs |
||
|
125 A 2P plug-on—2 spaces required |
||
|
225 A 2P plug-on—4 spaces required |
||
|
OBS This product is obsolete. |
||