Indoor Enclosure Dimensions and Knockout Information

Class 1130, 1170 / Refer to Catalog 1100CT0501

Indoor Enclosure Dimensions and Knockout Information

Enclosure Dimensions

Dimensions

 

Dimensions

Box
No.

W

H

D

 

Box
No.

W

H

D

in.

mm

in.

mm

in.

mm

 

in.

mm

in.

mm

in.

mm

 1

 3.81

 97

 6.72

 171

3.00

76

 

13

 5.88

149

13.12

 333

3.38

 86

 2

 4.81

122

 9.30

 236

3.19

81

 

14

14.25

362

20.92

 531

3.75

 95

 3

 4.81

122

 9.30

 236

3.19

81

 

15

20.00

508

50.00

1270

5.75

146

 4

 8.88

226

12.57

 319

3.80

97

 

16

20.00

508

62.00

1727

5.75

146

 5

14.25

362

14.92

 379

3.75

95

 

17

20.00

508

53.00

1346

5.75

146

 6

14.25

362

17.92

 455

3.75

95

 

18

 5.88

149

16.12

409

3.38

 86

 7

14.25

362

20.92

 531

3.75

95

 

19

 7.56

192

23.12

587

4.25

108

 8

14.25

362

26.04

 661

3.75

95

 

20

 9.62

244

26.12

663

4.75

121

 9

14.25

362

29.86

 758

3.75

95

 

21

 8.88

226

14.80

376

3.80

 97

10

14.25

362

33.78

 858

3.75

95

 

22

 8.55

217

23.92

608

3.95

100

11

14.25

362

37.98

 965

3.75

95

 

23

14.25

362

29.86

758

3.75

 95

12

14.25

362

39.37

1000

3.75

95

 

24

14.25

362

43.15

1096

3.75

95

               

25

14.25

362

48.50

1235

3.75

95

Knockout Information

Knockouts

Symbol

A

B

C

D

E

F

G

H

I

Conduit

Size

1/2

3/4

1

1-1/4

1-1/2

2

2-1/2

3

3-1/2

Indoor Knockout Information and Enclosure Dimensions for Qwik Grip Loadcenters

Dimensions

Box No.

W

H

D

in.

mm

in.

mm

in.

mm

 7Q

14.25

362

20.92

 531

3.75

95

 8Q

14.25

362

26.04

 661

3.75

95

 9Q

14.25

362

29.86

 758

3.75

95

 10Q

14.25

362

33.78

 858

3.75

95

11Q

14.25

362

37.98

 965

3.75

95

12Q

14.25

362

39.37

 1000

3.75

95

Feedback