Surge Protective Devices

Class 1130 / Refer to Catalog 1100CT0501

Surge Protective Devices (SPD)

HEPD25

HEPD50

HEPD80

Load Center and CSED Surge Protection Devices

Description

Cat. No.

Description

Surge Current
per Phase

Schedule

Surge Protective Devices

QO2175SB

QO Surgebreaker

22.5 kA

DE1B

HOM2175SB

HOM Surgebreaker

22.5 kA

DE1B

HEPD25

1Ø3W—120/240 V
Compact SPD

25 kA

DE1B

SDSA2040

3Ø4W—208Y/120 V
Compact SPD

40 kA

DE1B

SDSA2040D

3Ø3W—240 V
Compact SPD

40 kA

DE1B

QO250PSPD

QO Plug-on Neutral SPD

50 kA

DE1B

HOM250PSPD

HOM Plug-on Neutral SPD

50 kA

DE1B

HEPD50

SurgeArrest Whole Home
Electronic Protection

50 kA

DE1B

HEPD80

SurgeArrest Whole Home
Electronic Protection

80 kA

DE1B

SDSB80111 OBS

Surgebreaker Plus
(alll-in-one protection for appliances,
ethernet, and telephone)

80 kA

DE1B

Surge Protective Device
Mounting Kits

HEPD25MKF

HEPD25 Flush Mount Kit

DE1B

HEPD58MKF

HEPD50 and HEPD80
Flush Mount Kit

DE1B

OBS This product is obsolete.


For warranty information, see Schneider Home System Warranty Data Bulletin, 0102DB2301.


QO250PSPD

HOM250PSPD

QO2175SB

HOM2175SB

Feedback