Rainproof, Meter Mains

Class 4119, 4120 / Refer to Catalog 4120CT2201

Rainproof Meter Mains

Rainproof Meter Mains

Ampere Rating

Bypass Type

Service
(Type of Feed)

Short Circuit
Current Rating

Cat. No.

Service Disconnect(s)

Load Center and Branch
Circuit Breakers
(Order separately [1])

Hub Type (Order
separately [2])

Line
Side
Main
Lugs
AWG/
kcmil
(Al/Cu)

Service
Ground
Lug|
AWG/|
kcmil|
(Al/Cu)

Bus Rating

Weight
Each
(Lbs)
and Pallet
Qty.

2P Circuits (Max.)

Type
(Order separately [3])

Ampere
Rating Max.

Max. Quantity

Ampere
Rating Max.

Spaces

1P

Circuits

Tandems

UL

UL and
EUSERC

Ring Type, QO

Surface Mount Only

125 A

None

OH/UG

10 kA

C125RB

1

QOM1-VH

125 A

B

4–1/0

8–1/0

15, 54

200 A

None

OH/UG

22 kA

CM200S

1

QOM2-VH

200 A

A

4–250

(2)8–2/0

26, 24

OH/UG

22 kA

C2M200S OBS

1

1

QOM2-VH

QO-VH

200 A

 50 A

A

4–250

(2)8–2/0

27, 20

OH/UG

10 kA

C4L200S OBS

2

QO

100 A

A

4–250

(2)8–2/0

27, 28

Ring Type, Homeline

Surface Mount Only

125 A

None

OH/UG

OH/UG

10 kA

SC8L125S

4

HOM

     125 A

A

6–2/0

6–2/0

125

31, 24

200 A

None

OH/UG

OH/UG

10 kA

SC12L200S OBS

6

HOM

200 A[4]

A–L

4–250

8–2/0

200

40, 10

Semiflush Mount only

125 A

None

OH/UG

OH/UG

10 kA

SC8L125F OBS

4

HOM

110 A

A or B300

6–2/0

6–2/0

37, 20

200 A

None

  OH [5]/UG

OH [5]/UG

10 kA

SC12L200F OBS

6

HOM

200 A [6]

A–L

4–250

8–2/0

225

47, 10

Surface Mount—Supplied with Feed-Thru Lugs and provisions for Branch Circuit Breakers

150 A

None

OH/UG

10 kA

SC816D150C [7] [8]

1

HOM2150 [9]

HOM

150 A

 50 A

8

16

8

100 A [10]

A or A–L

6–300

8–1/0

200

48, 18

UG

SU816D150C [7] [8] OBS

1

200 A

None

UG

10 kA

SC816D200C [7] [8]

1

HOM2200 [9]

200 A

 50 A

8

16

8

100 A [10]

A or A–L

6–300

8–1/0

200

48, 18

UG

SU816D200C OBS

1

HOM

Ringless, QO

Surface Mount Only

200 A

None

OH/UG

22 kA

RC200S [11]

1

QOM2-VH

200 A

A

6–350

(2)8–2/0

26, 24

Lever

10 kA

RCM200SL [11] [12]

1

QOM2-VH

200 A

A

6–350

8-1/0

60 / 14

None

22 kA

RC2M200S [11]

1

1

QOM2-VH

QO-VH

200 A

 50 A

A

6–350

(2)8–2/0

27, 20

Horn

RC2M200SH OBS [11]

A

6–350

(2)8–2/0

27, 20

Lever

10 kA

RC2M200SL OBS [11] [12]

1

QOM2-VH

200 A

A

6–350

8-1/0

60 / 14

1

QO-VH

50 A

8-1/0

None

22 kA

QC12L200S OBS [11] [12]

6

QO-VH

200 A

A

6–350

8–2/0

43, 21

None

22 kA

QC12L200C OBS [11]

6

QO-VH

200 A [6]

A

6–350

12-2/0

200

40, 21

Surface Mount Only, Supplied with Feed-Thru Lugs and provisions for Branch Circuit Breakers

100 A

Horn

OH/UG

22 kA

QC816F100CH [7] [11] [12]

1

QOM2100VH [9]

100 A

8

16

8

100

A

6–350

12-2/0

200

40, 21

125 A

None

OH/UG

22 kA

QC816F125S OBS

1

QOM2125VH [9]

125 A

8

16

8

100

A

6–350

8–2/0

43, 21

None

OH/UG

22 kA

QC816F125C [7][11]

1

QOM2125VH [9]

125 A

8

16

8

100

A

6–350

12-2/0

125

40, 21

150 A

None

OH/UG

22 kA

QC816F150S [7][11] [12]

1

QOM2150VH [9]

150 A

8

16

8

150 A [13]

A

6–350

8–2/0

200

43, 21

None

OH/UG

22 kA

QC816F150C [7][11]

1

QOM2150VH [9]

150 A

8

16

8

150 A [13]

A

6–350

12-2/0

200

40, 21

Lever

OH/UG

22 kA

QC816F150SL OBS [7] [11] [12]

1

QOM2150VH [9]

200 A

8

16

8

150 A

A

6–350

8-2/0

74 / 12

200 A

None

OH/UG

22 kA

QC816F200S OBS [7] [11] [12]

1

QOM2200VH [9]

200 A

8

16

8

200 A [6]

A

6–350

8–2/0

200

43, 21

Horn

OH/UG

22 kA

QC816F200SH OBS[7][11] [12]

1

QOM2200VH [9]

200 A

8

16

8

200 A [6]

A

6–350

Horn

OH/UG

22 kA

QC816F200CH OBS [7] [11]

1

QOM2200VH [9]

200 A

8

16

8

200 A [6]

A

6–350

12-2/0

200

40, 21

Lever

OH/UG

22 kA

QC816F200SL [7] [11] [12]

1

QOM2200VH [9]

200 A

8

16

8

200 A

A

6–350

8–2/0

200

74 / 12

Ringless, Homeline

Surface Mount Only

125 A

None

OH/UG

10 kA

RC8L125S OBS[14]

4

HOM

125 A [15]

A

6–2/0

6–2/0

125

27, 32

200 A

None

OH/UG

10 kA

RC12L200S OBS

6

HOM

200 A [6]

A

6–350

8–2/0

43, 21

200 A

None

OH/UG

22 kA

RC12L200C [11]

6

HOM

200 A [6]

A

6–350

12-2/0

200

40, 21

Surface Mount Only, Supplied with Feed-Thru Lugs and provisions for Branch Circuit Breakers

100 A

Horn

OH/UG

22 kA

RC816F100SH OBS[7] [11] [12]

1

QOM2100VH [9]

100 A

8

16

8

100 A

A

6–350

8–2/0

43, 21

100 A

Horn

OH/UG

22 kA

RC816F125SH OBS
RC816F100CH[7] [11] [12]

1

QOM2100VH [9]

100 A

8

16

8

100 A

12-2/0

40, 21

125 A

Horn

OH/UG

22 kA

RC816F125SH OBS

1

QOM2125VH [9]

125 A

8

16

8

100 A

8–2/0

43, 21

125 A

Horn

OH/UG

22 kA

RC816F125CH [7] [11]

1

QOM2125VH [9]

125 A

8

16

8

100 A

12-2/0

200

40, 21

150 A

None

OH/UG

22 kA

RC816F150S OBS [7] [11]

1

QOM2150VH [9]

150 A

8

16

8

150 A [13]

8–2/0

43, 21

None

OH/UG

22 kA

RC816F150C [7] [11]

1

QOM2150VH [9]

150 A

8

16

8

150 A [9]

12-2/0

200

40, 21

Horn

OH/UG

22 kA

RC816F150SH OBS [7] [11] [12]

1

QOM2150VH [9]

150 A

8

16

8

150 A [13]

8–2/0

43, 21

Horn

OH/UG

22 kA

RC816F150CH [7] [11] [12]

1

QOM2150VH [9]

150 A

8

16

8

150 A [13]

12-2/0

200

40, 21

Lever

OH/UG

22 kA

RC816F150SL OBS[11] [12] [16]

1

QOM2150VH [9]

200 A

8

16

8

150 A

8-2/0

200

72 / 12

200 A

None

OH/UG

22 kA

RC816F200S OBS[7] [11] [12]

1

QOM2200VH [9]

200 A

8

16

8

200 A [6]

8–2/0

200

43, 21

None

OH/UG

22 kA

RC816F200C [7] [11]

1

QOM2200VH [9]

200 A

8

16

8

200 A [6]

12-2/0

200[17]

40, 21

Horn

OH/UG

22 kA

RC816F200SH OBS

1

QOM2200VH [9]

200 A

8

16

8

200 A [6]

8–2/0

43, 21

Horn

OH/UG

22 kA

RC816F200CH [7] [11] [12]

1

QOM2200VH [9]

200 A

8

16

8

200 A [6]

12-2/0

200

40, 21

Lever

OH/UG

22 kA

RC816F200SL OBS[6] [11] [12] [16]

1

QOM2200VH [9]

200 A

8

16

8

200 A

8-2/0

200

72 / 12

200 A

Horn

OH/UG

10 kA

RC816D200CH  [8][7] [12] [14]

1

HOM2200 [9]

200 A

8

16

8

100 A [10]

6–300

6–1/0

200

48, 18

1

HOM

 50 A

 

OBS This product is obsolete.

Footnotes

  1. To order branch circuit breakers, see QO Plug-On Circuit Breakers
  2. To order hubs, see Accessories and Hubs for CSEDs
  3. To order service disconnects, see Circuit Breakers for CSEDs except as noted)
  4. Use only 15–110 A and 150–200 A breakers.
  5. Suitable for OH service with addition of tunnel kit (SCTK20). Order separately.
  6. Use only 15–100 A and 150–200 A circuit breakers.
  7. Supplied with load side feed-thru lugs, for 4 AWG–250 kcmil (Al/Cu) conductors.
  8. Convertible to semiflush with SC200F flange kit (order separately).
  9. Service disconnect supplied factory-installed.
  10. A 100 A circuit breaker can be installed in bottom position only, all other positions are limited to 70 A max.
  11. Device supplied with barrel lock provisions factory-installed.
  12. 5th jaw factory-installed.
  13. Use only 15–100 A and 150 A circuit breakers.
  14. Knockout provided in cover for use with barrel lock kit SCBRLLOCK (see Accessories).
  15. 125 A Homeline™ 2P circuit breaker can be installed in top position only. All other positions are limited to 100 A max.
  16. Suitable for load wires to exit top endwall with addition of Tunnel Kit OHBL, see Accessories, check with local utility for approval.
  17. Not solar ready.
Feedback